Menu Search

Shoulder Screw M5 6.5 6.0 303 Stainless Steel

This Headless Shoulder Screw features a cylindrical head and a threaded shank. Ideal for usage in tight areas where a normal screw heads might interfere with other components. It is mildly magnetic, but less corrosion-resistant.
Essentra Part Number:

20756093

Manufacturer Part Number:

20756093

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + R 26,8214
Standard pack: 1

Order in multiple of 1

Total price:

R 26,82

1 x R 26,8214

Specifications

Imperial
Metric
SKU attributes
d1 6.5
l1 6.0
d2 M5
l2 7.0
w1 0.8
Material 303 Stainless Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us