This range of Shoulder Screws feature a cap head with a choice of hexagonal , torx or slotted drive.
They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.
Material: 303 Stainless Steel, 316 Stainless Steel, 416 Stainless Steel, Titanium G2, Titanium G5 Colour: , Black Series Code: SRP0145.A2, SRP0132.A2, SRP0145.A4, SRP0130.A4, SRP0131, SRP0145.B2, SRP0132.B2, SRP0130.B2, SRP0145.B4, SRP0130.B4, SRP0132, SRP0130.T2, SRP0130.T5, SRP0130.A2
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | d1+0|-0.025 | l1 005 00 | Material | l2 | Drive Type | d3 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 55,4344 - R 92,2587 | Request the lead time here |
M5
|
6.0
|
7.0
|
316 Stainless Steel
|
6.0
|
Torx Drive
|
10.0
|
||
| R 67,5112 - R 112,6506 | Request the lead time here |
M8
|
10.0
|
14.0
|
316 Stainless Steel
|
12.0
|
Torx Drive
|
14.0
|
||
| R 292,0204 - R 486,8327 | Request the lead time here |
M16
|
20.0
|
65.0
|
303 Stainless Steel
|
22.0
|
Torx Drive
|
30.0
|
||
| R 129,0829 - R 215,0062 | Request the lead time here |
M6
|
8.0
|
70.0
|
316 Stainless Steel
|
11.0
|
Torx Drive
|
12.0
|
||
| R 227,677 - R 379,3296 | Request the lead time here |
M16
|
20.0
|
40.0
|
303 Stainless Steel
|
22.0
|
Torx Drive
|
30.0
|
||
| R 100,3758 - R 167,2931 | Request the lead time here |
M10
|
12.0
|
75.0
|
303 Stainless Steel
|
16.0
|
Torx Drive
|
20.0
|
||
| R 53,6526 - R 89,4869 | Request the lead time here |
M6
|
8.0
|
4.0
|
316 Stainless Steel
|
11.0
|
Torx Drive
|
12.0
|
||
| R 47,9112 - R 79,9839 | Request the lead time here |
M4
|
5.0
|
50.0
|
316 Stainless Steel
|
5.0
|
Torx Drive
|
8.0
|
||
| R 275,3901 - R 459,1155 | Request the lead time here |
M12
|
16.0
|
75.0
|
316 Stainless Steel
|
18.0
|
Torx Drive
|
24.0
|
||
| R 170,8567 - R 284,6952 | Request the lead time here |
M12
|
16.0
|
55.0
|
303 Stainless Steel
|
18.0
|
Torx Drive
|
24.0
|
||
| R 222,1335 - R 370,2225 | Request the lead time here |
M12
|
16.0
|
45.0
|
316 Stainless Steel
|
18.0
|
Torx Drive
|
24.0
|
||
| R 110,2748 - R 183,7254 | Request the lead time here |
M8
|
10.0
|
65.0
|
316 Stainless Steel
|
12.0
|
Torx Drive
|
14.0
|
||
| R 173,6284 - R 289,2487 | Request the lead time here |
M5
|
6.0
|
90.0
|
316 Stainless Steel
|
6.0
|
Torx Drive
|
10.0
|
||
| R 295,98 - R 493,3661 | Request the lead time here |
M16
|
20.0
|
30.0
|
316 Stainless Steel
|
22.0
|
Torx Drive
|
30.0
|
||
| R 379,7256 - R 632,9419 | Request the lead time here |
M16
|
20.0
|
55.0
|
316 Stainless Steel
|
22.0
|
Torx Drive
|
30.0
|
||
| R 75,6283 - R 125,9153 | Request the lead time here |
M5
|
6.0
|
45.0
|
316 Stainless Steel
|
6.0
|
Hex Drive
|
10.0
|
||
| R 121,3617 - R 202,3355 | Request the lead time here |
M10
|
12.0
|
55.0
|
316 Stainless Steel
|
16.0
|
Torx Drive
|
20.0
|
||
| R 165,9072 - R 276,578 | Request the lead time here |
M6
|
8.0
|
90.0
|
316 Stainless Steel
|
11.0
|
Torx Drive
|
12.0
|
||
| R 31,6768 - R 52,6627 | Request the lead time here |
M3
|
4.0
|
20.0
|
303 Stainless Steel
|
4.0
|
Torx Drive
|
6.0
|
||
| R 41,3778 - R 69,095 | Request the lead time here |
M4
|
5.0
|
45.0
|
303 Stainless Steel
|
5.0
|
Torx Drive
|
8.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue