This range of Shoulder Screws feature a cap head with a choice of hexagonal , torx or slotted drive.
They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.
Material: 303 Stainless Steel, 316 Stainless Steel, 416 Stainless Steel, Titanium G2, Titanium G5 Colour: , Black Series Code: SRP0145.A2, SRP0132.A2, SRP0145.A4, SRP0130.A4, SRP0131, SRP0145.B2, SRP0132.B2, SRP0130.B2, SRP0145.B4, SRP0130.B4, SRP0132, SRP0130.T2, SRP0130.T5, SRP0130.A2
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | d1+0|-0.025 | l1 005 00 | Material | l2 | Drive Type | d3 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 181,9436 - R 303,3053 | Request the lead time here |
M6
|
8.0
|
45.0
|
Titanium G2
|
11.0
|
Hex Drive
|
12.0
|
||
| R 129,4789 - R 215,7982 | Request the lead time here |
M5
|
6.0
|
35.0
|
Titanium G2
|
6.0
|
Hex Drive
|
10.0
|
||
| R 101,9597 - R 169,8668 | Request the lead time here |
M5
|
6.0
|
5.0
|
Titanium G5
|
6.0
|
Hex Drive
|
10.0
|
||
| R 212,4325 - R 353,9882 | Request the lead time here |
M5
|
6.0
|
60.0
|
Titanium G5
|
6.0
|
Hex Drive
|
10.0
|
||
| R 1 090,8696 - R 1 818,248 | Request the lead time here |
M16
|
20.0
|
100.0
|
Titanium G5
|
22.0
|
Hex Drive
|
30.0
|
||
| R 192,0406 - R 320,1336 | Request the lead time here |
M10
|
12.0
|
18.0
|
Titanium G2
|
16.0
|
Hex Drive
|
20.0
|
||
| R 218,3719 - R 364,0851 | Request the lead time here |
M6
|
8.0
|
45.0
|
Titanium G5
|
11.0
|
Hex Drive
|
12.0
|
||
| R 426,6468 - R 711,144 | Request the lead time here |
M12
|
16.0
|
45.0
|
Titanium G2
|
18.0
|
Hex Drive
|
24.0
|
||
| R 276,578 - R 461,0953 | Request the lead time here |
M10
|
12.0
|
50.0
|
Titanium G5
|
16.0
|
Hex Drive
|
20.0
|
||
| R 85,1314 - R 141,7537 | Request the lead time here |
M5
|
6.0
|
3.0
|
Titanium G2
|
6.0
|
Hex Drive
|
10.0
|
||
| R 276,578 - R 461,0953 | Request the lead time here |
M10
|
12.0
|
40.0
|
Titanium G5
|
16.0
|
Hex Drive
|
20.0
|
||
| R 148,089 - R 246,881 | Request the lead time here |
M6
|
8.0
|
10.0
|
Titanium G5
|
11.0
|
Hex Drive
|
12.0
|
||
| R 428,4286 - R 713,9157 | Request the lead time here |
M12
|
16.0
|
35.0
|
Titanium G5
|
18.0
|
Hex Drive
|
24.0
|
||
| R 36,4283 - R 60,7799 | Request the lead time here |
M3
|
4.0
|
35.0
|
316 Stainless Steel
|
4.0
|
Torx Drive
|
6.0
|
||
| R 92,2587 - R 153,8304 | Request the lead time here |
M10
|
12.0
|
45.0
|
303 Stainless Steel
|
16.0
|
Torx Drive
|
20.0
|
||
| R 41,3778 - R 68,897 | Request the lead time here |
M4
|
5.0
|
18.0
|
316 Stainless Steel
|
5.0
|
Hex Drive
|
8.0
|
||
| R 227,677 - R 379,3296 | Request the lead time here |
M16
|
20.0
|
45.0
|
303 Stainless Steel
|
22.0
|
Torx Drive
|
30.0
|
||
| R 347,8508 - R 579,6853 | Request the lead time here |
M16
|
20.0
|
70.0
|
303 Stainless Steel
|
22.0
|
Torx Drive
|
30.0
|
||
| R 194,0204 - R 323,4993 | Request the lead time here |
M6
|
8.0
|
40.0
|
Titanium G5
|
11.0
|
Hex Drive
|
12.0
|
||
| R 313,4023 - R 522,4691 | Request the lead time here |
M16
|
20.0
|
45.0
|
316 Stainless Steel
|
22.0
|
Hex Drive
|
30.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue