This range of Shoulder Screws feature a cap head with a choice of hexagonal , torx or slotted drive.
They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.
Material: 303 Stainless Steel, 316 Stainless Steel, 416 Stainless Steel, Titanium G2, Titanium G5 Colour: , Black Series Code: SRP0145.A2, SRP0132.A2, SRP0145.A4, SRP0130.A4, SRP0131, SRP0145.B2, SRP0132.B2, SRP0130.B2, SRP0145.B4, SRP0130.B4, SRP0132, SRP0130.T2, SRP0130.T5, SRP0130.A2
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | d1+0|-0.025 | l1 005 00 | Material | l2 | Drive Type | d3 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 235,0022 - R 391,6044 | Request the lead time here |
M12
|
16.0
|
40.0
|
316 Stainless Steel
|
18.0
|
Hex Drive
|
24.0
|
||
| R 44,7435 - R 74,4405 | Request the lead time here |
M5
|
6.0
|
6.0
|
316 Stainless Steel
|
6.0
|
Torx Drive
|
10.0
|
||
| R 127,1031 - R 211,8386 | Request the lead time here |
M10
|
12.0
|
60.0
|
316 Stainless Steel
|
16.0
|
Hex Drive
|
20.0
|
||
| R 129,0829 - R 215,0062 | Request the lead time here |
M10
|
12.0
|
70.0
|
316 Stainless Steel
|
16.0
|
Torx Drive
|
20.0
|
||
| R 31,6768 - R 52,6627 | Request the lead time here |
M3
|
4.0
|
10.0
|
303 Stainless Steel
|
4.0
|
Torx Drive
|
6.0
|
||
| R 34,0526 - R 56,6223 | Request the lead time here |
M4
|
5.0
|
10.0
|
303 Stainless Steel
|
5.0
|
Torx Drive
|
8.0
|
||
| R 83,1516 - R 138,586 | Request the lead time here |
M6
|
8.0
|
25.0
|
316 Stainless Steel
|
11.0
|
Torx Drive
|
12.0
|
||
| R 58,2061 - R 97,0102 | Request the lead time here |
M5
|
6.0
|
25.0
|
303 Stainless Steel
|
6.0
|
Torx Drive
|
10.0
|
||
| R 30,6869 - R 51,2768 | Request the lead time here |
M3
|
4.0
|
6.0
|
303 Stainless Steel
|
4.0
|
Torx Drive
|
6.0
|
||
| R 126,1132 - R 210,2547 | Request the lead time here |
M8
|
10.0
|
70.0
|
316 Stainless Steel
|
12.0
|
Torx Drive
|
14.0
|
||
| R 75,6283 - R 125,9153 | Request the lead time here |
M5
|
6.0
|
50.0
|
316 Stainless Steel
|
6.0
|
Hex Drive
|
10.0
|
||
| R 133,4385 - R 222,5295 | Request the lead time here |
M8
|
10.0
|
70.0
|
316 Stainless Steel
|
12.0
|
Torx Drive
|
14.0
|
||
| R 71,0748 - R 118,59 | Request the lead time here |
M5
|
6.0
|
25.0
|
316 Stainless Steel
|
6.0
|
Torx Drive
|
10.0
|
||
| R 67,9071 - R 113,2445 | Request the lead time here |
M6
|
8.0
|
8.0
|
316 Stainless Steel
|
11.0
|
Torx Drive
|
12.0
|
||
| R 193,6244 - R 322,7073 | Request the lead time here |
M12
|
16.0
|
50.0
|
303 Stainless Steel
|
18.0
|
Hex Drive
|
24.0
|
||
| R 56,0283 - R 93,4465 | Request the lead time here |
M6
|
8.0
|
12.0
|
303 Stainless Steel
|
11.0
|
Hex Drive
|
12.0
|
||
| R 82,5576 - R 137,5961 | Request the lead time here |
M6
|
8.0
|
50.0
|
303 Stainless Steel
|
11.0
|
Hex Drive
|
12.0
|
||
| R 43,9516 - R 73,2526 | Request the lead time here |
M4
|
5.0
|
16.0
|
316 Stainless Steel
|
5.0
|
Torx Drive
|
8.0
|
||
| R 58,8001 - R 98,0001 | Request the lead time here |
M5
|
6.0
|
20.0
|
303 Stainless Steel
|
6.0
|
Hex Drive
|
10.0
|
||
| R 58,6021 - R 97,6041 | Request the lead time here |
M8
|
10.0
|
8.0
|
303 Stainless Steel
|
12.0
|
Torx Drive
|
14.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue