This range of Shoulder Screws feature a cap head with a choice of hexagonal , torx or slotted drive.
They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.
Material: 303 Stainless Steel, 316 Stainless Steel, 416 Stainless Steel, Titanium G2, Titanium G5 Colour: , Black Series Code: SRP0145.A2, SRP0132.A2, SRP0145.A4, SRP0130.A4, SRP0131, SRP0145.B2, SRP0132.B2, SRP0130.B2, SRP0145.B4, SRP0130.B4, SRP0132, SRP0130.T2, SRP0130.T5, SRP0130.A2
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | d1+0|-0.025 | l1 005 00 | Material | l2 | Drive Type | d3 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 30,6869 - R 51,2768 | Request the lead time here |
M3
|
4.0
|
5.0
|
303 Stainless Steel
|
4.0
|
Torx Drive
|
6.0
|
||
| R 121,3617 - R 202,3355 | Request the lead time here |
M10
|
12.0
|
40.0
|
316 Stainless Steel
|
16.0
|
Torx Drive
|
20.0
|
||
| R 52,8607 - R 88,1011 | Request the lead time here |
M5
|
6.0
|
12.0
|
303 Stainless Steel
|
6.0
|
Torx Drive
|
10.0
|
||
| R 58,6021 - R 97,6041 | Request the lead time here |
M8
|
10.0
|
16.0
|
303 Stainless Steel
|
12.0
|
Torx Drive
|
14.0
|
||
| R 37,8142 - R 62,9576 | Request the lead time here |
M3
|
4.0
|
6.0
|
316 Stainless Steel
|
4.0
|
Torx Drive
|
6.0
|
||
| R 67,9071 - R 113,2445 | Request the lead time here |
M6
|
8.0
|
12.0
|
316 Stainless Steel
|
11.0
|
Hex Drive
|
12.0
|
||
| R 127,1031 - R 211,8386 | Request the lead time here |
M10
|
12.0
|
25.0
|
316 Stainless Steel
|
16.0
|
Hex Drive
|
20.0
|
||
| R 106,9092 - R 178,182 | Request the lead time here |
M8
|
10.0
|
50.0
|
316 Stainless Steel
|
12.0
|
Torx Drive
|
14.0
|
||
| R 88,1011 - R 146,7032 | Request the lead time here |
M5
|
6.0
|
50.0
|
316 Stainless Steel
|
6.0
|
Torx Drive
|
10.0
|
||
| R 67,5112 - R 112,6506 | Request the lead time here |
M8
|
10.0
|
10.0
|
316 Stainless Steel
|
12.0
|
Torx Drive
|
14.0
|
||
| R 37,2202 - R 61,9677 | Request the lead time here |
M2
|
3.0
|
3.0
|
316 Stainless Steel
|
4.0
|
Hex Drive
|
5.0
|
||
| R 92,2587 - R 153,8304 | Request the lead time here |
M10
|
12.0
|
12.0
|
316 Stainless Steel
|
16.0
|
Torx Drive
|
20.0
|
||
| R 41,3778 - R 69,095 | Request the lead time here |
M4
|
5.0
|
25.0
|
303 Stainless Steel
|
5.0
|
Torx Drive
|
8.0
|
||
| R 105,3253 - R 175,6082 | Request the lead time here |
M10
|
12.0
|
50.0
|
303 Stainless Steel
|
16.0
|
Torx Drive
|
20.0
|
||
| R 86,5172 - R 144,3274 | Request the lead time here |
M10
|
12.0
|
16.0
|
303 Stainless Steel
|
16.0
|
Torx Drive
|
20.0
|
||
| R 106,9092 - R 178,182 | Request the lead time here |
M10
|
12.0
|
16.0
|
316 Stainless Steel
|
16.0
|
Torx Drive
|
20.0
|
||
| R 72,8566 - R 121,3617 | Request the lead time here |
M6
|
8.0
|
40.0
|
303 Stainless Steel
|
11.0
|
Torx Drive
|
12.0
|
||
| R 56,2263 - R 93,6445 | Request the lead time here |
M6
|
8.0
|
12.0
|
303 Stainless Steel
|
11.0
|
Torx Drive
|
12.0
|
||
| R 67,9071 - R 113,2445 | Request the lead time here |
M6
|
8.0
|
12.0
|
316 Stainless Steel
|
11.0
|
Torx Drive
|
12.0
|
||
| R 41,3778 - R 68,897 | Request the lead time here |
M4
|
5.0
|
10.0
|
316 Stainless Steel
|
5.0
|
Torx Drive
|
8.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue