Menu Search

Shoulder Screws - Cap Head

In production

This range of Shoulder Screws feature a cap head with a choice of hexagonal , torx or slotted drive.

  • Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.
  • Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure.
  • Slotted drives accept standard blade screwdrivers and require less downward pressure to drive parts, than those with recessed openings.

They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.
  • They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability.
  • The material is a popular choice for construction and automotive applications.
Material: 303 Stainless Steel, 316 Stainless Steel, 416 Stainless Steel, Titanium G2, Titanium G5 Colour: , Black Series Code: SRP0145.A2, SRP0132.A2, SRP0145.A4, SRP0130.A4, SRP0131, SRP0145.B2, SRP0132.B2, SRP0130.B2, SRP0145.B4, SRP0130.B4, SRP0132, SRP0130.T2, SRP0130.T5, SRP0130.A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
1 669 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1+0|-0.025 l1 005 00 Material l2 Drive Type d3 View
R 37,2202 - R 61,9677 Request the lead time here
M3
4.0
5.0
316 Stainless Steel
4.0
Hex Drive
6.0
R 177,984 - R 296,574 Request the lead time here
M12
16.0
25.0
316 Stainless Steel
18.0
Hex Drive
24.0
R 50,2869 - R 83,7455 Request the lead time here
M4
5.0
30.0
316 Stainless Steel
5.0
Hex Drive
8.0
R 37,2202 - R 61,9677 Request the lead time here
M2
3.0
6.0
316 Stainless Steel
4.0
Hex Drive
5.0
R 42,1697 - R 70,2829 Request the lead time here
M4
5.0
10.0
316 Stainless Steel
5.0
Hex Drive
8.0
R 100,1779 - R 167,0951 Request the lead time here
M6
8.0
50.0
316 Stainless Steel
11.0
Hex Drive
12.0
R 67,9071 - R 113,2445 Request the lead time here
M6
8.0
16.0
316 Stainless Steel
11.0
Hex Drive
12.0
R 127,1031 - R 211,8386 Request the lead time here
M10
12.0
40.0
316 Stainless Steel
16.0
Hex Drive
20.0
R 64,7395 - R 107,8991 Request the lead time here
M5
6.0
10.0
316 Stainless Steel
6.0
Torx Drive
10.0
R 71,0748 - R 118,59 Request the lead time here
M5
6.0
30.0
316 Stainless Steel
6.0
Torx Drive
10.0
R 235,0022 - R 391,6044 Request the lead time here
M12
16.0
55.0
316 Stainless Steel
18.0
Hex Drive
24.0
R 88,1011 - R 146,7032 Request the lead time here
M6
8.0
25.0
316 Stainless Steel
11.0
Torx Drive
12.0
R 71,0748 - R 118,59 Request the lead time here
M8
10.0
20.0
303 Stainless Steel
12.0
Torx Drive
14.0
R 58,6021 - R 97,6041 Request the lead time here
M8
10.0
12.0
303 Stainless Steel
12.0
Torx Drive
14.0
R 41,3778 - R 69,095 Request the lead time here
M4
5.0
20.0
303 Stainless Steel
5.0
Torx Drive
8.0
R 127,1031 - R 211,8386 Request the lead time here
M10
12.0
30.0
316 Stainless Steel
16.0
Torx Drive
20.0
R 71,6687 - R 119,5799 Request the lead time here
M8
10.0
10.0
316 Stainless Steel
12.0
Torx Drive
14.0
R 32,4687 - R 54,0485 Request the lead time here
M4
5.0
6.0
303 Stainless Steel
5.0
Torx Drive
8.0
R 86,5172 - R 144,3274 Request the lead time here
M10
12.0
20.0
303 Stainless Steel
16.0
Torx Drive
20.0
R 78,2021 - R 130,4688 Request the lead time here
M8
10.0
40.0
303 Stainless Steel
12.0
Torx Drive
14.0
  • of 84
Shoulder Screw Cap Head M3 4.0 5.0 316 Stainless Steel

20233013

Price Range
R 61,9677 - R 37,2202

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    5.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw Cap Head M12 16.0 25.0 316 Stainless Steel

20233549

Price Range
R 296,574 - R 177,984

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    16.0
  • l1 005 00
    25.0
  • d2
    M12
  • d3
    24.0
  • l2
    18.0
Shoulder Screw Cap Head M4 5.0 30.0 316 Stainless Steel

20233167

Price Range
R 83,7455 - R 50,2869

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    30.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw Cap Head M2 3.0 6.0 316 Stainless Steel

20232979

Price Range
R 61,9677 - R 37,2202

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    3.0
  • l1 005 00
    6.0
  • d2
    M2
  • d3
    5.0
  • l2
    4.0
Shoulder Screw Cap Head M4 5.0 10.0 316 Stainless Steel

20233112

Price Range
R 70,2829 - R 42,1697

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    10.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw Cap Head M6 8.0 50.0 316 Stainless Steel

20233341

Price Range
R 167,0951 - R 100,1779

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    50.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M6 8.0 16.0 316 Stainless Steel

20233297

Price Range
R 113,2445 - R 67,9071

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    16.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M10 12.0 40.0 316 Stainless Steel

20233501

Price Range
R 211,8386 - R 127,1031

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    40.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M5 6.0 10.0 316 Stainless Steel

20234904

Price Range
R 107,8991 - R 64,7395

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    10.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw Cap Head M5 6.0 30.0 316 Stainless Steel

20234959

Price Range
R 118,59 - R 71,0748

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    30.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw Cap Head M12 16.0 55.0 316 Stainless Steel

20233600

Price Range
R 391,6044 - R 235,0022

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    16.0
  • l1 005 00
    55.0
  • d2
    M12
  • d3
    24.0
  • l2
    18.0
Shoulder Screw Cap Head M6 8.0 25.0 316 Stainless Steel

20235048

Price Range
R 146,7032 - R 88,1011

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    25.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M8 10.0 20.0 303 Stainless Steel

20234584

Price Range
R 118,59 - R 71,0748

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    20.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw Cap Head M8 10.0 12.0 303 Stainless Steel

20234560

Price Range
R 97,6041 - R 58,6021

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    12.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw Cap Head M4 5.0 20.0 303 Stainless Steel

20234317

Price Range
R 69,095 - R 41,3778

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    20.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw Cap Head M10 12.0 30.0 316 Stainless Steel

20235246

Price Range
R 211,8386 - R 127,1031

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    30.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M8 10.0 10.0 316 Stainless Steel

20235093

Price Range
R 119,5799 - R 71,6687

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    10.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw Cap Head M4 5.0 6.0 303 Stainless Steel

20234263

Price Range
R 54,0485 - R 32,4687

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    6.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw Cap Head M10 12.0 20.0 303 Stainless Steel

20234683

Price Range
R 144,3274 - R 86,5172

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    20.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M8 10.0 40.0 303 Stainless Steel

20234614

Price Range
R 130,4688 - R 78,2021

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    40.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0