This range of Shoulder Screws feature a cap head with a choice of hexagonal , torx or slotted drive.
They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.
Material: 303 Stainless Steel, 316 Stainless Steel, 416 Stainless Steel, Titanium G2, Titanium G5 Colour: , Black Series Code: SRP0145.A2, SRP0132.A2, SRP0145.A4, SRP0130.A4, SRP0131, SRP0145.B2, SRP0132.B2, SRP0130.B2, SRP0145.B4, SRP0130.B4, SRP0132, SRP0130.T2, SRP0130.T5, SRP0130.A2
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | d1+0|-0.025 | l1 005 00 | Material | l2 | Drive Type | d3 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 260,9376 - R 434,962 | Request the lead time here |
M6
|
8.0
|
75.0
|
Titanium G2
|
11.0
|
Hex Drive
|
12.0
|
||
| R 730,1501 - R 1 216,7848 | Request the lead time here |
M16
|
20.0
|
60.0
|
Titanium G2
|
22.0
|
Hex Drive
|
30.0
|
||
| R 909,322 - R 1 515,5366 | Request the lead time here |
M16
|
20.0
|
90.0
|
Titanium G2
|
22.0
|
Hex Drive
|
30.0
|
||
| R 70,6788 - R 117,7981 | Request the lead time here |
M2
|
3.0
|
5.0
|
Titanium G5
|
4.0
|
Hex Drive
|
5.0
|
||
| R 247,8709 - R 413,1842 | Request the lead time here |
M10
|
12.0
|
70.0
|
Titanium G2
|
16.0
|
Hex Drive
|
20.0
|
||
| R 323,4993 - R 539,2974 | Request the lead time here |
M12
|
16.0
|
25.0
|
Titanium G2
|
18.0
|
Hex Drive
|
24.0
|
||
| R 177,1921 - R 295,3861 | Request the lead time here |
M10
|
12.0
|
10.0
|
Titanium G2
|
16.0
|
Hex Drive
|
20.0
|
||
| R 155,2163 - R 258,7598 | Request the lead time here |
M5
|
6.0
|
40.0
|
Titanium G5
|
6.0
|
Hex Drive
|
10.0
|
||
| R 909,322 - R 1 515,5366 | Request the lead time here |
M16
|
20.0
|
100.0
|
Titanium G2
|
22.0
|
Hex Drive
|
30.0
|
||
| R 374,1821 - R 623,6369 | Request the lead time here |
M5
|
6.0
|
100.0
|
Titanium G2
|
6.0
|
Hex Drive
|
10.0
|
||
| R 313,2043 - R 521,8752 | Request the lead time here |
M6
|
8.0
|
75.0
|
Titanium G5
|
11.0
|
Hex Drive
|
12.0
|
||
| R 230,6467 - R 384,4771 | Request the lead time here |
M10
|
12.0
|
20.0
|
Titanium G5
|
16.0
|
Hex Drive
|
20.0
|
||
| R 426,6468 - R 711,144 | Request the lead time here |
M12
|
16.0
|
50.0
|
Titanium G2
|
18.0
|
Hex Drive
|
24.0
|
||
| R 523,0631 - R 871,7058 | Request the lead time here |
M12
|
16.0
|
75.0
|
Titanium G2
|
18.0
|
Hex Drive
|
24.0
|
||
| R 139,5759 - R 232,6265 | Request the lead time here |
M5
|
6.0
|
18.0
|
Titanium G5
|
6.0
|
Hex Drive
|
10.0
|
||
| R 72,8566 - R 121,3617 | Request the lead time here |
M2
|
3.0
|
25.0
|
Titanium G5
|
4.0
|
Hex Drive
|
5.0
|
||
| R 88,893 - R 148,287 | Request the lead time here |
M6
|
8.0
|
35.0
|
316 Stainless Steel
|
11.0
|
Hex Drive
|
12.0
|
||
| R 124,1334 - R 206,8891 | Request the lead time here |
M8
|
10.0
|
55.0
|
316 Stainless Steel
|
12.0
|
Hex Drive
|
14.0
|
||
| R 28,3111 - R 47,1192 | Request the lead time here |
M3
|
4.0
|
30.0
|
303 Stainless Steel
|
4.0
|
Torx Drive
|
6.0
|
||
| R 55,8304 - R 93,0506 | Request the lead time here |
M5
|
6.0
|
14.0
|
316 Stainless Steel
|
6.0
|
Hex Drive
|
10.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue