This range of Shoulder Screws feature a cap head with a choice of hexagonal , torx or slotted drive.
They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.
Material: 303 Stainless Steel, 316 Stainless Steel, 416 Stainless Steel, Titanium G2, Titanium G5 Colour: , Black Series Code: SRP0145.A2, SRP0132.A2, SRP0145.A4, SRP0130.A4, SRP0131, SRP0145.B2, SRP0132.B2, SRP0130.B2, SRP0145.B4, SRP0130.B4, SRP0132, SRP0130.T2, SRP0130.T5, SRP0130.A2
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | d1+0|-0.025 | l1 005 00 | Material | l2 | Drive Type | d3 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 45,9351 - R 65,6265 | Request the lead time here |
M3
|
4.0
|
6.0
|
303 Stainless Steel
|
4.0
|
Hex Drive
|
6.0
|
||
| R 62,021 - R 88,5998 | Request the lead time here |
M4
|
5.0
|
30.0
|
303 Stainless Steel
|
5.0
|
Hex Drive
|
8.0
|
||
| R 78,2687 - R 111,8158 | Request the lead time here |
M5
|
6.0
|
14.0
|
303 Stainless Steel
|
6.0
|
Hex Drive
|
10.0
|
||
| R 62,021 - R 88,5998 | Request the lead time here |
M4
|
5.0
|
25.0
|
303 Stainless Steel
|
5.0
|
Hex Drive
|
8.0
|
||
| R 364,326 - R 520,4706 | Request the lead time here |
M12
|
16.0
|
90.0
|
303 Stainless Steel
|
18.0
|
Hex Drive
|
24.0
|
||
| R 78,2687 - R 111,8158 | Request the lead time here |
M5
|
6.0
|
12.0
|
303 Stainless Steel
|
6.0
|
Hex Drive
|
10.0
|
||
| R 323,0364 - R 461,4773 | Request the lead time here |
M12
|
16.0
|
70.0
|
303 Stainless Steel
|
18.0
|
Hex Drive
|
24.0
|
||
| R 240,1221 - R 343,0283 | Request the lead time here |
M12
|
16.0
|
30.0
|
303 Stainless Steel
|
18.0
|
Hex Drive
|
24.0
|
||
| R 56,7168 - R 81,0191 | Request the lead time here |
M5
|
6.0
|
4.0
|
303 Stainless Steel
|
6.0
|
Hex Drive
|
10.0
|
||
| R 87,2246 - R 124,6083 | Request the lead time here |
M5
|
6.0
|
20.0
|
303 Stainless Steel
|
6.0
|
Hex Drive
|
10.0
|
||
| R 45,9351 - R 65,6265 | Request the lead time here |
M3
|
4.0
|
4.0
|
303 Stainless Steel
|
4.0
|
Hex Drive
|
6.0
|
||
| R 45,9351 - R 65,6265 | Request the lead time here |
M3
|
6.0
|
5.0
|
303 Stainless Steel
|
4.0
|
Hex Drive
|
6.0
|
||
| R 323,0364 - R 461,4773 | Request the lead time here |
M12
|
16.0
|
60.0
|
303 Stainless Steel
|
18.0
|
Hex Drive
|
24.0
|
||
| R 287,051 - R 410,0762 | Request the lead time here |
M12
|
16.0
|
50.0
|
303 Stainless Steel
|
18.0
|
Hex Drive
|
24.0
|
||
| R 184,399 - R 263,4305 | Request the lead time here |
M10
|
12.0
|
90.0
|
303 Stainless Steel
|
16.0
|
Hex Drive
|
20.0
|
||
| R 82,7525 - R 118,2178 | Request the lead time here |
M6
|
8.0
|
10.0
|
303 Stainless Steel
|
11.0
|
Hex Drive
|
12.0
|
||
| R 199,653 - R 285,2251 | Request the lead time here |
M5
|
6.0
|
80.0
|
303 Stainless Steel
|
6.0
|
Hex Drive
|
10.0
|
||
| R 220,3844 - R 314,8432 | Request the lead time here |
M6
|
8.0
|
100.0
|
303 Stainless Steel
|
11.0
|
Hex Drive
|
12.0
|
||
| R 45,9351 - R 65,6265 | Request the lead time here |
M2
|
3.0
|
6.0
|
303 Stainless Steel
|
4.0
|
Hex Drive
|
5.0
|
||
| R 45,9351 - R 65,6265 | Request the lead time here |
M2
|
3.0
|
8.0
|
303 Stainless Steel
|
4.0
|
Hex Drive
|
5.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue