This range of Shoulder Screws feature a cap head with a choice of hexagonal , torx or slotted drive.
They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.
Material: 303 Stainless Steel, 316 Stainless Steel, 416 Stainless Steel, Titanium G2, Titanium G5 Colour: , Black Series Code: SRP0145.A2, SRP0132.A2, SRP0145.A4, SRP0130.A4, SRP0131, SRP0145.B2, SRP0132.B2, SRP0130.B2, SRP0145.B4, SRP0130.B4, SRP0132, SRP0130.T2, SRP0130.T5, SRP0130.A2
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | d1+0|-0.025 | l1 005 00 | Material | l2 | Drive Type | d3 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 224,7922 - R 321,1401 | Request the lead time here |
M6
|
8.0
|
100.0
|
303 Stainless Steel
|
11.0
|
Hex Drive
|
12.0
|
||
| R 228,5169 - R 326,4561 | Request the lead time here |
M5
|
6.0
|
90.0
|
303 Stainless Steel
|
6.0
|
Hex Drive
|
10.0
|
||
| R 241,2588 - R 344,6554 | Request the lead time here |
M16
|
20.0
|
35.0
|
303 Stainless Steel
|
22.0
|
Hex Drive
|
30.0
|
||
| R 186,4015 - R 266,2828 | Request the lead time here |
M8
|
10.0
|
70.0
|
303 Stainless Steel
|
12.0
|
Hex Drive
|
14.0
|
||
| R 357,9159 - R 511,3017 | Request the lead time here |
M12
|
16.0
|
75.0
|
303 Stainless Steel
|
18.0
|
Hex Drive
|
24.0
|
||
| R 179,6357 - R 256,6174 | Request the lead time here |
M8
|
10.0
|
65.0
|
303 Stainless Steel
|
12.0
|
Hex Drive
|
14.0
|
||
| R 226,4895 - R 323,5564 | Request the lead time here |
M8
|
10.0
|
100.0
|
303 Stainless Steel
|
12.0
|
Hex Drive
|
14.0
|
||
| R 292,7921 - R 418,2777 | Request the lead time here |
M12
|
16.0
|
55.0
|
303 Stainless Steel
|
18.0
|
Hex Drive
|
24.0
|
||
| R 210,0818 - R 300,1119 | Request the lead time here |
M8
|
10.0
|
80.0
|
303 Stainless Steel
|
12.0
|
Hex Drive
|
14.0
|
||
| R 329,4971 - R 470,7068 | Request the lead time here |
M12
|
16.0
|
65.0
|
303 Stainless Steel
|
18.0
|
Hex Drive
|
24.0
|
||
| R 244,9246 - R 349,8889 | Request the lead time here |
M12
|
16.0
|
35.0
|
303 Stainless Steel
|
18.0
|
Hex Drive
|
24.0
|
||
| R 292,7921 - R 418,2777 | Request the lead time here |
M12
|
16.0
|
45.0
|
303 Stainless Steel
|
18.0
|
Hex Drive
|
24.0
|
||
| R 200,9468 - R 287,0635 | Request the lead time here |
M10
|
12.0
|
100.0
|
303 Stainless Steel
|
16.0
|
Hex Drive
|
20.0
|
||
| R 169,817 - R 242,6025 | Request the lead time here |
M10
|
12.0
|
70.0
|
303 Stainless Steel
|
16.0
|
Hex Drive
|
20.0
|
||
| R 157,8177 - R 225,4522 | Request the lead time here |
M10
|
12.0
|
60.0
|
303 Stainless Steel
|
16.0
|
Hex Drive
|
20.0
|
||
| R 101,8289 - R 145,4649 | Request the lead time here |
M6
|
10.0
|
12.0
|
303 Stainless Steel
|
11.0
|
Hex Drive
|
14.0
|
||
| R 131,2614 - R 187,5095 | Request the lead time here |
M10
|
12.0
|
16.0
|
303 Stainless Steel
|
16.0
|
Hex Drive
|
20.0
|
||
| R 180,8144 - R 258,3147 | Request the lead time here |
M10
|
12.0
|
80.0
|
303 Stainless Steel
|
16.0
|
Hex Drive
|
20.0
|
||
| R 222,0929 - R 317,2739 | Request the lead time here |
M12
|
16.0
|
25.0
|
303 Stainless Steel
|
18.0
|
Hex Drive
|
24.0
|
||
| R 244,9246 - R 349,8889 | Request the lead time here |
M12
|
16.0
|
30.0
|
303 Stainless Steel
|
18.0
|
Hex Drive
|
24.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue