Menu Search

Shoulder Screws - Cap Head

In production

This range of Shoulder Screws feature a cap head with a choice of hexagonal , torx or slotted drive.

  • Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.
  • Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure.
  • Slotted drives accept standard blade screwdrivers and require less downward pressure to drive parts, than those with recessed openings.

They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.
  • They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability.
  • The material is a popular choice for construction and automotive applications.
Material: 303 Stainless Steel, 316 Stainless Steel, 416 Stainless Steel, Titanium G2, Titanium G5 Colour: , Black Series Code: SRP0145.A2, SRP0132.A2, SRP0145.A4, SRP0130.A4, SRP0131, SRP0145.B2, SRP0132.B2, SRP0130.B2, SRP0145.B4, SRP0130.B4, SRP0132, SRP0130.T2, SRP0130.T5, SRP0130.A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
1 669 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1+0|-0.025 l1 005 00 Material l2 Drive Type d3 View
R 120,1738 - R 200,3557 Request the lead time here
M10
12.0
60.0
316 Stainless Steel
16.0
Hex Drive
20.0
R 52,4647 - R 87,5071 Request the lead time here
M5
6.0
30.0
303 Stainless Steel
6.0
Slotted Drive
10.0
R 117,4021 - R 195,6042 Request the lead time here
M8
10.0
50.0
316 Stainless Steel
12.0
Hex Drive
14.0
R 250,2467 - R 417,1438 Request the lead time here
M12
16.0
70.0
316 Stainless Steel
18.0
Hex Drive
24.0
R 41,3778 - R 68,897 Request the lead time here
M4
5.0
16.0
316 Stainless Steel
5.0
Hex Drive
8.0
R 83,1516 - R 138,586 Request the lead time here
M6
8.0
25.0
316 Stainless Steel
11.0
Hex Drive
12.0
R 35,8344 - R 59,592 Request the lead time here
M4
5.0
16.0
416 Stainless Steel
5.0
Hex Drive
8.0
R 55,0384 - R 91,8627 Request the lead time here
M6
8.0
12.0
416 Stainless Steel
11.0
Hex Drive
12.0
R 37,8142 - R 62,9576 Request the lead time here
M5
6.0
4.0
416 Stainless Steel
6.0
Hex Drive
10.0
R 55,0384 - R 91,8627 Request the lead time here
M6
8.0
10.0
416 Stainless Steel
11.0
Hex Drive
12.0
R 57,6122 - R 96,0203 Request the lead time here
M5
6.0
30.0
416 Stainless Steel
6.0
Hex Drive
10.0
R 32,2707 - R 53,8506 Request the lead time here
M4
5.0
8.0
416 Stainless Steel
5.0
Hex Drive
8.0
R 49,693 - R 82,9536 Request the lead time here
M6
8.0
12.0
303 Stainless Steel
11.0
Slotted Drive
12.0
R 49,099 - R 81,9637 Request the lead time here
M6
10.0
8.0
416 Stainless Steel
11.0
Slotted Drive
14.0
R 28,1132 - R 46,7233 Request the lead time here
M4
5.0
5.0
303 Stainless Steel
5.0
Slotted Drive
8.0
R 120,1738 - R 200,3557 Request the lead time here
M10
12.0
30.0
316 Stainless Steel
16.0
Hex Drive
20.0
R 40,7839 - R 67,9071 Request the lead time here
M4
5.0
20.0
416 Stainless Steel
5.0
Hex Drive
8.0
R 51,6728 - R 86,1213 Request the lead time here
M5
6.0
16.0
416 Stainless Steel
6.0
Hex Drive
10.0
Request the lead time here
M6
8.0
6.0
416 Stainless Steel
11.0
Hex Drive
12.0
R 31,2808 - R 52,2667 Request the lead time here
M4
5.0
4.0
416 Stainless Steel
5.0
Hex Drive
8.0
  • of 84
Shoulder Screw Cap Head M10 12.0 60.0 316 Stainless Steel

20223014

Price Range
R 200,3557 - R 120,1738

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    60.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M5 6.0 30.0 303 Stainless Steel

20221553

Price Range
R 87,5071 - R 52,4647

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    30.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw Cap Head M8 10.0 50.0 316 Stainless Steel

20222925

Price Range
R 195,6042 - R 117,4021

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    50.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw Cap Head M12 16.0 70.0 316 Stainless Steel

20223069

Price Range
R 417,1438 - R 250,2467

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    16.0
  • l1 005 00
    70.0
  • d2
    M12
  • d3
    24.0
  • l2
    18.0
Shoulder Screw Cap Head M4 5.0 16.0 316 Stainless Steel

20222680

Price Range
R 68,897 - R 41,3778

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    16.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw Cap Head M6 8.0 25.0 316 Stainless Steel

20222833

Price Range
R 138,586 - R 83,1516

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    25.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M4 5.0 16.0 416 Stainless Steel

20222048

Price Range
R 59,592 - R 35,8344

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    16.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw Cap Head M6 8.0 12.0 416 Stainless Steel

20222246

Price Range
R 91,8627 - R 55,0384

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    12.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M5 6.0 4.0 416 Stainless Steel

20222086

Price Range
R 62,9576 - R 37,8142

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    4.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw Cap Head M6 8.0 10.0 416 Stainless Steel

20222239

Price Range
R 91,8627 - R 55,0384

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    10.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M5 6.0 30.0 416 Stainless Steel

20222192

Price Range
R 96,0203 - R 57,6122

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    30.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw Cap Head M4 5.0 8.0 416 Stainless Steel

20222444

Price Range
R 53,8506 - R 32,2707

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    8.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw Cap Head M6 8.0 12.0 303 Stainless Steel

20221652

Price Range
R 82,9536 - R 49,693

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    12.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M6 10.0 8.0 416 Stainless Steel

20221706

Price Range
R 81,9637 - R 49,099

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    8.0
  • d2
    M6
  • d3
    14.0
  • l2
    11.0
Shoulder Screw Cap Head M4 5.0 5.0 303 Stainless Steel

20221959

Price Range
R 46,7233 - R 28,1132

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    5.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw Cap Head M10 12.0 30.0 316 Stainless Steel

20222987

Price Range
R 200,3557 - R 120,1738

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    30.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M4 5.0 20.0 416 Stainless Steel

20222055

Price Range
R 67,9071 - R 40,7839

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    20.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw Cap Head M5 6.0 16.0 416 Stainless Steel

20222161

Price Range
R 86,1213 - R 51,6728

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    16.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw Cap Head M6 8.0 6.0 416 Stainless Steel

20222208


Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    6.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M4 5.0 4.0 416 Stainless Steel

20222413

Price Range
R 52,2667 - R 31,2808

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    4.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0