Menu Search

Shoulder Screws - Cap Head

In production

This range of Shoulder Screws feature a cap head with a choice of hexagonal , torx or slotted drive.

  • Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.
  • Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure.
  • Slotted drives accept standard blade screwdrivers and require less downward pressure to drive parts, than those with recessed openings.

They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.
  • They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability.
  • The material is a popular choice for construction and automotive applications.
Material: 303 Stainless Steel, 316 Stainless Steel, 416 Stainless Steel, Titanium G2, Titanium G5 Colour: , Black Series Code: SRP0145.A2, SRP0132.A2, SRP0145.A4, SRP0130.A4, SRP0131, SRP0145.B2, SRP0132.B2, SRP0130.B2, SRP0145.B4, SRP0130.B4, SRP0132, SRP0130.T2, SRP0130.T5, SRP0130.A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
1 669 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1+0|-0.025 l1 005 00 Material l2 Drive Type d3 View
R 244,9246 - R 349,8889 Request the lead time here
M12
16.0
35.0
303 Stainless Steel
18.0
Hex Drive
24.0
R 186,4015 - R 266,2828 Request the lead time here
M8
10.0
70.0
303 Stainless Steel
12.0
Hex Drive
14.0
R 174,3904 - R 249,1326 Request the lead time here
M8
10.0
55.0
303 Stainless Steel
12.0
Hex Drive
14.0
R 179,6357 - R 256,6174 Request the lead time here
M8
10.0
65.0
303 Stainless Steel
12.0
Hex Drive
14.0
R 226,4895 - R 323,5564 Request the lead time here
M8
10.0
100.0
303 Stainless Steel
12.0
Hex Drive
14.0
R 157,8177 - R 225,4522 Request the lead time here
M10
12.0
55.0
303 Stainless Steel
16.0
Hex Drive
20.0
R 381,4076 - R 544,8596 Request the lead time here
M16
20.0
75.0
303 Stainless Steel
22.0
Hex Drive
30.0
R 241,2588 - R 344,6554 Request the lead time here
M16
20.0
45.0
303 Stainless Steel
22.0
Hex Drive
30.0
R 241,2588 - R 344,6554 Request the lead time here
M16
20.0
35.0
303 Stainless Steel
22.0
Hex Drive
30.0
R 292,7921 - R 418,2777 Request the lead time here
M12
16.0
55.0
303 Stainless Steel
18.0
Hex Drive
24.0
R 210,0818 - R 300,1119 Request the lead time here
M8
10.0
80.0
303 Stainless Steel
12.0
Hex Drive
14.0
R 357,9159 - R 511,3017 Request the lead time here
M12
16.0
75.0
303 Stainless Steel
18.0
Hex Drive
24.0
R 292,7921 - R 418,2777 Request the lead time here
M12
16.0
45.0
303 Stainless Steel
18.0
Hex Drive
24.0
R 329,4971 - R 470,7068 Request the lead time here
M12
16.0
65.0
303 Stainless Steel
18.0
Hex Drive
24.0
R 157,8177 - R 225,4522 Request the lead time here
M10
12.0
30.0
303 Stainless Steel
16.0
Hex Drive
20.0
R 128,5503 - R 183,6433 Request the lead time here
M8
10.0
25.0
303 Stainless Steel
12.0
Hex Drive
14.0
R 157,8177 - R 225,4522 Request the lead time here
M10
12.0
60.0
303 Stainless Steel
16.0
Hex Drive
20.0
R 169,817 - R 242,6025 Request the lead time here
M10
12.0
70.0
303 Stainless Steel
16.0
Hex Drive
20.0
R 124,8256 - R 178,3273 Request the lead time here
M6
8.0
60.0
303 Stainless Steel
11.0
Hex Drive
12.0
R 52,2641 - R 74,6714 Request the lead time here
M4
5.0
10.0
303 Stainless Steel
5.0
Hex Drive
8.0
  • of 84
Shoulder Screw Cap Head M12 16.0 35.0 303 Stainless Steel

20144562

Price Range
R 349,8889 - R 244,9246

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    16.0
  • l1 005 00
    35.0
  • d2
    M12
  • d3
    24.0
  • l2
    18.0
Shoulder Screw Cap Head M8 10.0 70.0 303 Stainless Steel

20144692

Price Range
R 266,2828 - R 186,4015

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    70.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw Cap Head M8 10.0 55.0 303 Stainless Steel

20144661

Price Range
R 249,1326 - R 174,3904

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    55.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw Cap Head M8 10.0 65.0 303 Stainless Steel

20144685

Price Range
R 256,6174 - R 179,6357

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    65.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw Cap Head M8 10.0 100.0 303 Stainless Steel

20144722

Price Range
R 323,5564 - R 226,4895

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    100.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw Cap Head M10 12.0 55.0 303 Stainless Steel

20144548

Price Range
R 225,4522 - R 157,8177

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    55.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M16 20.0 75.0 303 Stainless Steel

20144630

Price Range
R 544,8596 - R 381,4076

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    20.0
  • l1 005 00
    75.0
  • d2
    M16
  • d3
    30.0
  • l2
    22.0
Shoulder Screw Cap Head M16 20.0 45.0 303 Stainless Steel

20144616

Price Range
R 344,6554 - R 241,2588

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    20.0
  • l1 005 00
    45.0
  • d2
    M16
  • d3
    30.0
  • l2
    22.0
Shoulder Screw Cap Head M16 20.0 35.0 303 Stainless Steel

20144609

Price Range
R 344,6554 - R 241,2588

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    20.0
  • l1 005 00
    35.0
  • d2
    M16
  • d3
    30.0
  • l2
    22.0
Shoulder Screw Cap Head M12 16.0 55.0 303 Stainless Steel

20144579

Price Range
R 418,2777 - R 292,7921

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    16.0
  • l1 005 00
    55.0
  • d2
    M12
  • d3
    24.0
  • l2
    18.0
Shoulder Screw Cap Head M8 10.0 80.0 303 Stainless Steel

20144708

Price Range
R 300,1119 - R 210,0818

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    80.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw Cap Head M12 16.0 75.0 303 Stainless Steel

20144593

Price Range
R 511,3017 - R 357,9159

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    16.0
  • l1 005 00
    75.0
  • d2
    M12
  • d3
    24.0
  • l2
    18.0
Shoulder Screw Cap Head M12 16.0 45.0 303 Stainless Steel

20144494

Price Range
R 418,2777 - R 292,7921

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    16.0
  • l1 005 00
    45.0
  • d2
    M12
  • d3
    24.0
  • l2
    18.0
Shoulder Screw Cap Head M12 16.0 65.0 303 Stainless Steel

20144586

Price Range
R 470,7068 - R 329,4971

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    16.0
  • l1 005 00
    65.0
  • d2
    M12
  • d3
    24.0
  • l2
    18.0
Shoulder Screw Cap Head M10 12.0 30.0 303 Stainless Steel

20142919

Price Range
R 225,4522 - R 157,8177

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    30.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M8 10.0 25.0 303 Stainless Steel

20142896

Price Range
R 183,6433 - R 128,5503

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    25.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw Cap Head M10 12.0 60.0 303 Stainless Steel

20141905

Price Range
R 225,4522 - R 157,8177

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    60.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M10 12.0 70.0 303 Stainless Steel

20141912

Price Range
R 242,6025 - R 169,817

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    70.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M6 8.0 60.0 303 Stainless Steel

20141882

Price Range
R 178,3273 - R 124,8256

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    60.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M4 5.0 10.0 303 Stainless Steel

20142049

Price Range
R 74,6714 - R 52,2641

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    10.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0