Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
This range of Shoulder Screws feature a cap head with a choice of hexagonal , torx or slotted drive.
They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.
Material: 303 Stainless Steel, 316 Stainless Steel, 416 Stainless Steel, Titanium G2, Titanium G5 Colour: , Black Series Code: SRP0145.A2, SRP0132.A2, SRP0145.A4, SRP0130.A4, SRP0131, SRP0145.B2, SRP0132.B2, SRP0130.B2, SRP0145.B4, SRP0130.B4, SRP0132, SRP0130.T2, SRP0130.T5, SRP0130.A2
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | d1+0|-0.025 | l1 005 00 | Material | l2 | Drive Type | d3 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 186,4015 - R 266,2828 | Request the lead time here |
M8
|
10.0
|
70.0
|
303 Stainless Steel
|
12.0
|
Hex Drive
|
14.0
|
||
| R 84,4076 - R 120,5822 | Request the lead time here |
M6
|
8.0
|
8.0
|
303 Stainless Steel
|
11.0
|
Hex Drive
|
12.0
|
||
| R 370,7639 - R 529,666 | Request the lead time here |
M12
|
16.0
|
100.0
|
303 Stainless Steel
|
18.0
|
Hex Drive
|
24.0
|
||
| R 357,9159 - R 511,3017 | Request the lead time here |
M12
|
16.0
|
80.0
|
303 Stainless Steel
|
18.0
|
Hex Drive
|
24.0
|
||
| R 46,8538 - R 66,9391 | Request the lead time here |
M3
|
4.0
|
4.0
|
303 Stainless Steel
|
4.0
|
Hex Drive
|
6.0
|
||
| R 57,8512 - R 82,6395 | Request the lead time here |
M5
|
6.0
|
4.0
|
303 Stainless Steel
|
6.0
|
Hex Drive
|
10.0
|
||
| R 371,6125 - R 530,8801 | Request the lead time here |
M12
|
16.0
|
90.0
|
303 Stainless Steel
|
18.0
|
Hex Drive
|
24.0
|
||
| R 84,4076 - R 120,5822 | Request the lead time here |
M6
|
8.0
|
10.0
|
303 Stainless Steel
|
11.0
|
Hex Drive
|
12.0
|
||
| R 46,8538 - R 66,9391 | Request the lead time here |
M3
|
4.0
|
6.0
|
303 Stainless Steel
|
4.0
|
Hex Drive
|
6.0
|
||
| R 93,5426 - R 133,6306 | Request the lead time here |
M6
|
10.0
|
8.0
|
303 Stainless Steel
|
11.0
|
Hex Drive
|
14.0
|
||
| R 329,4971 - R 470,7068 | Request the lead time here |
M12
|
16.0
|
70.0
|
303 Stainless Steel
|
18.0
|
Hex Drive
|
24.0
|
||
| R 292,7921 - R 418,2777 | Request the lead time here |
M12
|
16.0
|
50.0
|
303 Stainless Steel
|
18.0
|
Hex Drive
|
24.0
|
||
| R 291,7784 - R 416,8279 | Request the lead time here |
M12
|
16.0
|
40.0
|
303 Stainless Steel
|
18.0
|
Hex Drive
|
24.0
|
||
| R 329,4971 - R 470,7068 | Request the lead time here |
M12
|
16.0
|
60.0
|
303 Stainless Steel
|
18.0
|
Hex Drive
|
24.0
|
||
| R 222,0929 - R 317,2739 | Request the lead time here |
M12
|
16.0
|
25.0
|
303 Stainless Steel
|
18.0
|
Hex Drive
|
24.0
|
||
| R 244,9246 - R 349,8889 | Request the lead time here |
M12
|
16.0
|
30.0
|
303 Stainless Steel
|
18.0
|
Hex Drive
|
24.0
|
||
| R 188,0871 - R 268,6992 | Request the lead time here |
M10
|
12.0
|
90.0
|
303 Stainless Steel
|
16.0
|
Hex Drive
|
20.0
|
||
| R 180,8144 - R 258,3147 | Request the lead time here |
M10
|
12.0
|
80.0
|
303 Stainless Steel
|
16.0
|
Hex Drive
|
20.0
|
||
| R 127,1031 - R 211,8386 | Request the lead time here |
M10
|
12.0
|
50.0
|
316 Stainless Steel
|
16.0
|
Hex Drive
|
20.0
|
||
| R 196,5941 - R 327,6568 | Request the lead time here |
M12
|
16.0
|
35.0
|
316 Stainless Steel
|
18.0
|
Hex Drive
|
24.0