Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
This range of Shoulder Screws feature a cap head with a choice of hexagonal , torx or slotted drive.
They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.
Material: 303 Stainless Steel, 316 Stainless Steel, 416 Stainless Steel, Titanium G2, Titanium G5 Colour: , Black Series Code: SRP0145.A2, SRP0132.A2, SRP0145.A4, SRP0130.A4, SRP0131, SRP0145.B2, SRP0132.B2, SRP0130.B2, SRP0145.B4, SRP0130.B4, SRP0132, SRP0130.T2, SRP0130.T5, SRP0130.A2
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | d1+0|-0.025 | l1 005 00 | Material | l2 | Drive Type | d3 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 55,1401 - R 78,7733 | Request the lead time here |
M4
|
5.0
|
16.0
|
303 Stainless Steel
|
5.0
|
Hex Drive
|
8.0
|
||
| R 84,4076 - R 120,5822 | Request the lead time here |
M6
|
8.0
|
8.0
|
303 Stainless Steel
|
11.0
|
Hex Drive
|
12.0
|
||
| R 241,2588 - R 344,6554 | Request the lead time here |
M16
|
20.0
|
40.0
|
303 Stainless Steel
|
22.0
|
Hex Drive
|
30.0
|
||
| R 434,1432 - R 620,2029 | Request the lead time here |
M16
|
20.0
|
90.0
|
303 Stainless Steel
|
22.0
|
Hex Drive
|
30.0
|
||
| R 121,1127 - R 173,0113 | Request the lead time here |
M10
|
12.0
|
12.0
|
303 Stainless Steel
|
16.0
|
Hex Drive
|
20.0
|
||
| R 131,2614 - R 187,5095 | Request the lead time here |
M10
|
12.0
|
20.0
|
303 Stainless Steel
|
16.0
|
Hex Drive
|
20.0
|
||
| R 47,7025 - R 68,1413 | Request the lead time here |
M3
|
4.0
|
10.0
|
303 Stainless Steel
|
4.0
|
Hex Drive
|
6.0
|
||
| R 169,817 - R 242,6025 | Request the lead time here |
M6
|
8.0
|
70.0
|
303 Stainless Steel
|
11.0
|
Hex Drive
|
12.0
|
||
| R 311,4982 - R 444,9991 | Request the lead time here |
M16
|
20.0
|
50.0
|
303 Stainless Steel
|
22.0
|
Hex Drive
|
30.0
|
||
| R 47,7025 - R 68,1413 | Request the lead time here |
M4
|
5.0
|
5.0
|
303 Stainless Steel
|
5.0
|
Hex Drive
|
8.0
|
||
| R 110,9639 - R 158,5132 | Request the lead time here |
M6
|
8.0
|
30.0
|
303 Stainless Steel
|
11.0
|
Hex Drive
|
12.0
|
||
| R 157,8177 - R 225,4522 | Request the lead time here |
M10
|
12.0
|
30.0
|
303 Stainless Steel
|
16.0
|
Hex Drive
|
20.0
|
||
| R 218,3682 - R 311,9579 | Request the lead time here |
M6
|
8.0
|
90.0
|
303 Stainless Steel
|
11.0
|
Hex Drive
|
12.0
|
||
| R 214,6435 - R 306,6419 | Request the lead time here |
M6
|
8.0
|
80.0
|
303 Stainless Steel
|
11.0
|
Hex Drive
|
12.0
|
||
| R 46,8538 - R 66,9391 | Request the lead time here |
M2
|
3.0
|
5.0
|
303 Stainless Steel
|
4.0
|
Hex Drive
|
5.0
|
||
| R 203,6461 - R 290,9297 | Request the lead time here |
M5
|
6.0
|
80.0
|
303 Stainless Steel
|
6.0
|
Hex Drive
|
10.0
|
||
| R 224,7922 - R 321,1401 | Request the lead time here |
M6
|
8.0
|
100.0
|
303 Stainless Steel
|
11.0
|
Hex Drive
|
12.0
|
||
| R 63,2615 - R 90,3718 | Request the lead time here |
M4
|
5.0
|
40.0
|
303 Stainless Steel
|
5.0
|
Hex Drive
|
8.0
|
||
| R 47,7025 - R 68,1413 | Request the lead time here |
M3
|
4.0
|
16.0
|
303 Stainless Steel
|
4.0
|
Hex Drive
|
6.0
|
||
| R 46,8538 - R 66,9391 | Request the lead time here |
M2
|
3.0
|
7.0
|
303 Stainless Steel
|
4.0
|
Hex Drive
|
5.0