20230012
20230012
| Quantity | Unit price |
|---|---|
| 1 - 99 | R 57,4142 |
| 100 - 199 | R 51,6728 |
| 200 - 499 | R 45,9314 |
| 500 - 999 | R 40,1899 |
| 1000 + | R 34,4485 |
| d1+0|-0.025 | 6.0 |
|---|---|
| l1 005 00 | 6.0 |
| d2 | M5 |
| d3 | 10.0 |
| l2 | 6.0 |
| h1 | 5.0 |
| TX Size | TX-25 |
| Drive Type | Torx Drive |
| Material | 303 Stainless Steel |
| Commodity Code | 7318156290 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue