Menu Search

Shoulder Bolts - Hex Head

In production

These Shoulder bolts, also known as shoulder screws, are a type of fastener with a plain section shoulder in between the head and threaded portion of the screw. The shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.

It decreases stress concentration and lowers the likelihood of damage or failure. It is also durable, corrosion-resistant, and nonmagnetic. It can handle high loads, vibrations, and harsh environments.

Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt. The hex head shape enables simple torque application with a wrench or socket, delivering a tight and solid connection. It is widely utilised in various sectors, including automotive, industrial, electronics, and construction.

  • This shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.
  • Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt.
  • It is durable, corrosion-resistant, and nonmagnetic.
  • It can handle high loads, vibrations, and harsh environments.
Material: 303 Stainless Steel, Steel Series Code: SRP0140.A2, SRP0138.A2, SRP013+C142995, SRP0135, SRP0142.SC, SRP0141.SC, SRP0139, SRP0138.SC

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
562 results
Product SKUs information
Essentra Part Number Price range Availability d2 l2 H1 Material d1 l1 Type View
R 791,5239 - R 1 130,624 Request the lead time here
44.0
61.0
26.0
Steel
M42
200.0
Standard Thread
R 59,79 - R 85,4086 Request the lead time here
13.0
20.5
7.5
Steel
M12
35.0
Standard Thread
R 53,8506 - R 76,9152 Request the lead time here
24.71
33.0
15.0
Steel
M24
75.0
Construction Grade
R 153,6325 - R 219,5202 Request the lead time here
24.71
33.0
15.0
Steel
M24
195.0
Construction Grade
R 19,60 - R 28,133 Request the lead time here
16.74
24.5
10.0
Steel
M16
45.0
Construction Grade
R 20,9859 - R 29,9346 Request the lead time here
16.74
24.5
10.0
Steel
M16
80.0
Construction Grade
R 55,2364 - R 78,8554 Request the lead time here
24.71
33.0
15.0
Steel
M24
85.0
Construction Grade
R 52,6627 - R 75,1136 Request the lead time here
24.71
33.0
15.0
Steel
M24
65.0
Construction Grade
R 18,4121 - R 26,3313 Request the lead time here
12.74
20.5
8.0
Steel
M12
40.0
Construction Grade
R 19,402 - R 27,7172 Request the lead time here
12.74
20.5
8.0
Steel
M12
70.0
Construction Grade
R 72,8566 - R 103,9395 Request the lead time here
11.0
15.5
6.4
Steel
M10
55.0
Short Thread
R 98,99 - R 141,4963 Request the lead time here
11.0
15.5
6.4
Steel
M10
80.0
Short Thread
R 56,4243 - R 80,5185 Request the lead time here
13.0
15.5
7.5
Steel
M12
32.0
Short Thread
R 60,5819 - R 86,4777 Request the lead time here
13.0
15.5
7.5
Steel
M12
40.0
Short Thread
R 44,9415 - R 64,1653 Request the lead time here
11.0
13.5
6.4
Steel
M10
32.0
Short Thread
R 42,3677 - R 60,4235 Request the lead time here
9.0
11.5
5.3
Steel
M8
38.0
Short Thread
R 168,4809 - R 240,7238 Request the lead time here
21.0
24.5
12.5
Steel
M20
140.0
Short Thread
R 239,5558 - R 342,1688 Request the lead time here
38.0
40.0
22.0
Steel
M36
130.0
Short Thread
R 30,6869 - R 43,714 Request the lead time here
9.0
14.5
5.3
Steel
M8
35.0
Standard Thread
R 74,0445 - R 105,8401 Request the lead time here
11.0
17.5
6.4
Steel
M10
42.0
Standard Thread
  • of 29
Shoulder Bolt - Hex Head M42 44.0 200.0 Steel

20259792

Price Range
R 1 130,624 - R 791,5239

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M42
  • d2
    44.0
  • l1
    200.0
  • l2
    61.0
Shoulder Bolt - Hex Head M12 13.0 35.0 Steel

20259846

Price Range
R 85,4086 - R 59,79

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M12
  • d2
    13.0
  • l1
    35.0
  • l2
    20.5
Shoulder Bolt - Hex Head M24 24.71 75.0 Steel

20260170

Price Range
R 76,9152 - R 53,8506

Stock Levels
Request the lead time here
Attributes
  • Type
    Construction Grade
  • d1
    M24
  • d2
    24.71
  • l1
    75.0
  • l2
    33.0
Shoulder Bolt - Hex Head M24 24.71 195.0 Steel

20260248

Price Range
R 219,5202 - R 153,6325

Stock Levels
Request the lead time here
Attributes
  • Type
    Construction Grade
  • d1
    M24
  • d2
    24.71
  • l1
    195.0
  • l2
    33.0
Shoulder Bolt - Hex Head M16 16.74 45.0 Steel

20259976

Price Range
R 28,133 - R 19,60

Stock Levels
Request the lead time here
Attributes
  • Type
    Construction Grade
  • d1
    M16
  • d2
    16.74
  • l1
    45.0
  • l2
    24.5
Shoulder Bolt - Hex Head M16 16.74 80.0 Steel

20260033

Price Range
R 29,9346 - R 20,9859

Stock Levels
Request the lead time here
Attributes
  • Type
    Construction Grade
  • d1
    M16
  • d2
    16.74
  • l1
    80.0
  • l2
    24.5
Shoulder Bolt - Hex Head M24 24.71 85.0 Steel

20260194

Price Range
R 78,8554 - R 55,2364

Stock Levels
Request the lead time here
Attributes
  • Type
    Construction Grade
  • d1
    M24
  • d2
    24.71
  • l1
    85.0
  • l2
    33.0
Shoulder Bolt - Hex Head M24 24.71 65.0 Steel

20260163

Price Range
R 75,1136 - R 52,6627

Stock Levels
Request the lead time here
Attributes
  • Type
    Construction Grade
  • d1
    M24
  • d2
    24.71
  • l1
    65.0
  • l2
    33.0
Shoulder Bolt - Hex Head M12 12.74 40.0 Steel

20259891

Price Range
R 26,3313 - R 18,4121

Stock Levels
Request the lead time here
Attributes
  • Type
    Construction Grade
  • d1
    M12
  • d2
    12.74
  • l1
    40.0
  • l2
    20.5
Shoulder Bolt - Hex Head M12 12.74 70.0 Steel

20259945

Price Range
R 27,7172 - R 19,402

Stock Levels
Request the lead time here
Attributes
  • Type
    Construction Grade
  • d1
    M12
  • d2
    12.74
  • l1
    70.0
  • l2
    20.5
Shoulder Bolt - Hex Head M10 11.0 55.0 Steel

20260439

Price Range
R 103,9395 - R 72,8566

Stock Levels
Request the lead time here
Attributes
  • Type
    Short Thread
  • d1
    M10
  • d2
    11.0
  • l1
    55.0
  • l2
    15.5
Shoulder Bolt - Hex Head M10 11.0 80.0 Steel

20260484

Price Range
R 141,4963 - R 98,99

Stock Levels
Request the lead time here
Attributes
  • Type
    Short Thread
  • d1
    M10
  • d2
    11.0
  • l1
    80.0
  • l2
    15.5
Shoulder Bolt - Hex Head M12 13.0 32.0 Steel

20260507

Price Range
R 80,5185 - R 56,4243

Stock Levels
Request the lead time here
Attributes
  • Type
    Short Thread
  • d1
    M12
  • d2
    13.0
  • l1
    32.0
  • l2
    15.5
Shoulder Bolt - Hex Head M12 13.0 40.0 Steel

20260538

Price Range
R 86,4777 - R 60,5819

Stock Levels
Request the lead time here
Attributes
  • Type
    Short Thread
  • d1
    M12
  • d2
    13.0
  • l1
    40.0
  • l2
    15.5
Shoulder Bolt - Hex Head M10 11.0 32.0 Steel

20260354

Price Range
R 64,1653 - R 44,9415

Stock Levels
Request the lead time here
Attributes
  • Type
    Short Thread
  • d1
    M10
  • d2
    11.0
  • l1
    32.0
  • l2
    13.5
Shoulder Bolt - Hex Head M8 9.0 38.0 Steel

20260293

Price Range
R 60,4235 - R 42,3677

Stock Levels
Request the lead time here
Attributes
  • Type
    Short Thread
  • d1
    M8
  • d2
    9.0
  • l1
    38.0
  • l2
    11.5
Shoulder Bolt - Hex Head M20 21.0 140.0 Steel

20261047

Price Range
R 240,7238 - R 168,4809

Stock Levels
Request the lead time here
Attributes
  • Type
    Short Thread
  • d1
    M20
  • d2
    21.0
  • l1
    140.0
  • l2
    24.5
Shoulder Bolt - Hex Head M36 38.0 130.0 Steel

20261351

Price Range
R 342,1688 - R 239,5558

Stock Levels
Request the lead time here
Attributes
  • Type
    Short Thread
  • d1
    M36
  • d2
    38.0
  • l1
    130.0
  • l2
    40.0
Shoulder Bolt - Hex Head M8 9.0 35.0 Steel

20261405

Price Range
R 43,714 - R 30,6869

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M8
  • d2
    9.0
  • l1
    35.0
  • l2
    14.5
Shoulder Bolt - Hex Head M10 11.0 42.0 Steel

20261504

Price Range
R 105,8401 - R 74,0445

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M10
  • d2
    11.0
  • l1
    42.0
  • l2
    17.5