Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Shoulder bolts, also known as shoulder screws, are a type of fastener with a plain section shoulder in between the head and threaded portion of the screw. The shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.
It decreases stress concentration and lowers the likelihood of damage or failure. It is also durable, corrosion-resistant, and nonmagnetic. It can handle high loads, vibrations, and harsh environments.
Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt. The hex head shape enables simple torque application with a wrench or socket, delivering a tight and solid connection. It is widely utilised in various sectors, including automotive, industrial, electronics, and construction.
Material: 303 Stainless Steel, Steel Series Code: SRP0140.A2, SRP0138.A2, SRP013+C142995, SRP0135, SRP0142.SC, SRP0141.SC, SRP0139, SRP0138.SC
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | l2 | H1 | Material | d1 | l1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 72,8566 - R 103,9395 | Request the lead time here |
13.0
|
17.5
|
7.5
|
Steel
|
M12
|
60.0
|
Short Thread
|
||
| R 81,9637 - R 117,1051 | Request the lead time here |
13.0
|
17.5
|
7.5
|
Steel
|
M12
|
75.0
|
Short Thread
|
||
| R 66,1253 - R 94,3771 | Request the lead time here |
15.0
|
17.0
|
8.8
|
Steel
|
M14
|
40.0
|
Short Thread
|
||
| R 148,089 - R 211,6208 | Request the lead time here |
21.0
|
24.5
|
12.5
|
Steel
|
M20
|
105.0
|
Short Thread
|
||
| R 173,8264 - R 248,2075 | Request the lead time here |
25.0
|
28.5
|
15.0
|
Steel
|
M24
|
65.0
|
Short Thread
|
||
| R 68,3031 - R 97,5645 | Request the lead time here |
15.0
|
17.0
|
8.8
|
Steel
|
M14
|
45.0
|
Short Thread
|
||
| R 81,1718 - R 115,8579 | Request the lead time here |
17.0
|
19.0
|
10.0
|
Steel
|
M16
|
42.0
|
Short Thread
|
||
| R 75,0344 - R 107,2655 | Request the lead time here |
15.0
|
19.0
|
8.8
|
Steel
|
M14
|
55.0
|
Short Thread
|
||
| R 80,1819 - R 114,6106 | Request the lead time here |
17.0
|
19.0
|
10.0
|
Steel
|
M16
|
40.0
|
Short Thread
|
||
| R 100,3758 - R 143,2979 | Request the lead time here |
13.0
|
17.5
|
7.5
|
Steel
|
M12
|
110.0
|
Short Thread
|
||
| R 79,7859 - R 114,0563 | Request the lead time here |
13.0
|
17.5
|
7.5
|
Steel
|
M12
|
70.0
|
Short Thread
|
||
| R 104,7314 - R 149,6729 | Request the lead time here |
21.0
|
22.5
|
12.5
|
Steel
|
M20
|
50.0
|
Short Thread
|
||
| R 140,9617 - R 201,504 | Request the lead time here |
21.0
|
24.5
|
12.5
|
Steel
|
M20
|
90.0
|
Short Thread
|
||
| R 64,5415 - R 92,2983 | Request the lead time here |
15.0
|
17.0
|
8.8
|
Steel
|
M14
|
42.0
|
Short Thread
|
||
| R 86,5172 - R 123,4801 | Request the lead time here |
15.0
|
19.0
|
8.8
|
Steel
|
M14
|
80.0
|
Short Thread
|
||
| R 68,3031 - R 97,5645 | Request the lead time here |
13.0
|
15.5
|
7.5
|
Steel
|
M12
|
50.0
|
Short Thread
|
||
| R 90,8728 - R 129,8551 | Request the lead time here |
13.0
|
17.5
|
7.5
|
Steel
|
M12
|
90.0
|
Short Thread
|
||
| R 98,99 - R 141,4963 | Request the lead time here |
17.0
|
21.0
|
10.0
|
Steel
|
M16
|
60.0
|
Short Thread
|
||
| R 127,1031 - R 181,5476 | Request the lead time here |
17.0
|
21.0
|
10.0
|
Steel
|
M16
|
90.0
|
Short Thread
|
||
| R 66,1253 - R 94,3771 | Request the lead time here |
13.0
|
15.5
|
7.5
|
Steel
|
M12
|
45.0
|
Short Thread