Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Shoulder bolts, also known as shoulder screws, are a type of fastener with a plain section shoulder in between the head and threaded portion of the screw. The shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.
It decreases stress concentration and lowers the likelihood of damage or failure. It is also durable, corrosion-resistant, and nonmagnetic. It can handle high loads, vibrations, and harsh environments.
Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt. The hex head shape enables simple torque application with a wrench or socket, delivering a tight and solid connection. It is widely utilised in various sectors, including automotive, industrial, electronics, and construction.
Material: 303 Stainless Steel, Steel Series Code: SRP0140.A2, SRP0138.A2, SRP013+C142995, SRP0135, SRP0142.SC, SRP0141.SC, SRP0139, SRP0138.SC
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | l2 | H1 | Material | d1 | l1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 423,8751 - R 605,5811 | Request the lead time here |
28.0
|
39.5
|
17.0
|
Steel
|
M27
|
110.0
|
Standard Thread
|
||
| R 471,1923 - R 673,1715 | Request the lead time here |
28.0
|
39.5
|
17.0
|
Steel
|
M27
|
150.0
|
Standard Thread
|
||
| R 518,1136 - R 740,1679 | Request the lead time here |
28.0
|
44.5
|
17.0
|
Steel
|
M27
|
180.0
|
Standard Thread
|
||
| R 550,7803 - R 786,8516 | Request the lead time here |
28.0
|
44.5
|
17.0
|
Steel
|
M27
|
200.0
|
Standard Thread
|
||
| R 117,2041 - R 167,5504 | Request the lead time here |
11.0
|
13.5
|
6.4
|
303 Stainless Steel
|
M10
|
40.0
|
Short Thread
|
||
| R 106,3152 - R 151,9298 | Request the lead time here |
9.0
|
11.5
|
5.3
|
303 Stainless Steel
|
M8
|
45.0
|
Short Thread
|
||
| R 176,0042 - R 251,5335 | Request the lead time here |
11.0
|
15.5
|
6.4
|
303 Stainless Steel
|
M10
|
60.0
|
Short Thread
|
||
| R 416,3519 - R 594,6526 | Request the lead time here |
28.0
|
39.5
|
17.0
|
Steel
|
M27
|
135.0
|
Standard Thread
|
||
| R 454,364 - R 649,0575 | Request the lead time here |
28.0
|
39.5
|
17.0
|
Steel
|
M27
|
145.0
|
Standard Thread
|
||
| R 405,265 - R 578,8538 | Request the lead time here |
28.0
|
39.5
|
17.0
|
Steel
|
M27
|
105.0
|
Standard Thread
|
||
| R 387,2488 - R 553,1956 | Request the lead time here |
28.0
|
39.5
|
17.0
|
Steel
|
M27
|
130.0
|
Standard Thread
|
||
| R 198,3759 - R 283,2697 | Request the lead time here |
11.0
|
15.5
|
6.4
|
303 Stainless Steel
|
M10
|
100.0
|
Short Thread
|
||
| R 104,1375 - R 148,8413 | Request the lead time here |
9.0
|
11.5
|
5.3
|
303 Stainless Steel
|
M8
|
40.0
|
Short Thread
|
||
| R 448,4246 - R 640,6236 | Request the lead time here |
28.0
|
39.5
|
17.0
|
Steel
|
M27
|
115.0
|
Standard Thread
|
||
| R 324,2912 - R 463,2731 | Request the lead time here |
28.0
|
39.5
|
17.0
|
Steel
|
M27
|
75.0
|
Standard Thread
|
||
| R 249,6527 - R 356,7203 | Request the lead time here |
28.0
|
39.5
|
17.0
|
Steel
|
M27
|
85.0
|
Standard Thread
|
||
| R 679,2692 - R 970,2602 | Request the lead time here |
38.0
|
54.0
|
22.0
|
Steel
|
M36
|
170.0
|
Standard Thread
|
||
| R 658,4813 - R 940,8008 | Request the lead time here |
44.0
|
56.0
|
26.0
|
Steel
|
M42
|
120.0
|
Standard Thread
|
||
| R 742,6228 - R 1 060,8954 | Request the lead time here |
38.0
|
54.0
|
22.0
|
Steel
|
M36
|
200.0
|
Standard Thread
|
||
| R 67,1152 - R 95,7431 | Request the lead time here |
17.0
|
25.0
|
10.0
|
Steel
|
M16
|
48.0
|
Standard Thread