Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Shoulder bolts, also known as shoulder screws, are a type of fastener with a plain section shoulder in between the head and threaded portion of the screw. The shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.
It decreases stress concentration and lowers the likelihood of damage or failure. It is also durable, corrosion-resistant, and nonmagnetic. It can handle high loads, vibrations, and harsh environments.
Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt. The hex head shape enables simple torque application with a wrench or socket, delivering a tight and solid connection. It is widely utilised in various sectors, including automotive, industrial, electronics, and construction.
Material: 303 Stainless Steel, Steel Series Code: SRP0140.A2, SRP0138.A2, SRP013+C142995, SRP0135, SRP0142.SC, SRP0141.SC, SRP0139, SRP0138.SC
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | l2 | H1 | Material | d1 | l1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 78,796 - R 112,611 | Request the lead time here |
13.0
|
22.5
|
7.5
|
Steel
|
M12
|
55.0
|
Standard Thread
|
||
| R 118,986 - R 169,8668 | Request the lead time here |
13.0
|
22.5
|
7.5
|
Steel
|
M12
|
75.0
|
Standard Thread
|
||
| R 95,6243 - R 136,6062 | Request the lead time here |
11.0
|
19.5
|
6.4
|
Steel
|
M10
|
55.0
|
Standard Thread
|
||
| R 104,5334 - R 149,3165 | Request the lead time here |
15.0
|
24.0
|
8.8
|
Steel
|
M14
|
60.0
|
Standard Thread
|
||
| R 95,6243 - R 136,6062 | Request the lead time here |
15.0
|
24.0
|
8.8
|
Steel
|
M14
|
55.0
|
Standard Thread
|
||
| R 35,6364 - R 50,8413 | Request the lead time here |
17.0
|
25.0
|
10.0
|
Steel
|
M16
|
40.0
|
Standard Thread
|
||
| R 346,6629 - R 495,1083 | Request the lead time here |
32.0
|
43.0
|
19.0
|
Steel
|
M30
|
80.0
|
Standard Thread
|
||
| R 68,6991 - R 98,1189 | Request the lead time here |
9.0
|
14.5
|
5.3
|
303 Stainless Steel
|
M8
|
40.0
|
Long Thread
|
||
| R 67,1152 - R 95,7431 | Request the lead time here |
9.0
|
14.5
|
5.3
|
303 Stainless Steel
|
M8
|
45.0
|
Long Thread
|
||
| R 123,9355 - R 177,1129 | Request the lead time here |
11.0
|
19.5
|
6.4
|
303 Stainless Steel
|
M10
|
70.0
|
Long Thread
|
||
| R 89,8829 - R 128,4098 | Request the lead time here |
13.0
|
20.5
|
10.0
|
303 Stainless Steel
|
M12
|
45.0
|
Long Thread
|
||
| R 136,2102 - R 194,6935 | Request the lead time here |
17.0
|
25.0
|
11.5
|
303 Stainless Steel
|
M16
|
45.0
|
Long Thread
|
||
| R 177,786 - R 254,0875 | Request the lead time here |
17.0
|
27.0
|
10.0
|
Steel
|
M16
|
90.0
|
Standard Thread
|
||
| R 308,6508 - R 441,0598 | Request the lead time here |
21.0
|
30.5
|
12.5
|
Steel
|
M20
|
110.0
|
Standard Thread
|
||
| R 353,7902 - R 505,4428 | Request the lead time here |
21.0
|
30.5
|
12.5
|
Steel
|
M20
|
130.0
|
Standard Thread
|
||
| R 90,8728 - R 129,954 | Request the lead time here |
15.0
|
22.0
|
8.8
|
Steel
|
M14
|
50.0
|
Standard Thread
|
||
| R 264,3032 - R 377,627 | Request the lead time here |
17.0
|
27.0
|
10.0
|
Steel
|
M16
|
120.0
|
Standard Thread
|
||
| R 78,796 - R 112,611 | Request the lead time here |
17.0
|
25.0
|
10.0
|
Steel
|
M16
|
50.0
|
Standard Thread
|
||
| R 53,2566 - R 76,0243 | Request the lead time here |
13.0
|
20.5
|
7.5
|
Steel
|
M12
|
35.0
|
Standard Thread
|
||
| R 360,9175 - R 515,5398 | Request the lead time here |
21.0
|
30.5
|
12.5
|
Steel
|
M20
|
150.0
|
Standard Thread