Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Shoulder bolts, also known as shoulder screws, are a type of fastener with a plain section shoulder in between the head and threaded portion of the screw. The shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.
It decreases stress concentration and lowers the likelihood of damage or failure. It is also durable, corrosion-resistant, and nonmagnetic. It can handle high loads, vibrations, and harsh environments.
Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt. The hex head shape enables simple torque application with a wrench or socket, delivering a tight and solid connection. It is widely utilised in various sectors, including automotive, industrial, electronics, and construction.
Material: 303 Stainless Steel, Steel Series Code: SRP0140.A2, SRP0138.A2, SRP013+C142995, SRP0135, SRP0142.SC, SRP0141.SC, SRP0139, SRP0138.SC
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | l2 | H1 | Material | d1 | l1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 92,2587 - R 131,7359 | Request the lead time here |
17.0
|
27.0
|
10.0
|
Steel
|
M16
|
55.0
|
Standard Thread
|
||
| R 201,7416 - R 288,2984 | Request the lead time here |
17.0
|
27.0
|
10.0
|
Steel
|
M16
|
90.0
|
Standard Thread
|
||
| R 300,3356 - R 429,181 | Request the lead time here |
17.0
|
27.0
|
10.0
|
Steel
|
M16
|
120.0
|
Standard Thread
|
||
| R 85,7253 - R 122,5892 | Request the lead time here |
17.0
|
25.0
|
10.0
|
Steel
|
M16
|
50.0
|
Standard Thread
|
||
| R 101,5637 - R 145,1589 | Request the lead time here |
17.0
|
27.0
|
10.0
|
Steel
|
M16
|
60.0
|
Standard Thread
|
||
| R 102,9496 - R 146,9407 | Request the lead time here |
13.0
|
22.5
|
7.5
|
Steel
|
M12
|
60.0
|
Standard Thread
|
||
| R 168,6789 - R 241,0208 | Request the lead time here |
13.0
|
22.5
|
7.5
|
Steel
|
M12
|
90.0
|
Standard Thread
|
||
| R 89,8829 - R 128,291 | Request the lead time here |
13.0
|
22.5
|
7.5
|
Steel
|
M12
|
55.0
|
Standard Thread
|
||
| R 126,7072 - R 181,0329 | Request the lead time here |
13.0
|
22.5
|
7.5
|
Steel
|
M12
|
70.0
|
Standard Thread
|
||
| R 108,691 - R 155,2559 | Request the lead time here |
15.0
|
24.0
|
8.8
|
Steel
|
M14
|
55.0
|
Standard Thread
|
||
| R 165,7092 - R 236,7444 | Request the lead time here |
15.0
|
24.0
|
8.8
|
Steel
|
M14
|
80.0
|
Standard Thread
|
||
| R 225,6972 - R 322,3906 | Request the lead time here |
17.0
|
27.0
|
10.0
|
Steel
|
M16
|
100.0
|
Standard Thread
|
||
| R 43,7536 - R 62,3637 | Request the lead time here |
17.0
|
25.0
|
10.0
|
Steel
|
M16
|
42.0
|
Standard Thread
|
||
| R 56,6223 - R 80,7758 | Request the lead time here |
17.0
|
25.0
|
10.0
|
Steel
|
M16
|
40.0
|
Standard Thread
|
||
| R 103,1476 - R 147,4159 | Request the lead time here |
15.0
|
22.0
|
8.8
|
Steel
|
M14
|
50.0
|
Standard Thread
|
||
| R 174,8163 - R 249,7319 | Request the lead time here |
25.0
|
28.5
|
15.0
|
Steel
|
M24
|
75.0
|
Short Thread
|
||
| R 184,5173 - R 263,5905 | Request the lead time here |
25.0
|
28.5
|
15.0
|
Steel
|
M24
|
105.0
|
Short Thread
|
||
| R 214,2143 - R 305,9978 | Request the lead time here |
25.0
|
28.5
|
15.0
|
Steel
|
M24
|
140.0
|
Short Thread
|
||
| R 22,9657 - R 32,7855 | Request the lead time here |
9.0
|
14.5
|
5.3
|
Steel
|
M8
|
25.0
|
Standard Thread
|
||
| R 239,5558 - R 342,1688 | Request the lead time here |
38.0
|
45.0
|
22.0
|
Steel
|
M36
|
200.0
|
Short Thread