Menu Search

Shoulder Bolts - Hex Head

In production

These Shoulder bolts, also known as shoulder screws, are a type of fastener with a plain section shoulder in between the head and threaded portion of the screw. The shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.

It decreases stress concentration and lowers the likelihood of damage or failure. It is also durable, corrosion-resistant, and nonmagnetic. It can handle high loads, vibrations, and harsh environments.

Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt. The hex head shape enables simple torque application with a wrench or socket, delivering a tight and solid connection. It is widely utilised in various sectors, including automotive, industrial, electronics, and construction.

  • This shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.
  • Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt.
  • It is durable, corrosion-resistant, and nonmagnetic.
  • It can handle high loads, vibrations, and harsh environments.
Material: 303 Stainless Steel, Steel Series Code: SRP0140.A2, SRP0138.A2, SRP013+C142995, SRP0135, SRP0142.SC, SRP0141.SC, SRP0139, SRP0138.SC

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
562 results
Product SKUs information
Essentra Part Number Price range Availability d2 l2 H1 Material d1 l1 Type View
R 92,2587 - R 131,7359 Request the lead time here
17.0
27.0
10.0
Steel
M16
55.0
Standard Thread
R 201,7416 - R 288,2984 Request the lead time here
17.0
27.0
10.0
Steel
M16
90.0
Standard Thread
R 300,3356 - R 429,181 Request the lead time here
17.0
27.0
10.0
Steel
M16
120.0
Standard Thread
R 85,7253 - R 122,5892 Request the lead time here
17.0
25.0
10.0
Steel
M16
50.0
Standard Thread
R 101,5637 - R 145,1589 Request the lead time here
17.0
27.0
10.0
Steel
M16
60.0
Standard Thread
R 102,9496 - R 146,9407 Request the lead time here
13.0
22.5
7.5
Steel
M12
60.0
Standard Thread
R 168,6789 - R 241,0208 Request the lead time here
13.0
22.5
7.5
Steel
M12
90.0
Standard Thread
R 89,8829 - R 128,291 Request the lead time here
13.0
22.5
7.5
Steel
M12
55.0
Standard Thread
R 126,7072 - R 181,0329 Request the lead time here
13.0
22.5
7.5
Steel
M12
70.0
Standard Thread
R 108,691 - R 155,2559 Request the lead time here
15.0
24.0
8.8
Steel
M14
55.0
Standard Thread
R 165,7092 - R 236,7444 Request the lead time here
15.0
24.0
8.8
Steel
M14
80.0
Standard Thread
R 225,6972 - R 322,3906 Request the lead time here
17.0
27.0
10.0
Steel
M16
100.0
Standard Thread
R 43,7536 - R 62,3637 Request the lead time here
17.0
25.0
10.0
Steel
M16
42.0
Standard Thread
R 56,6223 - R 80,7758 Request the lead time here
17.0
25.0
10.0
Steel
M16
40.0
Standard Thread
R 103,1476 - R 147,4159 Request the lead time here
15.0
22.0
8.8
Steel
M14
50.0
Standard Thread
R 174,8163 - R 249,7319 Request the lead time here
25.0
28.5
15.0
Steel
M24
75.0
Short Thread
R 184,5173 - R 263,5905 Request the lead time here
25.0
28.5
15.0
Steel
M24
105.0
Short Thread
R 214,2143 - R 305,9978 Request the lead time here
25.0
28.5
15.0
Steel
M24
140.0
Short Thread
R 22,9657 - R 32,7855 Request the lead time here
9.0
14.5
5.3
Steel
M8
25.0
Standard Thread
R 239,5558 - R 342,1688 Request the lead time here
38.0
45.0
22.0
Steel
M36
200.0
Short Thread
  • of 29
Shoulder Bolt - Hex Head M16 17.0 55.0 Steel

20261870

Price Range
R 131,7359 - R 92,2587

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M16
  • d2
    17.0
  • l1
    55.0
  • l2
    27.0
Shoulder Bolt - Hex Head M16 17.0 90.0 Steel

20261948

Price Range
R 288,2984 - R 201,7416

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M16
  • d2
    17.0
  • l1
    90.0
  • l2
    27.0
Shoulder Bolt - Hex Head M16 17.0 120.0 Steel

20261986

Price Range
R 429,181 - R 300,3356

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M16
  • d2
    17.0
  • l1
    120.0
  • l2
    27.0
Shoulder Bolt - Hex Head M16 17.0 50.0 Steel

20261863

Price Range
R 122,5892 - R 85,7253

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M16
  • d2
    17.0
  • l1
    50.0
  • l2
    25.0
Shoulder Bolt - Hex Head M16 17.0 60.0 Steel

20261887

Price Range
R 145,1589 - R 101,5637

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M16
  • d2
    17.0
  • l1
    60.0
  • l2
    27.0
Shoulder Bolt - Hex Head M12 13.0 60.0 Steel

20261689

Price Range
R 146,9407 - R 102,9496

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M12
  • d2
    13.0
  • l1
    60.0
  • l2
    22.5
Shoulder Bolt - Hex Head M12 13.0 90.0 Steel

20261726

Price Range
R 241,0208 - R 168,6789

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M12
  • d2
    13.0
  • l1
    90.0
  • l2
    22.5
Shoulder Bolt - Hex Head M12 13.0 55.0 Steel

20261672

Price Range
R 128,291 - R 89,8829

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M12
  • d2
    13.0
  • l1
    55.0
  • l2
    22.5
Shoulder Bolt - Hex Head M12 13.0 70.0 Steel

20261702

Price Range
R 181,0329 - R 126,7072

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M12
  • d2
    13.0
  • l1
    70.0
  • l2
    22.5
Shoulder Bolt - Hex Head M14 15.0 55.0 Steel

20261795

Price Range
R 155,2559 - R 108,691

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M14
  • d2
    15.0
  • l1
    55.0
  • l2
    24.0
Shoulder Bolt - Hex Head M14 15.0 80.0 Steel

20261818

Price Range
R 236,7444 - R 165,7092

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M14
  • d2
    15.0
  • l1
    80.0
  • l2
    24.0
Shoulder Bolt - Hex Head M16 17.0 100.0 Steel

20261955

Price Range
R 322,3906 - R 225,6972

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M16
  • d2
    17.0
  • l1
    100.0
  • l2
    27.0
Shoulder Bolt - Hex Head M16 17.0 42.0 Steel

20261832

Price Range
R 62,3637 - R 43,7536

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M16
  • d2
    17.0
  • l1
    42.0
  • l2
    25.0
Shoulder Bolt - Hex Head M16 17.0 40.0 Steel

20261825

Price Range
R 80,7758 - R 56,6223

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M16
  • d2
    17.0
  • l1
    40.0
  • l2
    25.0
Shoulder Bolt - Hex Head M14 15.0 50.0 Steel

20261788

Price Range
R 147,4159 - R 103,1476

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M14
  • d2
    15.0
  • l1
    50.0
  • l2
    22.0
Shoulder Bolt - Hex Head M24 25.0 75.0 Steel

20261115

Price Range
R 249,7319 - R 174,8163

Stock Levels
Request the lead time here
Attributes
  • Type
    Short Thread
  • d1
    M24
  • d2
    25.0
  • l1
    75.0
  • l2
    28.5
Shoulder Bolt - Hex Head M24 25.0 105.0 Steel

20261160

Price Range
R 263,5905 - R 184,5173

Stock Levels
Request the lead time here
Attributes
  • Type
    Short Thread
  • d1
    M24
  • d2
    25.0
  • l1
    105.0
  • l2
    28.5
Shoulder Bolt - Hex Head M24 25.0 140.0 Steel

20261214

Price Range
R 305,9978 - R 214,2143

Stock Levels
Request the lead time here
Attributes
  • Type
    Short Thread
  • d1
    M24
  • d2
    25.0
  • l1
    140.0
  • l2
    28.5
Shoulder Bolt - Hex Head M8 9.0 25.0 Steel

20261382

Price Range
R 32,7855 - R 22,9657

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M8
  • d2
    9.0
  • l1
    25.0
  • l2
    14.5
Shoulder Bolt - Hex Head M36 38.0 200.0 Steel

20261368

Price Range
R 342,1688 - R 239,5558

Stock Levels
Request the lead time here
Attributes
  • Type
    Short Thread
  • d1
    M36
  • d2
    38.0
  • l1
    200.0
  • l2
    45.0