10407929
62PPM22BM40B
| Quantity | Unit price |
|---|---|
| 500 - 2499 | R 3,04 |
| 2500 - 4999 | R 2,7636 |
| 5000 + | R 2,5124 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 27.8 mm |
|---|---|
| D | 1.094 in |
| d | 0.866 in |
| d | 22.0 mm |
| h | 2.0 mm |
| h | 0.079 in |
| Minimum Panel Thickness | 0.8 mm |
| Minimum Panel Thickness | 0.031 in |
| Maximum Panel Thickness | 4.0 mm |
| Maximum Panel Thickness | 0.157 in |
| Colour | Black |
| Material | Nylon 6/6 |
| Type | 3 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue