Menu Search

Shaft Support Rails

In production

These Shaft support rails are used to provide continuous support and stability for linear shafts. They are frequently used with linear bearings to provide a fully supported low friction system.

It comes with a hardened steel shaft and mounting holes to mount and support across its entire length. These rails are used with open linear bearings or carriages to create a linear motion system.

The shaft is pre-mounted to the shaft support rail. It has great durability and wear resistance, allowing it to tolerate high application loads and repetitive motion. It is widely used in industrial, automotive, medical devices, and electronics manufacturing.

  • Used to provide continuous support and stability for linear shafts.
  • These rails are used with open linear bearings or carriages to create a linear motion system.
  • It has great durability and wear resistance, tolerating high application loads and repetitive motion.
Material: Aluminium, Stainless Steel, Steel Series Code: SRL1783, SRL178150, SRL178140, SRL178130, SRL178125, SRL178120, SRL178116, SRL178112, SRL178080, SRL178060, SRL178050, SRL178040, SRL178030, SRL178025, SRL178020, SRL178016, SRL178012

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
499 results
Product SKUs information
Essentra Part Number Price range Availability l1 Material Rail Type d3 d2 d1 tol. h6 l2 View
R 13 156,5447 - R 17 541,9949 Request the lead time here
4920.0
Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
R 5 443,2843 - R 7 257,693 Request the lead time here
1950.0
Steel
Shaft & Rail
M5x20
5.5
16.0
150.0
R 3 416,1248 - R 4 554,8589 Request the lead time here
1200.0
Steel
Shaft & Rail
M5x20
5.5
16.0
150.0
R 2 501,535 - R 3 335,4382 Request the lead time here
900.0
Steel
Shaft & Rail
M5x20
5.5
16.0
150.0
R 4 632,5369 - R 6 176,5865 Request the lead time here
1650.0
Steel
Shaft & Rail
M5x20
5.5
16.0
150.0
R 13 884,8004 - R 18 513,1837 Request the lead time here
4940.0
Steel
Shaft & Rail
M6x25
6.6
20.0
150.0
R 15 542,2032 - R 20 722,8147 Request the lead time here
5550.0
Steel
Shaft & Rail
M6x25
6.6
20.0
150.0
R 9 741,7786 - R 12 989,0381 Request the lead time here
3450.0
Steel
Shaft & Rail
M6x25
6.6
20.0
150.0
R 14 299,1996 - R 19 065,4895 Request the lead time here
5100.0
Steel
Shaft & Rail
M6x25
6.6
20.0
150.0
R 12 227,5917 - R 16 303,5526 Request the lead time here
4350.0
Steel
Shaft & Rail
M6x25
6.6
20.0
150.0
R 14 713,4047 - R 19 617,9312 Request the lead time here
5250.0
Steel
Shaft & Rail
M6x25
6.6
20.0
150.0
R 4 730,1682 - R 6 306,8845 Request the lead time here
1650.0
Steel
Shaft & Rail
M6x25
6.6
20.0
150.0
R 5 558,7726 - R 7 411,768 Request the lead time here
1950.0
Steel
Shaft & Rail
M6x25
6.6
20.0
150.0
R 11 813,3865 - R 15 751,1109 Request the lead time here
4200.0
Steel
Shaft & Rail
M6x25
6.6
20.0
150.0
R 11 398,9873 - R 15 198,6692 Request the lead time here
4050.0
Steel
Shaft & Rail
M6x25
6.6
20.0
150.0
R 10 156,1778 - R 13 541,4798 Request the lead time here
360.0
Steel
Shaft & Rail
M6x25
6.6
20.0
150.0
R 13 056,196 - R 17 408,3002 Request the lead time here
4650.0
Steel
Shaft & Rail
M6x25
6.6
20.0
150.0
R 13 470,5953 - R 17 960,7419 Request the lead time here
480.0
Steel
Shaft & Rail
M6x25
6.6
20.0
150.0
R 16 784,8186 - R 22 379,7323 Request the lead time here
600.0
Steel
Shaft & Rail
M6x25
6.6
20.0
150.0
R 3 698,3432 - R 4 931,0791 Request the lead time here
1200.0
Steel
Shaft & Rail
M8x30
6.6
25.0
200.0
  • of 25
Shaft Support Rail 12.0 M4x20 4920.0 Steel

20268084

Price Range
R 17 541,9949 - R 13 156,5447

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    4920.0
Shaft Support Rail 16.0 M5x20 1950.0 Steel

20268275

Price Range
R 7 257,693 - R 5 443,2843

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    16.0
  • d2
    5.5
  • d3
    M5x20
  • l1
    1950.0
Shaft Support Rail 16.0 M5x20 1200.0 Steel

20268244

Price Range
R 4 554,8589 - R 3 416,1248

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    16.0
  • d2
    5.5
  • d3
    M5x20
  • l1
    1200.0
Shaft Support Rail 16.0 M5x20 900.0 Steel

20268220

Price Range
R 3 335,4382 - R 2 501,535

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    16.0
  • d2
    5.5
  • d3
    M5x20
  • l1
    900.0
Shaft Support Rail 16.0 M5x20 1650.0 Steel

20268251

Price Range
R 6 176,5865 - R 4 632,5369

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    16.0
  • d2
    5.5
  • d3
    M5x20
  • l1
    1650.0
Shaft Support Rail 20.0 M6x25 4940.0 Steel

20268862

Price Range
R 18 513,1837 - R 13 884,8004

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    20.0
  • d2
    6.6
  • d3
    M6x25
  • l1
    4940.0
Shaft Support Rail 20.0 M6x25 5550.0 Steel

20268909

Price Range
R 20 722,8147 - R 15 542,2032

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    20.0
  • d2
    6.6
  • d3
    M6x25
  • l1
    5550.0
Shaft Support Rail 20.0 M6x25 3450.0 Steel

20268763

Price Range
R 12 989,0381 - R 9 741,7786

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    20.0
  • d2
    6.6
  • d3
    M6x25
  • l1
    3450.0
Shaft Support Rail 20.0 M6x25 5100.0 Steel

20268879

Price Range
R 19 065,4895 - R 14 299,1996

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    20.0
  • d2
    6.6
  • d3
    M6x25
  • l1
    5100.0
Shaft Support Rail 20.0 M6x25 4350.0 Steel

20268824

Price Range
R 16 303,5526 - R 12 227,5917

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    20.0
  • d2
    6.6
  • d3
    M6x25
  • l1
    4350.0
Shaft Support Rail 20.0 M6x25 5250.0 Steel

20268886

Price Range
R 19 617,9312 - R 14 713,4047

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    20.0
  • d2
    6.6
  • d3
    M6x25
  • l1
    5250.0
Shaft Support Rail 20.0 M6x25 1650.0 Steel

20268640

Price Range
R 6 306,8845 - R 4 730,1682

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    20.0
  • d2
    6.6
  • d3
    M6x25
  • l1
    1650.0
Shaft Support Rail 20.0 M6x25 1950.0 Steel

20268664

Price Range
R 7 411,768 - R 5 558,7726

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    20.0
  • d2
    6.6
  • d3
    M6x25
  • l1
    1950.0
Shaft Support Rail 20.0 M6x25 4200.0 Steel

20268817

Price Range
R 15 751,1109 - R 11 813,3865

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    20.0
  • d2
    6.6
  • d3
    M6x25
  • l1
    4200.0
Shaft Support Rail 20.0 M6x25 4050.0 Steel

20268800

Price Range
R 15 198,6692 - R 11 398,9873

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    20.0
  • d2
    6.6
  • d3
    M6x25
  • l1
    4050.0
Shaft Support Rail 20.0 M6x25 360.0 Steel

20268770

Price Range
R 13 541,4798 - R 10 156,1778

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    20.0
  • d2
    6.6
  • d3
    M6x25
  • l1
    360.0
Shaft Support Rail 20.0 M6x25 4650.0 Steel

20268848

Price Range
R 17 408,3002 - R 13 056,196

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    20.0
  • d2
    6.6
  • d3
    M6x25
  • l1
    4650.0
Shaft Support Rail 20.0 M6x25 480.0 Steel

20268855

Price Range
R 17 960,7419 - R 13 470,5953

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    20.0
  • d2
    6.6
  • d3
    M6x25
  • l1
    480.0
Shaft Support Rail 20.0 M6x25 600.0 Steel

20268930

Price Range
R 22 379,7323 - R 16 784,8186

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    20.0
  • d2
    6.6
  • d3
    M6x25
  • l1
    600.0
Shaft Support Rail 25.0 M8x30 1200.0 Steel

20268985

Price Range
R 4 931,0791 - R 3 698,3432

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    25.0
  • d2
    6.6
  • d3
    M8x30
  • l1
    1200.0