Menu Search

Shaft Support Rails

In production

These Shaft support rails are used to provide continuous support and stability for linear shafts. They are frequently used with linear bearings to provide a fully supported low friction system.

It comes with a hardened steel shaft and mounting holes to mount and support across its entire length. These rails are used with open linear bearings or carriages to create a linear motion system.

The shaft is pre-mounted to the shaft support rail. It has great durability and wear resistance, allowing it to tolerate high application loads and repetitive motion. It is widely used in industrial, automotive, medical devices, and electronics manufacturing.

  • Used to provide continuous support and stability for linear shafts.
  • These rails are used with open linear bearings or carriages to create a linear motion system.
  • It has great durability and wear resistance, tolerating high application loads and repetitive motion.
Material: Aluminium, Stainless Steel, Steel Series Code: SRL1783, SRL178150, SRL178140, SRL178130, SRL178125, SRL178120, SRL178116, SRL178112, SRL178080, SRL178060, SRL178050, SRL178040, SRL178030, SRL178025, SRL178020, SRL178016, SRL178012

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
499 results
Product SKUs information
Essentra Part Number Price range Availability l1 Material Rail Type d3 d2 d1 tol. h6 l2 View
R 49 481,7913 - R 54 979,7724 Request the lead time here
5100.0
Stainless Steel
Shaft & Rail
M10x40
9.0
40.0
300.0
R 55 273,0933 - R 61 414,6452 Request the lead time here
5700.0
Stainless Steel
Shaft & Rail
M10x40
9.0
40.0
300.0
R 52 377,3453 - R 58 197,1409 Request the lead time here
5400.0
Stainless Steel
Shaft & Rail
M10x40
9.0
40.0
300.0
R 4 445,6205 - R 5 927,4035 Request the lead time here
800.0
Stainless Steel
Shaft & Rail
M10x35
9.0
30.0
200.0
R 10 026,1321 - R 13 368,1115 Request the lead time here
1800.0
Stainless Steel
Shaft & Rail
M10x35
9.0
30.0
200.0
R 21 276,2463 - R 23 640,1853 Request the lead time here
3200.0
Stainless Steel
Shaft & Rail
M10x35
9.0
30.0
200.0
R 24 155,4961 - R 26 839,3473 Request the lead time here
480.0
Stainless Steel
Shaft & Rail
M8x30
6.6
25.0
200.0
R 20 172,0228 - R 22 413,2918 Request the lead time here
4000.0
Stainless Steel
Shaft & Rail
M8x30
6.6
25.0
200.0
R 25 151,2188 - R 27 945,8612 Request the lead time here
5000.0
Stainless Steel
Shaft & Rail
M8x30
6.6
25.0
200.0
R 27 142,8584 - R 30 158,7531 Request the lead time here
5400.0
Stainless Steel
Shaft & Rail
M8x30
6.6
25.0
200.0
R 6 741,6058 - R 8 988,7948 Request the lead time here
1200.0
Stainless Steel
Shaft & Rail
M10x35
9.0
30.0
200.0
R 28 138,7752 - R 31 265,267 Request the lead time here
5600.0
Stainless Steel
Shaft & Rail
M8x30
6.6
25.0
200.0
R 3 350,7137 - R 4 467,6313 Request the lead time here
600.0
Stainless Steel
Shaft & Rail
M10x35
9.0
30.0
200.0
R 5 543,0506 - R 7 390,8442 Request the lead time here
1000.0
Stainless Steel
Shaft & Rail
M10x35
9.0
30.0
200.0
R 12 256,1241 - R 16 341,46 Request the lead time here
2200.0
Stainless Steel
Shaft & Rail
M10x35
9.0
30.0
200.0
R 11 120,8449 - R 14 827,8837 Request the lead time here
2000.0
Stainless Steel
Shaft & Rail
M10x35
9.0
30.0
200.0
R 17 334,8923 - R 19 261,0044 Request the lead time here
2600.0
Stainless Steel
Shaft & Rail
M10x35
9.0
30.0
200.0
R 22 163,6624 - R 24 626,3196 Request the lead time here
4400.0
Stainless Steel
Shaft & Rail
M8x30
6.6
25.0
200.0
R 23 159,5792 - R 25 732,8335 Request the lead time here
4600.0
Stainless Steel
Shaft & Rail
M8x30
6.6
25.0
200.0
R 29 134,692 - R 32 371,7809 Request the lead time here
5800.0
Stainless Steel
Shaft & Rail
M8x30
6.6
25.0
200.0
  • of 25
Shaft Support Rail 40.0 M10x40 5100.0 Stainless Steel

20272296

Price Range
R 54 979,7724 - R 49 481,7913

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    40.0
  • d2
    9.0
  • d3
    M10x40
  • l1
    5100.0
Shaft Support Rail 40.0 M10x40 5700.0 Stainless Steel

20272319

Price Range
R 61 414,6452 - R 55 273,0933

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    40.0
  • d2
    9.0
  • d3
    M10x40
  • l1
    5700.0
Shaft Support Rail 40.0 M10x40 5400.0 Stainless Steel

20272302

Price Range
R 58 197,1409 - R 52 377,3453

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    40.0
  • d2
    9.0
  • d3
    M10x40
  • l1
    5400.0
Shaft Support Rail 30.0 M10x35 800.0 Stainless Steel

20271879

Price Range
R 5 927,4035 - R 4 445,6205

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    30.0
  • d2
    9.0
  • d3
    M10x35
  • l1
    800.0
Shaft Support Rail 30.0 M10x35 1800.0 Stainless Steel

20271923

Price Range
R 13 368,1115 - R 10 026,1321

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    30.0
  • d2
    9.0
  • d3
    M10x35
  • l1
    1800.0
Shaft Support Rail 30.0 M10x35 3200.0 Stainless Steel

20271992

Price Range
R 23 640,1853 - R 21 276,2463

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    30.0
  • d2
    9.0
  • d3
    M10x35
  • l1
    3200.0
Shaft Support Rail 25.0 M8x30 480.0 Stainless Steel

20271787

Price Range
R 26 839,3473 - R 24 155,4961

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    25.0
  • d2
    6.6
  • d3
    M8x30
  • l1
    480.0
Shaft Support Rail 25.0 M8x30 4000.0 Stainless Steel

20271749

Price Range
R 22 413,2918 - R 20 172,0228

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    25.0
  • d2
    6.6
  • d3
    M8x30
  • l1
    4000.0
Shaft Support Rail 25.0 M8x30 5000.0 Stainless Steel

20271794

Price Range
R 27 945,8612 - R 25 151,2188

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    25.0
  • d2
    6.6
  • d3
    M8x30
  • l1
    5000.0
Shaft Support Rail 25.0 M8x30 5400.0 Stainless Steel

20271817

Price Range
R 30 158,7531 - R 27 142,8584

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    25.0
  • d2
    6.6
  • d3
    M8x30
  • l1
    5400.0
Shaft Support Rail 30.0 M10x35 1200.0 Stainless Steel

20271893

Price Range
R 8 988,7948 - R 6 741,6058

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    30.0
  • d2
    9.0
  • d3
    M10x35
  • l1
    1200.0
Shaft Support Rail 25.0 M8x30 5600.0 Stainless Steel

20271824

Price Range
R 31 265,267 - R 28 138,7752

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    25.0
  • d2
    6.6
  • d3
    M8x30
  • l1
    5600.0
Shaft Support Rail 30.0 M10x35 600.0 Stainless Steel

20271862

Price Range
R 4 467,6313 - R 3 350,7137

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    30.0
  • d2
    9.0
  • d3
    M10x35
  • l1
    600.0
Shaft Support Rail 30.0 M10x35 1000.0 Stainless Steel

20271886

Price Range
R 7 390,8442 - R 5 543,0506

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    30.0
  • d2
    9.0
  • d3
    M10x35
  • l1
    1000.0
Shaft Support Rail 30.0 M10x35 2200.0 Stainless Steel

20271947

Price Range
R 16 341,46 - R 12 256,1241

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    30.0
  • d2
    9.0
  • d3
    M10x35
  • l1
    2200.0
Shaft Support Rail 30.0 M10x35 2000.0 Stainless Steel

20271930

Price Range
R 14 827,8837 - R 11 120,8449

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    30.0
  • d2
    9.0
  • d3
    M10x35
  • l1
    2000.0
Shaft Support Rail 30.0 M10x35 2600.0 Stainless Steel

20271961

Price Range
R 19 261,0044 - R 17 334,8923

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    30.0
  • d2
    9.0
  • d3
    M10x35
  • l1
    2600.0
Shaft Support Rail 25.0 M8x30 4400.0 Stainless Steel

20271763

Price Range
R 24 626,3196 - R 22 163,6624

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    25.0
  • d2
    6.6
  • d3
    M8x30
  • l1
    4400.0
Shaft Support Rail 25.0 M8x30 4600.0 Stainless Steel

20271770

Price Range
R 25 732,8335 - R 23 159,5792

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    25.0
  • d2
    6.6
  • d3
    M8x30
  • l1
    4600.0
Shaft Support Rail 25.0 M8x30 5800.0 Stainless Steel

20271831

Price Range
R 32 371,7809 - R 29 134,692

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    25.0
  • d2
    6.6
  • d3
    M8x30
  • l1
    5800.0