Menu Search

Set Screws - Plastic Hex Socket

In production

Set Screws with Plastic Hex Socket Heads are designed to secure objects in place by creating a tight and reliable connection. They are frequently used for applications requiring high torque or the screw to be recessed from the object's surface being secured.

It has outstanding strength and corrosion resistance and is lightweight and electrically insulated due to its composition. It has a comfortable grip that allows for simple installation and removal using a hex key or Allen wrench. Used in electrical applications like circuit boards, connectors, and heat sinks, as well as in manufacturing and the automobile industry.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
102 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Material Compatible Hex Key Size Thread Length Drive Type View
R 130,0665 - R 141,3735 Request the lead time here
M4
PEEK
2.0 mm
6.0 mm
Hexagonal Drive
R 115,986 - R 126,0699 Request the lead time here
M3
PEEK
1.5 mm
4.0 mm
Hexagonal Drive
R 115,986 - R 126,0699 Request the lead time here
M3
PEEK
1.5 mm
12.0 mm
Hexagonal Drive
R 154,4726 - R 167,9131 Request the lead time here
M5
PEEK
2.5 mm
20.0 mm
Hexagonal Drive
R 225,8279 - R 245,4836 Request the lead time here
M8
PEEK
4.0 mm
12.0 mm
Hexagonal Drive
R 166,6899 - R 181,1686 Request the lead time here
M6
PEEK
3.0 mm
25.0 mm
Hexagonal Drive
R 231,4743 - R 251,5994 Request the lead time here
M8
PEEK
4.0 mm
25.0 mm
Hexagonal Drive
R 162,9209 - R 177,1009 Request the lead time here
M6
PEEK
3.0 mm
15.0 mm
Hexagonal Drive
R 232,413 - R 252,6234 Request the lead time here
M8
PEEK
4.0 mm
30.0 mm
Hexagonal Drive
R 156,35 - R 169,9469 Request the lead time here
M6
PEEK
3.0 mm
6.0 mm
Hexagonal Drive
R 135,6987 - R 147,5035 Request the lead time here
M4
PEEK
2.0 mm
12.0 mm
Hexagonal Drive
R 148,8404 - R 161,7831 Request the lead time here
M5
PEEK
2.5 mm
10.0 mm
Hexagonal Drive
R 133,8213 - R 145,4554 Request the lead time here
M4
PEEK
2.0 mm
10.0 mm
Hexagonal Drive
R 157,2887 - R 170,9709 Request the lead time here
M6
PEEK
3.0 mm
8.0 mm
Hexagonal Drive
R 165,7512 - R 180,1588 Request the lead time here
M6
PEEK
3.0 mm
20.0 mm
Hexagonal Drive
R 120,6795 - R 131,1758 Request the lead time here
M3
PEEK
1.5 mm
30.0 mm
Hexagonal Drive
R 145,0999 - R 157,7012 Request the lead time here
M5
PEEK
2.5 mm
6.0 mm
Hexagonal Drive
R 151,6707 - R 164,8552 Request the lead time here
M5
PEEK
2.5 mm
15.0 mm
Hexagonal Drive
R 160,119 - R 174,0288 Request the lead time here
M6
PEEK
3.0 mm
10.0 mm
Hexagonal Drive
R 223,9505 - R 243,4356 Request the lead time here
M8
PEEK
4.0 mm
10.0 mm
Hexagonal Drive
  • of 6
Set Screw Hexagonal Drive M4 6.0 mm PEEK

10359433

Price Range
R 141,3735 - R 130,0665

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    2.0 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M4
  • Colour
    Brown
  • Screw Type
    Set Screw
Set Screw Hexagonal Drive M3 4.0 mm PEEK

10359396

Price Range
R 126,0699 - R 115,986

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    1.5 mm
  • Thread Length
    4.0 mm
  • Thread Size
    M3
  • Colour
    Brown
  • Screw Type
    Set Screw
Set Screw Hexagonal Drive M3 12.0 mm PEEK

10359426

Price Range
R 126,0699 - R 115,986

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    1.5 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M3
  • Colour
    Brown
  • Screw Type
    Set Screw
Set Screw Hexagonal Drive M5 20.0 mm PEEK

10359532

Price Range
R 167,9131 - R 154,4726

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    2.5 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M5
  • Colour
    Brown
  • Screw Type
    Set Screw
Set Screw Hexagonal Drive M8 12.0 mm PEEK

10359624

Price Range
R 245,4836 - R 225,8279

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    4.0 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M8
  • Colour
    Brown
  • Screw Type
    Set Screw
Set Screw Hexagonal Drive M6 25.0 mm PEEK

10359600

Price Range
R 181,1686 - R 166,6899

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    3.0 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M6
  • Colour
    Brown
  • Screw Type
    Set Screw
Set Screw Hexagonal Drive M8 25.0 mm PEEK

10359655

Price Range
R 251,5994 - R 231,4743

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    4.0 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M8
  • Colour
    Brown
  • Screw Type
    Set Screw
Set Screw Hexagonal Drive M6 15.0 mm PEEK

10359587

Price Range
R 177,1009 - R 162,9209

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    3.0 mm
  • Thread Length
    15.0 mm
  • Thread Size
    M6
  • Colour
    Brown
  • Screw Type
    Set Screw
Set Screw Hexagonal Drive M8 30.0 mm PEEK

10359662

Price Range
R 252,6234 - R 232,413

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    4.0 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M8
  • Colour
    Brown
  • Screw Type
    Set Screw
Set Screw Hexagonal Drive M6 6.0 mm PEEK

10359549

Price Range
R 169,9469 - R 156,35

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    3.0 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M6
  • Colour
    Brown
  • Screw Type
    Set Screw
Set Screw Hexagonal Drive M4 12.0 mm PEEK

10359464

Price Range
R 147,5035 - R 135,6987

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    2.0 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M4
  • Colour
    Brown
  • Screw Type
    Set Screw
Set Screw Hexagonal Drive M5 10.0 mm PEEK

10359518

Price Range
R 161,7831 - R 148,8404

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    2.5 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M5
  • Colour
    Brown
  • Screw Type
    Set Screw
Set Screw Hexagonal Drive M4 10.0 mm PEEK

10359457

Price Range
R 145,4554 - R 133,8213

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    2.0 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M4
  • Colour
    Brown
  • Screw Type
    Set Screw
Set Screw Hexagonal Drive M6 8.0 mm PEEK

10359556

Price Range
R 170,9709 - R 157,2887

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    3.0 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M6
  • Colour
    Brown
  • Screw Type
    Set Screw
Set Screw Hexagonal Drive M6 20.0 mm PEEK

10359594

Price Range
R 180,1588 - R 165,7512

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    3.0 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M6
  • Colour
    Brown
  • Screw Type
    Set Screw
Set Screw Hexagonal Drive M3 30.0 mm PEEK

10127421

Price Range
R 131,1758 - R 120,6795

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    1.5 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M3
  • Colour
    Brown
  • Screw Type
    Set Screw
Set Screw Hexagonal Drive M5 6.0 mm PEEK

10359495

Price Range
R 157,7012 - R 145,0999

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    2.5 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M5
  • Colour
    Brown
  • Screw Type
    Set Screw
Set Screw Hexagonal Drive M5 15.0 mm PEEK

10359525

Price Range
R 164,8552 - R 151,6707

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    2.5 mm
  • Thread Length
    15.0 mm
  • Thread Size
    M5
  • Colour
    Brown
  • Screw Type
    Set Screw
Set Screw Hexagonal Drive M6 10.0 mm PEEK

10359563

Price Range
R 174,0288 - R 160,119

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    3.0 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M6
  • Colour
    Brown
  • Screw Type
    Set Screw
Set Screw Hexagonal Drive M8 10.0 mm PEEK

10359617

Price Range
R 243,4356 - R 223,9505

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    4.0 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M8
  • Colour
    Brown
  • Screw Type
    Set Screw