10359525
188501570409
| Quantity | Unit price |
|---|---|
| 5 - 9 | R 168,1523 |
| 10 - 49 | R 156,0243 |
| 50 + | R 154,7042 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Compatible Hex Key Size | 2.5 mm |
|---|---|
| Compatible Hex Key Size | 0.098 in |
| Thread Length | 0.591 in |
| Thread Length | 15.0 mm |
| Thread Size | M5 |
| Colour | Brown |
| Screw Type | Set Screw |
| Drive Type | Hexagonal Drive |
| Commodity Code | 3926909790 |
| Key Size | 2.5 mm |
| Key Size | 2.5 mm |
| Full Material | Polyether Ether Ketone |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue