1337608
Quantity | Unit price |
---|---|
5 - 49 | R 109,3876 |
50 - 249 | R 51,6226 |
250 - 499 | R 37,6478 |
500 - 999 | R 35,1398 |
1000 + | R 34,1395 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Length | 25.0 mm |
---|---|
Thread Length | 0.984 in |
Thread Size | M4 |
Thread Density | Coarse |
Maximum Tensile Strength | 500 N/mm² |
Maximum Tensile Strength | 500 N/mm² |
Screw Type | Grub Screws with Brass/ Plastic Pivot |
Full Material | Steel;Polyacetal Polyoxymethylene |
Price per piece incl VAT | 6.4026 GBP |
Point Form | Flat |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue