10170328
SCBSST-6-01
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | R 4,16 |
| 5000 - 9999 | R 4,093 |
| 10000 + | R 3,9924 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Hole A Fix Type | Snap Lock |
| Hole B Fix Type | Male Thread Fix |
| Compatible Thread Sizes (All) | #8,M4 |
| Distance Across Flats | 7.9 mm |
| Distance Across Flats | 0.311 in |
| Hole Diameter A | 0.157 in |
| Hole Diameter A | 4.0 mm |
| Spacer Length | 9.5 mm |
| Spacer Length | 0.374 in |
| Thread Length | 6.4 mm |
| Thread Length | 0.252 in |
| Full Material | Polyamide 66 |
| Material Flammability Standard | UL94 V-2 |
| Locking Head Height A | 10.2 mm |
| Locking Head Height A | 0.402 in |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue