Menu Search

Self Retaining Spacer

In production

These self-retaining spacers snap into the board to ease assembly and maintain spacing even when the screw is removed. Avaialable in many spacing, screw and panel thickness options. they are available in standard and stackable versions.

Series Code :SR2765

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
101 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter A Body Diameter Inside Diameter Panel Thickness A Range Spacer Length View
R 4,4508 - R 5,697 Request the lead time here
4.8 mm
6.6 mm
3.2 mm
4.3 mm
R 4,3231 - R 4,5552 Request the lead time here
4.0 mm
5.5 mm
2.7 mm
5.2 mm
R 4,149 - R 4,3666 Request the lead time here
4.8 mm
6.4 mm
3.2 mm
2.7 mm
R 4,149 - R 4,3666 Request the lead time here
4.8 mm
6.4 mm
3.2 mm
3.5 mm
R 4,149 - R 4,3666 Request the lead time here
4.8 mm
6.4 mm
3.2 mm
3.1 mm
R 4,149 - R 4,3666 Request the lead time here
4.0 mm
5.5 mm
2.7 mm
3.2 mm
R 4,149 - R 4,3666 Request the lead time here
4.0 mm
5.5 mm
2.7 mm
4.1 mm
R 4,149 - R 4,3666 Request the lead time here
4.0 mm
5.5 mm
2.7 mm
2.5 mm
R 2,6886 - R 3,2693 Request the lead time here
4.7 mm
6.4 mm
3.2 mm
15.9 mm
R 3,0086 - R 3,3428 Request the lead time here
4.7 mm
6.4 mm
3.2 mm
3.2 mm
R 2,8326 - R 3,1474 Request the lead time here
4.7 mm
6.4 mm
3.2 mm
6.4 mm
R 2,3145 - R 2,5717 Request the lead time here
4.7 mm
6.4 mm
3.2 mm
11.1 mm
R 2,6886 - R 3,2693 Request the lead time here
4.7 mm
6.4 mm
3.2 mm
25.4 mm
R 2,6886 - R 3,2693 Request the lead time here
5.9 mm
7.1 mm
3.9 mm
19.1 mm
R 2,6886 - R 3,2693 Request the lead time here
4.7 mm
6.4 mm
3.2 mm
22.2 mm
R 2,6886 - R 3,2693 Request the lead time here
4.7 mm
6.4 mm
3.2 mm
4.8 mm
R 2,9575 - R 3,7582 Request the lead time here
4.7 mm
6.4 mm
3.2 mm
4.7 mm
R 2,9575 - R 3,7582 Request the lead time here
5.9 mm
7.1 mm
3.2 mm
6.4 mm
R 2,6886 - R 3,2693 Request the lead time here
4.7 mm
6.4 mm
3.2 mm
19.1 mm
R 2,9575 - R 3,7582 Request the lead time here
4.7 mm
6.4 mm
3.2 mm
8.0 mm
  • of 6
Screw & Lock Support 3.2 mm 4.3 mm PA

10370278

Price Range
R 5,697 - R 4,4508

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    6.6 mm
Screw & Lock Support 2.7 mm 5.2 mm PA

10370285

Price Range
R 4,5552 - R 4,3231

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    5.5 mm
Screw & Lock Support 3.2 mm 2.7 mm PA

10370223

Price Range
R 4,3666 - R 4,149

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    6.4 mm
Screw & Lock Support 3.2 mm 3.5 mm PA

10370254

Price Range
R 4,3666 - R 4,149

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    6.4 mm
Screw & Lock Support 3.2 mm 3.1 mm PA

10370230

Price Range
R 4,3666 - R 4,149

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    6.4 mm
Screw & Lock Support 2.7 mm 3.2 mm PA

10370247

Price Range
R 4,3666 - R 4,149

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    5.5 mm
Screw & Lock Support 2.7 mm 4.1 mm PA

10370261

Price Range
R 4,3666 - R 4,149

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    5.5 mm
Screw & Lock Support 2.7 mm 2.5 mm PA

10370216

Price Range
R 4,3666 - R 4,149

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    5.5 mm
Screw & Lock Support 3.2 mm 15.9 mm UL94 V-2 Nylon 6/6

10027844

Price Range
R 3,2693 - R 2,6886

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    6.4 mm
  • Inside Diameter
    3.2 mm
Screw & Lock Support 3.2 mm 3.2 mm UL94 V-2 Nylon 6/6

10027882

Price Range
R 3,3428 - R 3,0086

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    6.4 mm
  • Inside Diameter
    3.2 mm
Screw & Lock Support 3.2 mm 6.4 mm UL94 V-2 Nylon 6/6

10027929

Price Range
R 3,1474 - R 2,8326

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    6.4 mm
  • Inside Diameter
    3.2 mm
Screw & Lock Support 3.2 mm 11.1 mm UL94 V-2 Nylon 6/6

10027967

Price Range
R 2,5717 - R 2,3145

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    6.4 mm
  • Inside Diameter
    3.2 mm
Screw & Lock Support 3.2 mm 25.4 mm UL94 V-2 Nylon 6/6

10027875

Price Range
R 3,2693 - R 2,6886

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    6.4 mm
  • Inside Diameter
    3.2 mm
Screw & Lock Support 3.9 mm 19.1 mm UL94 V-2 Nylon 6/6

10028001

Price Range
R 3,2693 - R 2,6886

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.1 mm
  • Inside Diameter
    3.9 mm
Screw & Lock Support 3.2 mm 22.2 mm UL94 V-2 Nylon 6/6

10027868

Price Range
R 3,2693 - R 2,6886

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    6.4 mm
  • Inside Diameter
    3.2 mm
Screw & Lock Support 3.2 mm 4.8 mm UL94 V-2 Nylon 6/6

10027905

Price Range
R 3,2693 - R 2,6886

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    6.4 mm
  • Inside Diameter
    3.2 mm
Screw & Lock Support 3.2 mm 4.7 mm UL94 V-0 PA

10027912

Price Range
R 3,7582 - R 2,9575

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    6.4 mm
Screw & Lock Support 3.2 mm 6.4 mm UL94 V-0 PA

10028049

Price Range
R 3,7582 - R 2,9575

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    7.1 mm
Screw & Lock Support 3.2 mm 19.1 mm UL94 V-2 Nylon 6/6

10027851

Price Range
R 3,2693 - R 2,6886

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    6.4 mm
  • Inside Diameter
    3.2 mm
Screw & Lock Support 3.2 mm 8.0 mm UL94 V-0 PA

10027943

Price Range
R 3,7582 - R 2,9575

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    6.4 mm