Menu Search

Self Retaining Spacer

In production

These self-retaining spacers snap into the board to ease assembly and maintain spacing even when the screw is removed. Avaialable in many spacing, screw and panel thickness options. they are available in standard and stackable versions.

Series Code :SR2765

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
63 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter A Body Diameter Inside Diameter Panel Thickness A Range Spacer Length View
R 2,5648 - R 2,8497 Request the lead time here
4.7 mm
6.6 mm
3.3 mm
6.4 mm
R 3,8529 - R 4,3117 Request the lead time here
4.7 mm
6.6 mm
2.7 mm
4.0 mm
R 2,9858 - R 3,3175 Request the lead time here
4.7 mm
6.6 mm
3.3 mm
15.9 mm
R 2,8995 - R 3,6845 Request the lead time here
5.9 mm
7.1 mm
4.3 mm
4.8 mm
R 2,8995 - R 3,6845 Request the lead time here
4.7 mm
6.4 mm
3.2 mm
4.7 mm
R 2,8995 - R 3,6845 Request the lead time here
5.9 mm
7.1 mm
4.3 mm
11.1 mm
R 1,5979 - R 1,794 Request the lead time here
4.0 mm
5.5 mm
5.5 mm
2.5 mm
R 2,8995 - R 3,6845 Request the lead time here
5.9 mm
7.1 mm
3.2 mm
6.4 mm
R 2,8995 - R 3,6845 Request the lead time here
4.7 mm
6.4 mm
3.2 mm
3.2 mm
R 1,5979 - R 1,794 Request the lead time here
4.8 mm
5.5 mm
2.7 mm
4.1 mm
R 2,4022 - R 2,6691 Request the lead time here
4.7 mm
6.6 mm
3.3 mm
3.2 mm
R 1,5979 - R 1,794 Request the lead time here
4.0 mm
5.5 mm
2.7 mm
5.0 mm
R 1,5979 - R 1,794 Request the lead time here
4.8 mm
4.6 mm
3.2 mm
6.3 mm
R 4,4502 - R 5,0052 Request the lead time here
4.6 mm
6.4 mm
3.2 mm
10.5 mm
R 6,2806 - R 6,9785 Request the lead time here
4.7 mm
6.6 mm
3.3 mm
11.1 mm
R 3,7654 - R 4,1838 Request the lead time here
5.9 mm
7.9 mm
3.9 mm
25.4 mm
R 3,0105 - R 3,345 Request the lead time here
5.9 mm
7.9 mm
3.9 mm
11.1 mm
R 6,5221 - R 7,2466 Request the lead time here
5.9 mm
7.9 mm
4.3 mm
22.2 mm
R 3,9516 - R 4,3906 Request the lead time here
5.9 mm
7.9 mm
4.3 mm
9.5 mm
R 3,2692 - R 3,6323 Request the lead time here
5.9 mm
7.9 mm
3.9 mm
15.9 mm
  • of 4
Screw & Lock Support 3.3 mm 6.4 mm UL94 V-2 Nylon 6/6

10028582

Price Range
R 2,8497 - R 2,5648

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    6.6 mm
  • Inside Diameter
    3.3 mm
Screw & Lock Support 2.7 mm 4.0 mm PA

10381656

Price Range
R 4,3117 - R 3,8529

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    6.6 mm
Screw & Lock Support 3.3 mm 15.9 mm UL94 V-2 Nylon 6/6

10028551

Price Range
R 3,3175 - R 2,9858

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    6.6 mm
  • Inside Diameter
    3.3 mm
Screw & Lock Support 4.3 mm 4.8 mm UL94 V-0 PA

10028261

Price Range
R 3,6845 - R 2,8995

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    7.1 mm
Screw & Lock Support 3.2 mm 4.7 mm UL94 V-0 PA

10027912

Price Range
R 3,6845 - R 2,8995

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    6.4 mm
Screw & Lock Support 4.3 mm 11.1 mm UL94 V-0 PA

10028230

Price Range
R 3,6845 - R 2,8995

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    7.1 mm
Screw & Lock Support 5.5 mm 2.5 mm PA

10381601

Price Range
R 1,794 - R 1,5979

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    5.5 mm
Screw & Lock Support 3.2 mm 6.4 mm UL94 V-0 PA

10028049

Price Range
R 3,6845 - R 2,8995

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    7.1 mm
Screw & Lock Support 3.2 mm 3.2 mm UL94 V-0 PA

10027899

Price Range
R 3,6845 - R 2,8995

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    6.4 mm
Screw & Lock Support 2.7 mm 4.1 mm PA

10381663

Price Range
R 1,794 - R 1,5979

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    5.5 mm
Screw & Lock Support 3.3 mm 3.2 mm UL94 V-2 Nylon 6/6

10028568

Price Range
R 2,6691 - R 2,4022

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    6.6 mm
  • Inside Diameter
    3.3 mm
Screw & Lock Support 2.7 mm 5.0 mm PA

10381670

Price Range
R 1,794 - R 1,5979

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    5.5 mm
Screw & Lock Support 3.2 mm 6.3 mm PA

10381717

Price Range
R 1,794 - R 1,5979

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    4.6 mm
Screw & Lock Support 3.2 mm 10.5 mm PA

10381755

Price Range
R 5,0052 - R 4,4502

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    6.4 mm
Screw & Lock Support 3.3 mm 11.1 mm UL94 V-2 Nylon 6/6

10028612

Price Range
R 6,9785 - R 6,2806

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    6.6 mm
  • Inside Diameter
    3.3 mm
Screw & Lock Support 3.9 mm 25.4 mm UL94 V-2 Nylon 6/6

10028650

Price Range
R 4,1838 - R 3,7654

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.9 mm
  • Inside Diameter
    3.9 mm
Screw & Lock Support 3.9 mm 11.1 mm UL94 V-2 PA

10028698

Price Range
R 3,345 - R 3,0105

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.9 mm
  • Inside Diameter
    3.9 mm
Screw & Lock Support 4.3 mm 22.2 mm UL94 V-2 Nylon 6/6

10028735

Price Range
R 7,2466 - R 6,5221

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.9 mm
  • Inside Diameter
    4.3 mm
Screw Support 4.3 mm 9.5 mm UL94 V-2 Nylon 6/6 Natural

10028766

Price Range
R 4,3906 - R 3,9516

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.9 mm
  • Inside Diameter
    4.3 mm
Screw & Lock Support 3.9 mm 15.9 mm UL94 V-2 Nylon 6/6

10028636

Price Range
R 3,6323 - R 3,2692

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.9 mm
  • Inside Diameter
    3.9 mm