These self-retaining spacers snap into the board to ease assembly and maintain spacing even when the screw is removed. Avaialable in many spacing, screw and panel thickness options. they are available in standard and stackable versions.
Series Code :SR2765
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Hole Diameter A | Body Diameter | Inside Diameter | Panel Thickness A Range | Spacer Length | View |
---|---|---|---|---|---|---|---|---|
R 5,278 - R 5,8645 | 2148 In stock - Delivery conditions may apply, visit our FAQs |
0.232 in
5.9 mm
|
0.311 in
7.9 mm
|
0.154 in
3.9 mm
|
|
0.311 in
7.9 mm
|
||
R 5,8533 - R 6,5037 | 392434 In stock - Delivery conditions may apply, visit our FAQs |
0.232 in
5.9 mm
|
0.311 in
7.9 mm
|
0.169 in
4.3 mm
|
|
0.252 in
6.4 mm
|
||
R 1,5979 - R 1,794 | Request the lead time here |
0.189 in
4.8 mm
|
0.181 in
4.6 mm
|
0.126 in
3.2 mm
|
|
0.248 in
6.3 mm
|
||
R 1,5979 - R 1,794 | 15824 In stock - Delivery conditions may apply, visit our FAQs |
0.189 in
4.8 mm
|
0.217 in
5.5 mm
|
0.106 in
2.7 mm
|
|
0.24 in
6.1 mm
|
||
R 2,6416 - R 2,9351 | 2400 In stock - Delivery conditions may apply, visit our FAQs |
0.185 in
4.7 mm
|
0.26 in
6.6 mm
|
0.122 in
3.1 mm
|
|
0.311 in
7.9 mm
|
||
R 6,2806 - R 6,9785 | Request the lead time here |
0.185 in
4.7 mm
|
0.26 in
6.6 mm
|
0.122 in
3.1 mm
|
|
0.437 in
11.1 mm
|
||
R 4,0172 - R 4,4926 | Request the lead time here |
0.189 in
4.8 mm
|
0.256 in
6.5 mm
|
0.126 in
3.2 mm
|
|
0.24 in
6.1 mm
|
||
R 2,8995 - R 3,6845 | Request the lead time here |
0.232 in
5.9 mm
|
0.28 in
7.1 mm
|
0.169 in
4.3 mm
|
|
0.437 in
11.1 mm
|
||
R 2,8995 - R 3,6845 | 2997 In stock - Delivery conditions may apply, visit our FAQs |
0.185 in
4.7 mm
|
0.252 in
6.4 mm
|
0.126 in
3.2 mm
|
|
0.315 in
8.0 mm
|
||
R 2,8995 - R 3,6845 | 129 In stock - Delivery conditions may apply, visit our FAQs |
0.185 in
4.7 mm
|
0.252 in
6.4 mm
|
0.126 in
3.2 mm
|
|
0.185 in
4.7 mm
|
||
R 1,5979 - R 1,794 | 12500 In stock - Delivery conditions may apply, visit our FAQs |
0.189 in
4.8 mm
|
0.217 in
5.5 mm
|
0.106 in
2.7 mm
|
|
0.161 in
4.1 mm
|
||
R 1,5979 - R 1,794 | 161504 In stock - Delivery conditions may apply, visit our FAQs |
0.157 in
4.0 mm
|
0.217 in
5.5 mm
|
0.106 in
2.7 mm
|
|
0.197 in
5.0 mm
|
||
R 4,4502 - R 5,0052 | Request the lead time here |
0.181 in
4.6 mm
|
0.252 in
6.4 mm
|
0.126 in
3.2 mm
|
|
0.413 in
10.5 mm
|
||
R 3,7654 - R 4,1838 | 878 In stock - Delivery conditions may apply, visit our FAQs |
0.232 in
5.9 mm
|
0.311 in
7.9 mm
|
0.154 in
3.9 mm
|
|
1 in
25.4 mm
|
||
R 4,7639 - R 5,352 | Request the lead time here |
0.228 in
5.8 mm
|
0.252 in
6.4 mm
|
0.15 in
3.8 mm
|
|
0.559 in
14.2 mm
|
||
R 2,8124 - R 3,1248 | 58 In stock - Delivery conditions may apply, visit our FAQs |
0.232 in
5.9 mm
|
0.311 in
7.9 mm
|
0.154 in
3.9 mm
|
|
0.252 in
6.4 mm
|
||
R 4,3395 - R 4,8216 | Request the lead time here |
0.232 in
5.9 mm
|
0.311 in
7.9 mm
|
0.169 in
4.3 mm
|
|
1 in
25.4 mm
|
||
R 6,5221 - R 7,2466 | 2106 In stock - Delivery conditions may apply, visit our FAQs |
0.232 in
5.9 mm
|
0.311 in
7.9 mm
|
0.169 in
4.3 mm
|
|
0.874 in
22.2 mm
|
||
R 3,8529 - R 4,3117 | 13589 In stock - Delivery conditions may apply, visit our FAQs |
0.189 in
4.8 mm
|
0.252 in
6.4 mm
|
0.122 in
3.1 mm
|
|
0.197 in
5.0 mm
|
||
R 3,3401 - R 3,7112 | Request the lead time here |
0.232 in
5.9 mm
|
0.311 in
7.9 mm
|
0.169 in
4.3 mm
|
|
0.311 in
7.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue