10631034
343291041553
| Quantity | Unit price |
|---|---|
| 500 - 999 | R 1,755 |
| 1000 + | R 1,2582 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Head Diameter | 5.6 mm |
|---|---|
| Head Diameter | 0.22 in |
| Thread Diameter | 2.9 mm |
| Thread Diameter | 0.114 in |
| Thread Length | 0.374 in |
| Thread Length | 9.5 mm |
| Thread Size | 2.9 mm |
| Material | Stainless Steel |
| Head Type | Pan Head |
| Screw Type | Self Drilling & Piercing Screw |
| Standards | DIN 7981 |
| Commodity Code | 7318190090 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue