Self-Assembly Knobs are designed without internal fasteners and allow for a wide range of threaded male and female insert options and come in a wide range of styles to suit any application. These press-fit knobs allow flexibility across standard hardware and socket head screws.
Series Code :SR1580
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Hub Diameter | Knob Height | Hub Height | View | |
|---|---|---|---|---|---|---|---|
| R 2,9249 - R 6,7208 | Request the lead time here |
1.000 in
25.4 mm
|
0.590 in
15 mm
|
0.380 in
9.7 mm
|
0.100 in
2.5 mm
|
||
| R 2,4626 - R 7,1476 | Request the lead time here |
0.375 in
9.5 mm
|
0.360 in
9.1 mm
|
0.230 in
5.8 mm
|
0.060 in
1.5 mm
|
||
| R 3,4109 - R 8,1077 | Request the lead time here |
1.500 in
38.1 mm
|
0.375 in
9.5 mm
|
0.475 in
12.1 mm
|
0.780 in
19.8 mm
|
||
| R 2,9249 - R 7,4676 | Request the lead time here |
1.000 in
25.4 mm
|
0.590 in
15 mm
|
0.380 in
9.7 mm
|
0.100 in
2.5 mm
|
||
| R 4,0948 - R 8,4811 | Request the lead time here |
1.780 in
45.2 mm
|
0.800 in
20.3 mm
|
0.500 in
12.7 mm
|
0.5 in
12.7 mm
|
||
| R 2,9249 - R 7,2009 | Request the lead time here |
0.500 in
12.7 mm
|
0.420 in
10.7 mm
|
0.250 in
6.4 mm
|
0.070 in
1.8 mm
|
||
| R 2,9249 - R 7,2009 | Request the lead time here |
0.625 in
15.9 mm
|
0.420 in
10.7 mm
|
0.250 in
6.4 mm
|
0.080 in
2 mm
|
||
| R 3,3685 - R 8,001 | Request the lead time here |
1.500 in
38.1 mm
|
0.375 in
9.5 mm
|
0.475 in
12.1 mm
|
0.780 in
19.8 mm
|
||
| R 3,5098 - R 7,9477 | Request the lead time here |
1.500 in
38.1 mm
|
0.375 in
9.5 mm
|
0.475 in
12.1 mm
|
0.780 in
19.8 mm
|
||
| R 2,4202 - R 6,0274 | Request the lead time here |
1.500 in
38.1 mm
|
0.630 in
16 mm
|
0.410 in
10.4 mm
|
0.409 in
10.4 mm
|
||
| R 3,5098 - R 4,2469 | Request the lead time here |
1.000 in
25.4 mm
|
0.590 in
15 mm
|
0.380 in
9.7 mm
|
0.100 in
2.5 mm
|
||
| R 2,9249 - R 6,3474 | Request the lead time here |
0.750 in
19.1 mm
|
0.520 in
13.2 mm
|
0.310 in
7.9 mm
|
0.140 in
3.6 mm
|
||
| R 3,5098 - R 8,3744 | Request the lead time here |
1.500 in
38.1 mm
|
0.630 in
16 mm
|
0.410 in
10.4 mm
|
0.409 in
10.4 mm
|
||
| R 7,7277 - R 24,6432 | Request the lead time here |
2.250 in
57.2 mm
|
0.990 in
25.1 mm
|
0.980 in
24.9 mm
|
0.470 in
11.9 mm
|
||
| R 22,5179 - R 63,4749 | Request the lead time here |
2.380 in
60.5 mm
|
1.250 in
31.8 mm
|
1.230 in
31.2 mm
|
0.620 in
15.7 mm
|
||
| R 25,8156 - R 75,7432 | Request the lead time here |
2.380 in
60.5 mm
|
1.250 in
31.8 mm
|
1.230 in
31.2 mm
|
0.620 in
15.7 mm
|
||
| R 14,408 - R 43,3656 | Request the lead time here |
1.750 in
44.5 mm
|
0.880 in
22.4 mm
|
1.250 in
31.8 mm
|
0.750 in
19.1 mm
|
||
| R 25,8014 - R 75,7432 | Request the lead time here |
2.380 in
60.5 mm
|
1.250 in
31.8 mm
|
1.230 in
31.2 mm
|
0.620 in
15.7 mm
|
||
| R 28,3349 - R 75,2098 | Request the lead time here |
2.500 in
63.5 mm
|
0.980 in
24.9 mm
|
1.000 in
25.4 mm
|
0.360 in
9.1 mm
|
||
| R 21,9942 - R 61,3413 | Request the lead time here |
2.000 in
50.8 mm
|
0.750 in
19.1 mm
|
1.090 in
27.7 mm
|
0.490 in
12.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue