Menu Search

Self Adhesive PCB Supports

In stock

Self Adhesive PCB Mounts, also known as PCB Pillars or PCB Support, provide insulation benefits, and help secure Printed Circuit Board (PCB) for a range of electronical assemblies and applications. Helping prevent short circuit and shock, PCB Support Pillars are used in most electronic objects, including; smartphones, tablets, desktop computers, and common kitchen appliances.

Our PCB Pillar range come with a double-sided adhesive tape that features a release tab for quick installation. The adhesive element eliminates the need for mounting holes on the chassis.

Available with snap-locking, push spacer and miniature options. Snap-locking types aid fast installation by hand.

  • Colour: Natural
  • Material: Nylon 6/6
  • UL94 V2 flame resistance rating

The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
87 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter A Base Width Base Length Spacer Length View
R 2,8783 - R 3,2824 Request the lead time here
4.4 mm
13.0 mm
19.1 mm
R 2,8783 - R 3,2824 Request the lead time here
4.4 mm
13.0 mm
7.9 mm
R 2,8783 - R 3,2824 Request the lead time here
4.4 mm
13.0 mm
14.3 mm
R 3,4847 - R 3,7747 Request the lead time here
4.4 mm
13.0 mm
6.4 mm
R 2,8783 - R 3,2824 Request the lead time here
4.4 mm
13.0 mm
12.7 mm
R 3,4847 - R 3,7747 Request the lead time here
4.4 mm
13.0 mm
4.8 mm
R 3,3743 - R 3,8582 Request the lead time here
7.1 mm
17.8 mm
12.0 mm
R 2,7452 - R 3,1391 Request the lead time here
7.1 mm
17.8 mm
8.0 mm
R 2,8783 - R 3,2824 Request the lead time here
4.4 mm
13.0 mm
4.8 mm
R 2,8783 - R 3,2824 Request the lead time here
4.4 mm
13.0 mm
11.1 mm
R 3,5841 - R 5,2615 Request the lead time here
4.0 mm
17.8 mm
17.8 mm
6.4 mm
R 3,7334 - R 5,4575 Request the lead time here
4.0 mm
17.8 mm
17.8 mm
25.4 mm
R 3,6139 - R 5,3218 Request the lead time here
4.0 mm
17.8 mm
17.8 mm
12.7 mm
R 3,1495 - R 3,3227 Request the lead time here
4.0 mm
17.8 mm
17.8 mm
14.3 mm
R 3,3743 - R 3,8582 Request the lead time here
7.1 mm
17.8 mm
14.0 mm
R 2,7452 - R 3,1391 Request the lead time here
7.1 mm
17.8 mm
6.0 mm
R 2,8783 - R 3,2824 Request the lead time here
4.4 mm
13.0 mm
22.2 mm
R 2,8783 - R 3,2824 Request the lead time here
4.4 mm
13.0 mm
9.5 mm
R 3,4847 - R 3,7747 Request the lead time here
4.4 mm
13.0 mm
15.9 mm
R 3,3743 - R 3,8582 Request the lead time here
7.1 mm
17.8 mm
10.0 mm
  • of 5
Adhesive Base Spacer 13.0 mm 19.1 mm Nylon 6/6 UL94 V-2

10022085

Price Range
R 3,2824 - R 2,8783

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Base Width
    13.0 mm
  • Spacer Length
    19.1 mm
  • Full Material
    Polyamide 66
Adhesive Base Spacer 13.0 mm 7.9 mm Nylon 6/6 UL94 V-2

10022122

Price Range
R 3,2824 - R 2,8783

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Base Width
    13.0 mm
  • Spacer Length
    7.9 mm
  • Full Material
    Polyamide 66
Adhesive Base Spacer 13.0 mm 14.3 mm Nylon 6/6 UL94 V-2

10022160

Price Range
R 3,2824 - R 2,8783

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Base Width
    13.0 mm
  • Spacer Length
    14.3 mm
  • Full Material
    Polyamide 66
Adhesive Base Spacer 13.0 mm 6.4 mm Nylon 6/6 UL94 V-0

10112380

Price Range
R 3,7747 - R 3,4847

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Base Width
    13.0 mm
  • Spacer Length
    6.4 mm
  • Full Material
    Polyamide 66
Adhesive Base Spacer 13.0 mm 12.7 mm Nylon 6/6 UL94 V-2

10022153

Price Range
R 3,2824 - R 2,8783

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Base Width
    13.0 mm
  • Spacer Length
    12.7 mm
  • Full Material
    Polyamide 66
Adhesive Base Spacer 13.0 mm 4.8 mm Nylon 6/6 UL94 V-0

10112373

Price Range
R 3,7747 - R 3,4847

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Base Width
    13.0 mm
  • Spacer Length
    4.8 mm
  • Full Material
    Polyamide 66
Adhesive Base Spacer 17.8 mm 12.0 mm Nylon 6/6 UL94 V-2

10022023

Price Range
R 3,8582 - R 3,3743

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Base Width
    17.8 mm
  • Spacer Length
    12.0 mm
  • Full Material
    Polyamide 66
Adhesive Base Spacer 17.8 mm 8.0 mm Nylon 6/6 UL94 V-2

10022061

Price Range
R 3,1391 - R 2,7452

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Base Width
    17.8 mm
  • Spacer Length
    8.0 mm
  • Full Material
    Polyamide 66
Adhesive Base Spacer 13.0 mm 4.8 mm Nylon 6/6 UL94 V-2

10022108

Price Range
R 3,2824 - R 2,8783

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Base Width
    13.0 mm
  • Spacer Length
    4.8 mm
  • Full Material
    Polyamide 66
Adhesive Base Spacer 13.0 mm 11.1 mm Nylon 6/6 UL94 V-2

10022146

Price Range
R 3,2824 - R 2,8783

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Base Width
    13.0 mm
  • Spacer Length
    11.1 mm
  • Full Material
    Polyamide 66
Adhesive Base Spacer 17.8 mm 6.4 mm PA UL94 V-2

10001288

Price Range
R 5,2615 - R 3,5841

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    17.8 mm
Adhesive Base Spacer 17.8 mm 25.4 mm PA UL94 V-2

10001264

Price Range
R 5,4575 - R 3,7334

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    17.8 mm
Adhesive Base Spacer 17.8 mm 12.7 mm PA UL94 V-2

10001301

Price Range
R 5,3218 - R 3,6139

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    17.8 mm
Adhesive Base Spacer 17.8 mm 14.3 mm PA UL94 V-2

10001318

Price Range
R 3,3227 - R 3,1495

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    17.8 mm
Adhesive Base Spacer 17.8 mm 14.0 mm Nylon 6/6 UL94 V-2

10022030

Price Range
R 3,8582 - R 3,3743

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Base Width
    17.8 mm
  • Spacer Length
    14.0 mm
  • Full Material
    Polyamide 66
Adhesive Base Spacer 17.8 mm 6.0 mm Nylon 6/6 UL94 V-2

10022054

Price Range
R 3,1391 - R 2,7452

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Base Width
    17.8 mm
  • Spacer Length
    6.0 mm
  • Full Material
    Polyamide 66
Adhesive Base Spacer 13.0 mm 22.2 mm Nylon 6/6 UL94 V-2

10022092

Price Range
R 3,2824 - R 2,8783

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Base Width
    13.0 mm
  • Spacer Length
    22.2 mm
  • Full Material
    Polyamide 66
Adhesive Base Spacer 13.0 mm 9.5 mm Nylon 6/6 UL94 V-2

10022139

Price Range
R 3,2824 - R 2,8783

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Base Width
    13.0 mm
  • Spacer Length
    9.5 mm
  • Full Material
    Polyamide 66
Adhesive Base Spacer 13.0 mm 15.9 mm Nylon 6/6 UL94 V-0

10472590

Price Range
R 3,7747 - R 3,4847

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Base Width
    13.0 mm
  • Spacer Length
    15.9 mm
  • Full Material
    Polyamide 66
Adhesive Base Spacer 17.8 mm 10.0 mm Nylon 6/6 UL94 V-2

10022016

Price Range
R 3,8582 - R 3,3743

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Base Width
    17.8 mm
  • Spacer Length
    10.0 mm
  • Full Material
    Polyamide 66