Menu Search

Self Adhesive PCB Supports

In stock

Self Adhesive PCB Mounts, also known as PCB Pillars or PCB Support, provide insulation benefits, and help secure Printed Circuit Board (PCB) for a range of electronical assemblies and applications. Helping prevent short circuit and shock, PCB Support Pillars are used in most electronic objects, including; smartphones, tablets, desktop computers, and common kitchen appliances.

Our PCB Pillar range come with a double-sided adhesive tape that features a release tab for quick installation. The adhesive element eliminates the need for mounting holes on the chassis.

Available with snap-locking, push spacer and miniature options. Snap-locking types aid fast installation by hand.

  • Colour: Natural
  • Material: Nylon 6/6
  • UL94 V2 flame resistance rating

The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
87 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter A Base Width Base Length Spacer Length View
R 3,9276 - R 5,6535 Request the lead time here
3.5 mm
14.0 mm
7.2 mm
R 3,7782 - R 5,4273 Request the lead time here
3.0 mm
14.0 mm
6.4 mm
R 3,6438 - R 5,367 Request the lead time here
4.0 mm
17.8 mm
17.8 mm
19.1 mm
R 3,6861 - R 5,295 Request the lead time here
3.5 mm
14.0 mm
6.4 mm
R 3,599 - R 5,2313 Request the lead time here
3.0 mm
12.7 mm
4.8 mm
R 10,155 - R 11,3824 Request the lead time here
4.0 mm
18.0 mm
18.0 mm
8.2 mm
R 3,5393 - R 5,0957 Request the lead time here
3.0 mm
14.0 mm
3.5 mm
R 4,062 - R 5,8495 Request the lead time here
3.0 mm
14.0 mm
10.0 mm
R 12,9476 - R 14,5182 Request the lead time here
4.0 mm
20.0 mm
20.0 mm
16.7 mm
R 3,6139 - R 5,3067 Request the lead time here
4.0 mm
17.8 mm
17.8 mm
10.0 mm
R 14,7844 - R 16,5987 Request the lead time here
4.0 mm
18.0 mm
18.0 mm
22.4 mm
R 3,6139 - R 5,3218 Request the lead time here
4.0 mm
17.8 mm
17.8 mm
12.0 mm
R 4,062 - R 5,8495 Request the lead time here
3.5 mm
14.0 mm
9.2 mm
R 2,8971 - R 4,2363 Request the lead time here
3.2 mm
12.7 mm
12.7 mm
9.5 mm
R 15,7871 - R 46,181 Request the lead time here
4.0 mm
18.0 mm
18.0 mm
5.6 mm
R 2,8971 - R 4,2363 Request the lead time here
2.5 mm
12.7 mm
12.7 mm
4.8 mm
R 1,8805 - R 2,9341 Request the lead time here
2.5 mm
12.7 mm
12.7 mm
11.1 mm
R 6,8665 - R 7,0751 Request the lead time here
2.5 mm
12.7 mm
12.7 mm
7.9 mm
R 3,7483 - R 5,3821 Request the lead time here
2.0 mm
12.7 mm
6.4 mm
R 3,5841 - R 5,2615 Request the lead time here
4.0 mm
17.8 mm
17.8 mm
8.0 mm
  • of 5
Adhesive Base Spacer 14.0 mm 7.2 mm Nylon 6/6 UL94 V-2

10150368

Price Range
R 5,6535 - R 3,9276

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Adhesive Fix
  • Base Width
    14.0 mm
Adhesive Base Spacer 14.0 mm 6.4 mm Nylon 6/6 UL94 V-2

10150405

Price Range
R 5,4273 - R 3,7782

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Adhesive Fix
  • Base Width
    14.0 mm
Adhesive Base Spacer 17.8 mm 19.1 mm PA UL94 V-2

10013304

Price Range
R 5,367 - R 3,6438

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    17.8 mm
Adhesive Base Spacer 14.0 mm 6.4 mm Nylon 6/6 UL94 V-2

10556832

Price Range
R 5,295 - R 3,6861

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Adhesive Fix
  • Base Width
    14.0 mm
Adhesive Base Spacer 12.7 mm 4.8 mm Nylon 6/6 UL94 V-2

10150399

Price Range
R 5,2313 - R 3,599

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Adhesive Fix
  • Base Width
    12.7 mm
Adhesive Base Spacer 18.0 mm 8.2 mm PA UL94 V-2

10381557

Price Range
R 11,3824 - R 10,155

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Base Length
    18.0 mm
  • Base Width
    18.0 mm
  • Spacer Length
    8.2 mm
Adhesive Base Spacer 14.0 mm 3.5 mm Nylon 6/6 UL94 V-2

10150382

Price Range
R 5,0957 - R 3,5393

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Adhesive Fix
  • Base Width
    14.0 mm
Adhesive Base Spacer 14.0 mm 10.0 mm Nylon 6/6 UL94 V-2

10150429

Price Range
R 5,8495 - R 4,062

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Adhesive Fix
  • Base Width
    14.0 mm
Adhesive Base Spacer 20.0 mm 16.7 mm PA UL94 V-2

10381571

Price Range
R 14,5182 - R 12,9476

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Base Length
    20.0 mm
  • Base Width
    20.0 mm
  • Spacer Length
    16.7 mm
Adhesive Base Spacer 17.8 mm 10.0 mm PA UL94 V-2

10013298

Price Range
R 5,3067 - R 3,6139

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    17.8 mm
Adhesive Base Spacer 18.0 mm 22.4 mm PA UL94 V-2

10381595

Price Range
R 16,5987 - R 14,7844

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Base Length
    18.0 mm
  • Base Width
    18.0 mm
  • Spacer Length
    22.4 mm
Adhesive Base Spacer 17.8 mm 12.0 mm PA UL94 V-2

10013311

Price Range
R 5,3218 - R 3,6139

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    17.8 mm
Adhesive Base Spacer 14.0 mm 9.2 mm Nylon 6/6 UL94 V-2

10150375

Price Range
R 5,8495 - R 4,062

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Adhesive Fix
  • Base Width
    14.0 mm
Adhesive Base Spacer 12.7 mm 9.5 mm PA UL94 V-2

10013489

Price Range
R 4,2363 - R 2,8971

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    12.7 mm
Adhesive Base Spacer 18.0 mm 5.6 mm PA UL94 V-2

10331712

Price Range
R 46,181 - R 15,7871

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Acrylic Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    18.0 mm
Adhesive Base Spacer 12.7 mm 4.8 mm PA UL94 V-2

10001332

Price Range
R 4,2363 - R 2,8971

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    12.7 mm
Adhesive Base Spacer 12.7 mm 11.1 mm PA UL94 V-2

10001363

Price Range
R 2,9341 - R 1,8805

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    12.7 mm
Adhesive Base Spacer 12.7 mm 7.9 mm PA UL94 V-0

10108260

Price Range
R 7,0751 - R 6,8665

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    12.7 mm
Adhesive Base Spacer 12.7 mm 6.4 mm Nylon 6/6 UL94 V-2

10150443

Price Range
R 5,3821 - R 3,7483

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Adhesive Fix
  • Base Width
    12.7 mm
Adhesive Base Spacer 17.8 mm 8.0 mm PA UL94 V-2

10013427

Price Range
R 5,2615 - R 3,5841

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    17.8 mm