Self Adhesive PCB Mounts, also known as PCB Pillars or PCB Support, provide insulation benefits, and help secure Printed Circuit Board (PCB) for a range of electronical assemblies and applications. Helping prevent short circuit and shock, PCB Support Pillars are used in most electronic objects, including; smartphones, tablets, desktop computers, and common kitchen appliances.
Our PCB Pillar range come with a double-sided adhesive tape that features a release tab for quick installation. The adhesive element eliminates the need for mounting holes on the chassis.
Available with snap-locking, push spacer and miniature options. Snap-locking types aid fast installation by hand.
The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Base Width | Base Length | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| R 4,062 - R 5,8495 | Request the lead time here |
0.138 in
3.5 mm
|
0.551 in
14.0 mm
|
|
0.362 in
9.2 mm
|
||
| R 3,5393 - R 5,0957 | Request the lead time here |
0.138 in
3.5 mm
|
0.551 in
14.0 mm
|
|
0.138 in
3.5 mm
|
||
| R 3,599 - R 5,2313 | Request the lead time here |
0.138 in
3.5 mm
|
0.551 in
14.0 mm
|
|
0.157 in
4.0 mm
|
||
| R 3,5393 - R 5,0957 | Request the lead time here |
0.118 in
3.0 mm
|
0.551 in
14.0 mm
|
|
0.138 in
3.5 mm
|
||
| R 12,9476 - R 14,5182 | Request the lead time here |
0.157 in
4.0 mm
|
0.787 in
20.0 mm
|
0.787 in
20.0 mm
|
0.657 in
16.7 mm
|
||
| R 4,062 - R 5,8495 | Request the lead time here |
0.118 in
3.0 mm
|
0.551 in
14.0 mm
|
|
0.394 in
10.0 mm
|
||
| R 3,9276 - R 5,6535 | Request the lead time here |
0.118 in
3.0 mm
|
0.551 in
14.0 mm
|
|
0.315 in
8.0 mm
|
||
| R 13,8436 - R 15,5283 | Request the lead time here |
0.157 in
4.0 mm
|
0.705 in
17.9 mm
|
0.701 in
17.8 mm
|
0.76 in
19.3 mm
|
||
| R 3,6289 - R 5,3369 | Request the lead time here |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
0.701 in
17.8 mm
|
0.626 in
15.9 mm
|
||
| R 12,0068 - R 28,3037 | Request the lead time here |
0.157 in
4.0 mm
|
0.709 in
18.0 mm
|
0.709 in
18.0 mm
|
0.504 in
12.8 mm
|
||
| R 3,6861 - R 5,295 | Request the lead time here |
0.138 in
3.5 mm
|
0.551 in
14.0 mm
|
|
0.252 in
6.4 mm
|
||
| R 3,6737 - R 5,3972 | Request the lead time here |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
0.701 in
17.8 mm
|
0.874 in
22.2 mm
|
||
| R 3,7782 - R 5,4273 | Request the lead time here |
0.118 in
3.0 mm
|
0.551 in
14.0 mm
|
|
0.252 in
6.4 mm
|
||
| R 3,9276 - R 5,6535 | Request the lead time here |
0.138 in
3.5 mm
|
0.551 in
14.0 mm
|
|
0.283 in
7.2 mm
|
||
| R 3,599 - R 5,2313 | Request the lead time here |
0.118 in
3.0 mm
|
0.5 in
12.7 mm
|
|
0.189 in
4.8 mm
|
||
| R 3,6139 - R 5,3067 | Request the lead time here |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
0.701 in
17.8 mm
|
0.394 in
10.0 mm
|
||
| R 3,6438 - R 5,367 | Request the lead time here |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
0.701 in
17.8 mm
|
0.752 in
19.1 mm
|
||
| R 3,6289 - R 5,3369 | Request the lead time here |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
0.701 in
17.8 mm
|
0.551 in
14.0 mm
|
||
| R 3,5691 - R 5,2464 | Request the lead time here |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
0.701 in
17.8 mm
|
0.189 in
4.8 mm
|
||
| R 3,6139 - R 5,3218 | 100 In stock - Delivery conditions may apply, visit our FAQs |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
0.701 in
17.8 mm
|
0.5 in
12.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue