Menu Search

Self Adhesive Buffers

In stock

Our range of Self-Adhesive Buffers, Stick On Rubber Feet and Rubber Bumpers & Stops are made from Felt or Polyurethane (PU). Our offer includes a variety of shapes, including round rubber feet, and different colour options to suit your purpose.

The adhesive felt pads come in brown or white. They can be used on the base of feet or inserts for smooth movement over floor surfaces.

The PU adhesive rubber bumpers are suitable for application temperatures ranging from 18C up to 65.5C. These stick on feet will not tarnish, scratch or discolour any surface.

  • Adhesion works best on a smooth, clean and dry surface
  • Typically used as rubber feet, cabinet stoppers, door stops and for surface protection
  • Colours: Black, White, Clear, Natural, Grey and Brown
  • Rated UL94 HB
  • Easy to use - simply peel and stick

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
202 results
Product SKUs information
Essentra Part Number Price range Availability Shape Colour Material Quantity Per Pad Base Height Overall Size Base Diameter View
R 1,5752 - R 2,2053 Request the lead time here
Black
PU
12.7 mm
R 1,4993 - R 2,099 Request the lead time here
Clear
PU
9.5 mm
R 7,4176 - R 10,3846 Request the lead time here
Black
PU
20.0 mm
R 2,2639 - R 3,1695 Request the lead time here
Black
PU
12.7 mm
R 1,3127 - R 1,8378 Request the lead time here
Clear
PU
12.7 mm
R 9,4919 - R 13,2887 Request the lead time here
Clear
PU
31.5 mm
R 1,575 - R 2,205 Request the lead time here
Black
PU
11.1 mm
R 0,8102 - R 1,1343 Request the lead time here
Clear
PU
6.4 mm
R 11,3096 - R 15,8334 Request the lead time here
Black
PU
31.5 mm
R 1,9185 - R 2,686 Request the lead time here
Black
PU
9.6 mm
R 1,136 - R 1,5904 Request the lead time here
Clear
PU
9.6 mm
R 4,0391 - R 5,6548 Request the lead time here
Black
PU
16.5 mm
R 1,3935 - R 1,9509 Request the lead time here
Clear
PU
9.5 mm
R 6,7655 - R 9,4718 Request the lead time here
Clear
PU
20.0 mm
R 6,0587 - R 8,4822 Request the lead time here
Clear
PU
17.6 mm
R 1,858 - R 2,6012 Request the lead time here
Clear
PU
12.7 mm
R 2,3225 - R 3,2515 Request the lead time here
Clear
PU
9.6 mm
R 1,9589 - R 2,7425 Request the lead time here
Clear
PU
11.1 mm
R 1,0625 - R 1,4874 Request the lead time here
Black
PU
7.9 mm
R 3,1821 - R 4,455 Request the lead time here
Clear
PU
19.1 mm
  • of 11
Adhesive Bumper 12.7 mm 3.5 mm PU Black

10112434

Price Range
R 2,2053 - R 1,5752

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyurethane;Rubber
  • Colour
    Black
  • Commodity Code
    3926909790
  • Overall Height
    3.5 mm
Adhesive Bumper 9.5 mm 3.1 mm PU Clear

10164808

Price Range
R 2,099 - R 1,4993

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyurethane;Rubber
  • Colour
    Clear
  • Commodity Code
    3926909790
  • Overall Height
    3.1 mm
Adhesive Bumper 20.0 mm 5.1 mm PU Black

10164945

Price Range
R 10,3846 - R 7,4176

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyurethane;Rubber
  • Colour
    Black
  • Commodity Code
    3926909790
  • Overall Height
    5.1 mm
Adhesive Bumper 12.7 mm 1.6 mm PU Black

10022757

Price Range
R 3,1695 - R 2,2639

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyurethane;Rubber
  • Colour
    Black
  • Commodity Code
    3926909790
  • Overall Height
    1.6 mm
Adhesive Bumper 12.7 mm 1.6 mm PU Clear

10164952

Price Range
R 1,8378 - R 1,3127

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyurethane;Rubber
  • Colour
    Clear
  • Commodity Code
    3926909790
  • Overall Height
    1.6 mm
Adhesive Bumper 31.5 mm 2.5 mm PU Clear

10165003

Price Range
R 13,2887 - R 9,4919

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyurethane;Rubber
  • Colour
    Clear
  • Commodity Code
    3926300090
  • Overall Height
    2.5 mm
Adhesive Bumper 11.1 mm 5.1 mm PU Black

10164686

Price Range
R 2,205 - R 1,575

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyurethane;Rubber
  • Colour
    Black
  • Commodity Code
    3926909790
  • Overall Height
    5.1 mm
Adhesive Bumper 6.4 mm 1.6 mm PU Clear

10164921

Price Range
R 1,1343 - R 0,8102

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyurethane;Rubber
  • Colour
    Clear
  • Commodity Code
    3926909790
  • Overall Height
    1.6 mm
Adhesive Bumper 31.5 mm 2.5 mm PU Black

10165010

Price Range
R 15,8334 - R 11,3096

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyurethane;Rubber
  • Colour
    Black
  • Commodity Code
    3926909790
  • Overall Height
    2.5 mm
Adhesive Bumper 9.6 mm 3.8 mm PU Black

10164624

Price Range
R 2,686 - R 1,9185

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyurethane;Rubber
  • Colour
    Black
  • Commodity Code
    3926300090
  • Overall Height
    3.8 mm
Adhesive Bumper 9.6 mm 5.4 mm PU Clear

10164693

Price Range
R 1,5904 - R 1,136

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyurethane;Rubber
  • Colour
    Clear
  • Commodity Code
    3926300090
  • Overall Height
    5.4 mm
Adhesive Bumper 15.9 mm 10.1 mm PU Black

10164600

Price Range
R 5,6548 - R 4,0391

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyurethane;Rubber
  • Colour
    Black
  • Commodity Code
    3926909790
  • Overall Height
    10.1 mm
Adhesive Bumper 12.7 mm 3.8 mm Clear PU

10164792

Price Range
R 1,9509 - R 1,3935

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyurethane;Rubber
  • Colour
    Clear
  • Commodity Code
    3926300090
  • Overall Height
    3.8 mm
Adhesive Bumper 20.0 mm 5.1 mm PU Clear

10022740

Price Range
R 9,4718 - R 6,7655

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyurethane;Rubber
  • Colour
    Clear
  • Commodity Code
    3926909790
  • Overall Height
    5.1 mm
Adhesive Bumper 17.6 mm 9.6 mm PU Clear

10165027

Price Range
R 8,4822 - R 6,0587

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyurethane;Rubber
  • Colour
    Clear
  • Commodity Code
    3926909790
  • Overall Height
    9.6 mm
Adhesive Bumper 12.7 mm 3.5 mm PU Clear

10112427

Price Range
R 2,6012 - R 1,858

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyurethane;Rubber
  • Colour
    Clear
  • Commodity Code
    3919908099
  • Overall Height
    3.5 mm
Adhesive Bumper 9.6 mm 3.8 mm PU Clear

10164617

Price Range
R 3,2515 - R 2,3225

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyurethane;Rubber
  • Colour
    Clear
  • Commodity Code
    3926909790
  • Overall Height
    3.8 mm
Adhesive Bumper 11.1 mm 5.1 mm PU Clear

10164679

Price Range
R 2,7425 - R 1,9589

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyurethane;Rubber
  • Colour
    Clear
  • Commodity Code
    3926909790
  • Overall Height
    5.1 mm
Adhesive Bumper 7.9 mm 2.2 mm PU Black

10164747

Price Range
R 1,4874 - R 1,0625

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyurethane;Rubber
  • Colour
    Black
  • Commodity Code
    3926300090
  • Overall Height
    2.2 mm
Adhesive Bumper 19.1 mm 1.9 mm PU Clear

10164884

Price Range
R 4,455 - R 3,1821

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyurethane;Rubber
  • Colour
    Clear
  • Commodity Code
    3926300090
  • Overall Height
    1.9 mm