Menu Search

Secure Cover Caps

In stock

Secure Cover Caps and Bases are used to neatly conceal fastening components. They offer ideal environmental protection for exposed joints on a range of outdoor equipment.

Thanks to the vibrant colours that these caps are available in, they are particularly suitable for use on children's playground and gymnasium apparatus. They can also be used in Point of Sale and furniture applications. The cover cap securely snaps into place, with minimum effort; covering the heads of bolts, screws, nuts and washers.

Each cap and base is available in a choice of six colour options that can be mixed and matched to create a truly customised appearance to your finished application.

  • Material: Polypropylene (PP)
  • Colours: Black, Blue, Green, Red, White and Yellow
  • Cover Caps and Bases are sold separately

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
50 results
Product SKUs information
Essentra Part Number Price range Availability Bolt Thread D d1 d2 h H Type View
R 5,3192 - R 9,7283 Request the lead time here
43.8 mm
12.4 mm
27.6 mm
17.5 mm
20.5 mm
1
R 1,9769 - R 2,7449 Request the lead time here
M8
20.0 mm
17.0 mm
18.5 mm
10.0 mm
14.0 mm
2
R 2,1476 - R 3,9396 600 In stock - Delivery conditions may apply, visit our FAQs
M10
25.0 mm
21.4 mm
23.2 mm
14.0 mm
17.0 mm
2
R 1,4933 - R 2,3467 1395 In stock - Delivery conditions may apply, visit our FAQs
16.0 mm
13.4 mm
16.0 mm
8.2 mm
12.0 mm
R 1,9769 - R 2,7449 Request the lead time here
M8
20.0 mm
17.0 mm
18.5 mm
10.0 mm
14.0 mm
2
R 4,025 - R 7,3531 Request the lead time here
M12
43.0 mm
12.4 mm
27.6 mm
13.0 mm
16.5 mm
1
R 1,9769 - R 2,7449 Request the lead time here
M8
20.0 mm
17.0 mm
18.5 mm
10.0 mm
14.0 mm
2
R 2,1476 - R 3,9396 1000 In stock - Delivery conditions may apply, visit our FAQs
25.0 mm
21.4 mm
23.2 mm
14.0 mm
17.0 mm
R 1,536 - R 2,432 1250 In stock - Delivery conditions may apply, visit our FAQs
M6
16.0 mm
13.4 mm
16.0 mm
8.2 mm
12.0 mm
2
R 1,9769 - R 2,7449 Request the lead time here
20.0 mm
17.0 mm
18.5 mm
10.0 mm
14.0 mm
R 1,536 - R 2,432 Request the lead time here
16.0 mm
13.4 mm
16.0 mm
8.2 mm
12.0 mm
R 2,1476 - R 3,9396 Request the lead time here
M10
25.0 mm
21.4 mm
23.2 mm
14.0 mm
17.0 mm
2
R 1,536 - R 2,432 Request the lead time here
M6
16.0 mm
13.4 mm
16.0 mm
8.2 mm
12.0 mm
2
R 2,1476 - R 3,9396 Request the lead time here
M10
25.0 mm
21.4 mm
23.2 mm
14.0 mm
17.0 mm
2
R 2,3751 - R 4,3521 Request the lead time here
27.5 mm
23.5 mm
25.5 mm
14.8 mm
20.5 mm
R 2,6312 - R 4,793 Request the lead time here
M12
27.5 mm
23.5 mm
25.5 mm
14.8 mm
20.5 mm
2
R 2,1476 - R 3,9396 Request the lead time here
M10
25.0 mm
21.4 mm
23.2 mm
14.0 mm
17.0 mm
2
R 2,3751 - R 4,3521 Request the lead time here
27.5 mm
23.5 mm
25.5 mm
14.8 mm
20.5 mm
R 2,1476 - R 3,9396 5400 In stock - Delivery conditions may apply, visit our FAQs
25.0 mm
21.4 mm
23.2 mm
14.0 mm
17.0 mm
R 2,3609 - R 3,2854 Request the lead time here
M8
32.0 mm
8.2 mm
20.0 mm
10.1 mm
12.5 mm
1
  • of 3
Secure Cover Caps 12.4 mm 43.8 mm 20.5 mm PP Black

10117491

Price Range
R 9,7283 - R 5,3192

Stock Levels
Request the lead time here
Attributes
  • Component Type
    Base
  • d1
    12.4 mm
  • d2
    27.6 mm
  • D
    43.8 mm
  • h
    17.5 mm
Secure Cover Caps M8 8.3 mm 32.0 mm PP Blue

10057308

Price Range
R 2,7449 - R 1,9769

Stock Levels
Request the lead time here
Attributes
  • Component Type
    Cap
  • Bolt Thread
    M8
  • d1
    17.0 mm
  • d2
    18.5 mm
  • D
    20.0 mm
Secure Cover Caps M10 10.3 mm 38.0 mm PP White

10057438

Price Range
R 3,9396 - R 2,1476

Stock Levels
600 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Component Type
    Cap
  • Bolt Thread
    M10
  • d1
    21.4 mm
  • d2
    23.2 mm
  • D
    25.0 mm
Secure Cover Caps M6 6.3 mm 25.0 mm PP Black

10057209

Price Range
R 2,3467 - R 1,4933

Stock Levels
1395 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Component Type
    Cap
  • d1
    13.4 mm
  • d2
    16.0 mm
  • D
    16.0 mm
  • h
    8.2 mm
Secure Cover Caps M8 8.3 mm 32.0 mm PP White

10057315

Price Range
R 2,7449 - R 1,9769

Stock Levels
Request the lead time here
Attributes
  • Component Type
    Cap
  • Bolt Thread
    M8
  • d1
    17.0 mm
  • d2
    18.5 mm
  • D
    20.0 mm
Secure Cover Caps M12 43.0 mm PP Red

10057513

Price Range
R 7,3531 - R 4,025

Stock Levels
Request the lead time here
Attributes
  • Component Type
    Base
  • Bolt Thread
    M12
  • d1
    12.4 mm
  • d2
    27.6 mm
  • D
    43.0 mm
Secure Cover Caps M8 8.3 mm 32.0 mm PP Green

10057292

Price Range
R 2,7449 - R 1,9769

Stock Levels
Request the lead time here
Attributes
  • Component Type
    Cap
  • Bolt Thread
    M8
  • d1
    17.0 mm
  • d2
    18.5 mm
  • D
    20.0 mm
Secure Cover Caps M10 10.3 mm 38.0 mm PP Red

10057452

Price Range
R 3,9396 - R 2,1476

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Component Type
    Cap
  • d1
    21.4 mm
  • d2
    23.2 mm
  • D
    25.0 mm
  • h
    14.0 mm
Secure Cover Caps M6 6.3 mm 25.0 mm PP White

10057193

Price Range
R 2,432 - R 1,536

Stock Levels
1250 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Component Type
    Cap
  • Bolt Thread
    M6
  • d1
    13.4 mm
  • d2
    16.0 mm
  • D
    16.0 mm
Secure Cover Caps M8 8.3 mm 32.0 mm PP Red

10057339

Price Range
R 2,7449 - R 1,9769

Stock Levels
Request the lead time here
Attributes
  • Component Type
    Cap
  • d1
    17.0 mm
  • d2
    18.5 mm
  • D
    20.0 mm
  • h
    10.0 mm
Secure Cover Caps M6 6.3 mm 25.0 mm PP Red

10057216

Price Range
R 2,432 - R 1,536

Stock Levels
Request the lead time here
Attributes
  • Component Type
    Cap
  • d1
    13.4 mm
  • d2
    16.0 mm
  • D
    16.0 mm
  • h
    8.2 mm
Secure Cover Caps M10 38.0 mm PP Yellow

10057469

Price Range
R 3,9396 - R 2,1476

Stock Levels
Request the lead time here
Attributes
  • Component Type
    Cap
  • Bolt Thread
    M10
  • d1
    21.4 mm
  • d2
    23.2 mm
  • D
    25.0 mm
Secure Cover Caps M6 6.3 mm 25.0 mm PP Blue

10057186

Price Range
R 2,432 - R 1,536

Stock Levels
Request the lead time here
Attributes
  • Component Type
    Cap
  • Bolt Thread
    M6
  • d1
    13.4 mm
  • d2
    16.0 mm
  • D
    16.0 mm
Secure Cover Caps M10 38.0 mm PP Green

10057414

Price Range
R 3,9396 - R 2,1476

Stock Levels
Request the lead time here
Attributes
  • Component Type
    Cap
  • Bolt Thread
    M10
  • d1
    21.4 mm
  • d2
    23.2 mm
  • D
    25.0 mm
Secure Cover Caps M12 43.0 mm PP Red

10057575

Price Range
R 4,3521 - R 2,3751

Stock Levels
Request the lead time here
Attributes
  • Component Type
    Cap
  • d1
    23.5 mm
  • d2
    25.5 mm
  • D
    27.5 mm
  • h
    14.8 mm
Secure Cover Caps M12 43.0 mm PP Blue

10057544

Price Range
R 4,793 - R 2,6312

Stock Levels
Request the lead time here
Attributes
  • Component Type
    Cap
  • Bolt Thread
    M12
  • d1
    23.5 mm
  • d2
    25.5 mm
  • D
    27.5 mm
Secure Cover Caps M10 38.0 mm PP Blue

10057421

Price Range
R 3,9396 - R 2,1476

Stock Levels
Request the lead time here
Attributes
  • Component Type
    Cap
  • Bolt Thread
    M10
  • d1
    21.4 mm
  • d2
    23.2 mm
  • D
    25.0 mm
Secure Cover Caps M12 43.0 mm PP Black

10057568

Price Range
R 4,3521 - R 2,3751

Stock Levels
Request the lead time here
Attributes
  • Component Type
    Cap
  • d1
    23.5 mm
  • d2
    25.5 mm
  • D
    27.5 mm
  • h
    14.8 mm
Secure Cover Caps M10 38.0 mm PP Black

10057445

Price Range
R 3,9396 - R 2,1476

Stock Levels
5400 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Component Type
    Cap
  • d1
    21.4 mm
  • d2
    23.2 mm
  • D
    25.0 mm
  • h
    14.0 mm
Secure Cover Caps M8 32.0 mm PP Black

10057261

Price Range
R 3,2854 - R 2,3609

Stock Levels
Request the lead time here
Attributes
  • Component Type
    Base
  • Bolt Thread
    M8
  • d1
    8.2 mm
  • d2
    20.0 mm
  • D
    32.0 mm