Secure Cover Caps and Bases are used to neatly conceal fastening components. They offer ideal environmental protection for exposed joints on a range of outdoor equipment.
Thanks to the vibrant colours that these caps are available in, they are particularly suitable for use on children's playground and gymnasium apparatus. They can also be used in Point of Sale and furniture applications. The cover cap securely snaps into place, with minimum effort; covering the heads of bolts, screws, nuts and washers.
Each cap and base is available in a choice of six colour options that can be mixed and matched to create a truly customised appearance to your finished application.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Bolt Thread | D | d1 | d2 | h | H | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 1,5667 - R 2,4807 | 1250 In stock - Delivery conditions may apply, visit our FAQs |
M6
|
0.63 in
16.0 mm
|
0.528 in
13.4 mm
|
0.63 in
16.0 mm
|
0.323 in
8.2 mm
|
0.472 in
12.0 mm
|
2
|
||
| R 2,0164 - R 2,7998 | Request the lead time here |
M8
|
0.787 in
20.0 mm
|
0.669 in
17.0 mm
|
0.728 in
18.5 mm
|
0.394 in
10.0 mm
|
0.551 in
14.0 mm
|
2
|
||
| R 1,5667 - R 2,4807 | Request the lead time here |
|
0.63 in
16.0 mm
|
0.528 in
13.4 mm
|
0.63 in
16.0 mm
|
0.323 in
8.2 mm
|
0.472 in
12.0 mm
|
|
||
| R 2,4226 - R 4,4391 | Request the lead time here |
M12
|
1.083 in
27.5 mm
|
0.925 in
23.5 mm
|
1.004 in
25.5 mm
|
0.583 in
14.8 mm
|
0.807 in
20.5 mm
|
2
|
||
| R 2,0164 - R 2,7998 | 250 In stock - Delivery conditions may apply, visit our FAQs |
|
0.787 in
20.0 mm
|
0.669 in
17.0 mm
|
0.728 in
18.5 mm
|
0.394 in
10.0 mm
|
0.551 in
14.0 mm
|
|
||
| R 1,8859 - R 2,9739 | Request the lead time here |
M6
|
0.984 in
25.0 mm
|
0.248 in
6.3 mm
|
0.63 in
16.0 mm
|
0.299 in
7.6 mm
|
0.378 in
9.6 mm
|
1
|
||
| R 4,1055 - R 7,5002 | Request the lead time here |
M12
|
1.693 in
43.0 mm
|
0.488 in
12.4 mm
|
1.087 in
27.6 mm
|
0.512 in
13.0 mm
|
0.65 in
16.5 mm
|
1
|
||
| R 2,1905 - R 4,0184 | 600 In stock - Delivery conditions may apply, visit our FAQs |
M10
|
0.984 in
25.0 mm
|
0.843 in
21.4 mm
|
0.913 in
23.2 mm
|
0.551 in
14.0 mm
|
0.669 in
17.0 mm
|
2
|
||
| R 1,5232 - R 2,3936 | 1395 In stock - Delivery conditions may apply, visit our FAQs |
|
0.63 in
16.0 mm
|
0.528 in
13.4 mm
|
0.63 in
16.0 mm
|
0.323 in
8.2 mm
|
0.472 in
12.0 mm
|
|
||
| R 4,1055 - R 7,5002 | Request the lead time here |
M12
|
1.693 in
43.0 mm
|
0.488 in
12.4 mm
|
1.087 in
27.6 mm
|
0.512 in
13.0 mm
|
0.65 in
16.5 mm
|
1
|
||
| R 2,1905 - R 4,0184 | 1000 In stock - Delivery conditions may apply, visit our FAQs |
|
0.984 in
25.0 mm
|
0.843 in
21.4 mm
|
0.913 in
23.2 mm
|
0.551 in
14.0 mm
|
0.669 in
17.0 mm
|
|
||
| R 2,0164 - R 2,7998 | Request the lead time here |
M8
|
0.787 in
20.0 mm
|
0.669 in
17.0 mm
|
0.728 in
18.5 mm
|
0.394 in
10.0 mm
|
0.551 in
14.0 mm
|
2
|
||
| R 2,4226 - R 4,4391 | Request the lead time here |
|
1.083 in
27.5 mm
|
0.925 in
23.5 mm
|
1.004 in
25.5 mm
|
0.583 in
14.8 mm
|
0.807 in
20.5 mm
|
|
||
| R 4,1055 - R 7,5002 | Request the lead time here |
M12
|
1.693 in
43.0 mm
|
0.488 in
12.4 mm
|
1.087 in
27.6 mm
|
0.512 in
13.0 mm
|
0.65 in
16.5 mm
|
1
|
||
| R 2,1905 - R 4,0184 | 5400 In stock - Delivery conditions may apply, visit our FAQs |
|
0.984 in
25.0 mm
|
0.843 in
21.4 mm
|
0.913 in
23.2 mm
|
0.551 in
14.0 mm
|
0.669 in
17.0 mm
|
|
||
| R 2,4226 - R 4,4391 | Request the lead time here |
M12
|
1.083 in
27.5 mm
|
0.925 in
23.5 mm
|
1.004 in
25.5 mm
|
0.583 in
14.8 mm
|
0.807 in
20.5 mm
|
2
|
||
| R 1,8859 - R 2,9739 | Request the lead time here |
M6
|
0.984 in
25.0 mm
|
0.248 in
6.3 mm
|
0.63 in
16.0 mm
|
0.299 in
7.6 mm
|
0.378 in
9.6 mm
|
1
|
||
| R 1,8859 - R 2,9739 | Request the lead time here |
M6
|
0.984 in
25.0 mm
|
0.248 in
6.3 mm
|
0.63 in
16.0 mm
|
0.299 in
7.6 mm
|
0.378 in
9.6 mm
|
1
|
||
| R 2,0164 - R 2,7998 | Request the lead time here |
|
0.787 in
20.0 mm
|
0.669 in
17.0 mm
|
0.728 in
18.5 mm
|
0.394 in
10.0 mm
|
0.551 in
14.0 mm
|
|
||
| R 1,5667 - R 2,4807 | Request the lead time here |
M6
|
0.63 in
16.0 mm
|
0.528 in
13.4 mm
|
0.63 in
16.0 mm
|
0.323 in
8.2 mm
|
0.472 in
12.0 mm
|
2
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue