Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Screw On Feet, sometimes known as Enclosure Feet, are recessed for use as rubber feet on small appliances and other retail products. These Screw-On Feet are attached with a separate screw, bolt, or rivet to the assembly, and are made from anti-scratch material to help protect and maintain surfaces.
Our Rubber Feet range includes Bumper Feet made from PVC or TPE, a Big Foot range made from ABS with a flame rating of UL94 HB.
Also available are a wide range of Bolt On Rubber Feet made from Low Density Polyethylene (LDPE), Thermoplastic Rubber (TPR) and Neoprene Rubber. These Screw Feet are ideal for wooden cabinets, equipment enclosures, free-standing electrical/electronic equipment and more. TPR benefits from excellent slip resistances.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Base Shape | Base Height | Full Material | Base Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| R 3,6906 - R 7,2274 | Request the lead time here |
Black
|
|
|
Neoprene Rubber
|
|
||
| R 9,7032 - R 16,6539 | Request the lead time here |
Black
|
|
|
Neoprene Rubber
|
|
||
| R 9,2726 - R 15,9157 | Request the lead time here |
Black
|
|
|
Neoprene Rubber
|
|
||
| R 8,4528 - R 10,4354 | Request the lead time here |
Black
|
|
|
Thermo Plastic Elastomer
|
|
||
| R 9,3382 - R 11,5286 | Request the lead time here |
Black
|
|
|
Thermo Plastic Elastomer
|
|
||
| R 66,7848 - R 66,7848 | Request the lead time here |
Black
|
|
|
Poly(Acrylonitrile Butadiene Styrene)
|
2.362 in
60.0 mm
|
||
| R 32,0314 - R 43,2724 | Request the lead time here |
Black
|
|
|
Poly(Acrylonitrile Butadiene Styrene)
|
1.575 in
40.0 mm
|
||
| R 72,0593 - R 72,0593 | Request the lead time here |
Black
|
|
|
Poly(Acrylonitrile Butadiene Styrene)
|
1.969 in
50.0 mm
|
||
| R 8,3346 - R 14,3011 | 6 In stock - Delivery conditions may apply, visit our FAQs |
Black
|
|
|
Neoprene Rubber
|
|
||
| R 3,4091 - R 6,209 | 831 In stock - Delivery conditions may apply, visit our FAQs |
White
|
Round
|
0.394 in
10.0 mm
|
Polyvinyl Chloride
|
0.787 in
20.0 mm
|
||
| R 4,9823 - R 11,7696 | Request the lead time here |
Black
|
|
|
TPE/TPV
|
|
||
| R 7,6307 - R 16,7992 | Request the lead time here |
White
|
Round
|
0.591 in
15.0 mm
|
Polyvinyl Chloride
|
1.181 in
30.0 mm
|
||
| R 10,7207 - R 23,6611 | 8 In stock - Delivery conditions may apply, visit our FAQs |
Black
|
Round
|
0.984 in
25.0 mm
|
TPE/TPV
|
1.201 in
30.5 mm
|
||
| R 5,582 - R 13,1211 | Request the lead time here |
Black
|
|
|
TPE/TPV
|
|
||
| R 3,7828 - R 8,8976 | Request the lead time here |
Black
|
|
|
TPE/TPV
|
|
||
| R 3,4091 - R 6,209 | 1100 In stock - Delivery conditions may apply, visit our FAQs |
Black
|
|
|
Polyvinyl Chloride
|
|
||
| R 7,6307 - R 16,7992 | 2750 In stock - Delivery conditions may apply, visit our FAQs |
Black
|
|
|
Polyvinyl Chloride
|
|
||
| R 1,5531 - R 3,6941 | Request the lead time here |
Black
|
|
|
Low Density Polyethylene
|
|
||
| R 7,4273 - R 17,5699 | Request the lead time here |
Black
|
|
|
TPE/TPV
|
|
||
| R 3,1625 - R 5,7738 | Request the lead time here |
Black
|
|
|
Polyvinyl Chloride