Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Screw-On Bumpers with a threaded stud that can be used as a levelling device or bumper for small equipment. The non-corrosive stud and foot material is durable and resists harsh environments..
Series Code: SR5726
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Stud Length | Thread Size | Base Height | Overall Height | Base Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| R 58,6654 - R 69,0145 | Request the lead time here |
1.102 in
28.0 mm
|
M12
|
0.472 in
12.0 mm
|
|
1.378 in
35.0 mm
|
||
| R 35,7221 - R 44,6564 | 150 In stock - Delivery conditions may apply, visit our FAQs |
0.709 in
18.0 mm
|
M8
|
0.433 in
11.0 mm
|
1.142 in
29.0 mm
|
1.181 in
30.0 mm
|
||
| R 45,9481 - R 57,4506 | Request the lead time here |
1.102 in
28.0 mm
|
M12
|
0.433 in
11.0 mm
|
1.535 in
39.0 mm
|
1.181 in
30.0 mm
|
||
| R 59,8187 - R 59,8187 | Request the lead time here |
1.496 in
38.0 mm
|
M6
|
0.472 in
12.0 mm
|
|
1.378 in
35.0 mm
|
||
| R 57,1584 - R 67,2615 | 100 In stock - Delivery conditions may apply, visit our FAQs |
1.496 in
38.0 mm
|
M10
|
0.472 in
12.0 mm
|
|
1.378 in
35.0 mm
|
||
| R 119,9758 - R 242,7134 | Request the lead time here |
0.984 in
25.0 mm
|
M10
|
0.63 in
16.0 mm
|
1.614 in
41.0 mm
|
1.575 in
40.0 mm
|
||
| R 290,2517 - R 587,9184 | Request the lead time here |
2.756 in
70.0 mm
|
M12
|
0.63 in
16.0 mm
|
3.386 in
86.0 mm
|
1.575 in
40.0 mm
|
||
| R 60,2185 - R 60,2185 | Request the lead time here |
0.709 in
18.0 mm
|
M8
|
0.472 in
12.0 mm
|
|
1.378 in
35.0 mm
|
||
| R 112,2255 - R 227,5086 | 24 In stock - Delivery conditions may apply, visit our FAQs |
0.984 in
25.0 mm
|
M8
|
0.63 in
16.0 mm
|
1.614 in
41.0 mm
|
1.575 in
40.0 mm
|
||
| R 183,8235 - R 391,3824 | Request the lead time here |
0.984 in
25.0 mm
|
M12
|
0.63 in
16.0 mm
|
1.614 in
41.0 mm
|
1.575 in
40.0 mm
|
||
| 10291429 | R 30,9704 - R 38,7053 | 50 In stock - Delivery conditions may apply, visit our FAQs |
1.496 in
38.0 mm
|
M6
|
0.433 in
11.0 mm
|
1.929 in
49.0 mm
|
1.181 in
30.0 mm
|
|
| R 41,9192 - R 52,3914 | Request the lead time here |
1.496 in
38.0 mm
|
M10
|
0.433 in
11.0 mm
|
1.929 in
49.0 mm
|
1.181 in
30.0 mm
|
||
| R 56,2819 - R 56,2819 | Request the lead time here |
0.709 in
18.0 mm
|
M6
|
0.472 in
12.0 mm
|
|
1.378 in
35.0 mm
|
||
| R 50,1155 - R 62,6328 | Request the lead time here |
1.102 in
28.0 mm
|
M10
|
0.472 in
12.0 mm
|
|
1.378 in
35.0 mm
|
||
| R 174,1357 - R 351,9626 | Request the lead time here |
1.969 in
50.0 mm
|
M12
|
0.63 in
16.0 mm
|
2.598 in
66.0 mm
|
1.575 in
40.0 mm
|
||
| R 40,3661 - R 50,4692 | Request the lead time here |
1.102 in
28.0 mm
|
M10
|
0.433 in
11.0 mm
|
1.535 in
39.0 mm
|
1.181 in
30.0 mm
|
||
| R 96,7557 - R 96,7557 | Request the lead time here |
2.756 in
70.0 mm
|
M12
|
0.433 in
11.0 mm
|
3.504 in
89.0 mm
|
1.181 in
30.0 mm
|
||
| R 61,6948 - R 61,6948 | Request the lead time here |
1.496 in
38.0 mm
|
M8
|
0.472 in
12.0 mm
|
|
1.378 in
35.0 mm
|
||
| R 76,1805 - R 76,1805 | Request the lead time here |
1.89 in
48.0 mm
|
M12
|
0.472 in
12.0 mm
|
|
1.378 in
35.0 mm
|
||
| R 145,1182 - R 294,5223 | 42 In stock - Delivery conditions may apply, visit our FAQs |
1.969 in
50.0 mm
|
M8
|
0.63 in
16.0 mm
|
2.598 in
66.0 mm
|
1.575 in
40.0 mm