Screw-On Bumpers with a threaded stud that can be used as a levelling device or bumper for small equipment. The non-corrosive stud and foot material is durable and resists harsh environments..
Series Code: SR5726
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Stud Length | Thread Size | Base Height | Overall Height | Base Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| R 90,1698 - R 182,7445 | 5 In stock - Delivery conditions may apply, visit our FAQs |
0.984 in
25.0 mm
|
M8
|
0.63 in
16.0 mm
|
1.614 in
41.0 mm
|
1.575 in
40.0 mm
|
||
| R 108,1556 - R 218,6309 | 5 In stock - Delivery conditions may apply, visit our FAQs |
0.984 in
25.0 mm
|
M12
|
0.63 in
16.0 mm
|
1.614 in
41.0 mm
|
1.575 in
40.0 mm
|
||
| R 83,461 - R 168,942 | Request the lead time here |
0.984 in
25.0 mm
|
M6
|
0.63 in
16.0 mm
|
1.614 in
41.0 mm
|
1.575 in
40.0 mm
|
||
| R 144,1873 - R 308,0708 | Request the lead time here |
1.969 in
50.0 mm
|
M10
|
0.63 in
16.0 mm
|
2.598 in
66.0 mm
|
1.575 in
40.0 mm
|
||
| R 132,8049 - R 269,4239 | Request the lead time here |
0.984 in
25.0 mm
|
M6
|
0.63 in
16.0 mm
|
1.614 in
41.0 mm
|
1.575 in
40.0 mm
|
||
| R 174,5204 - R 353,3428 | 12 In stock - Delivery conditions may apply, visit our FAQs |
1.969 in
50.0 mm
|
M10
|
0.63 in
16.0 mm
|
2.598 in
66.0 mm
|
1.575 in
40.0 mm
|
||
| R 37,5092 - R 37,5092 | 31 In stock - Delivery conditions may apply, visit our FAQs |
0.709 in
18.0 mm
|
M6
|
0.433 in
11.0 mm
|
|
1.181 in
30.0 mm
|
||
| R 284,5605 - R 576,3905 | Request the lead time here |
2.756 in
70.0 mm
|
M12
|
0.63 in
16.0 mm
|
3.386 in
86.0 mm
|
1.575 in
40.0 mm
|
||
| R 45,394 - R 45,394 | Request the lead time here |
1.496 in
38.0 mm
|
M8
|
0.433 in
11.0 mm
|
|
1.181 in
30.0 mm
|
||
| R 180,2191 - R 364,3848 | Request the lead time here |
2.756 in
70.0 mm
|
M12
|
0.63 in
16.0 mm
|
3.386 in
86.0 mm
|
1.575 in
40.0 mm
|
||
| R 117,6233 - R 237,9543 | Request the lead time here |
0.984 in
25.0 mm
|
M10
|
0.63 in
16.0 mm
|
1.614 in
41.0 mm
|
1.575 in
40.0 mm
|
||
| R 110,025 - R 223,0477 | 24 In stock - Delivery conditions may apply, visit our FAQs |
0.984 in
25.0 mm
|
M8
|
0.63 in
16.0 mm
|
1.614 in
41.0 mm
|
1.575 in
40.0 mm
|
||
| R 180,2191 - R 383,7082 | Request the lead time here |
0.984 in
25.0 mm
|
M12
|
0.63 in
16.0 mm
|
1.614 in
41.0 mm
|
1.575 in
40.0 mm
|
||
| R 101,5523 - R 205,9326 | Request the lead time here |
0.984 in
25.0 mm
|
M10
|
0.63 in
16.0 mm
|
1.614 in
41.0 mm
|
1.575 in
40.0 mm
|
||
| R 142,2727 - R 288,7474 | 42 In stock - Delivery conditions may apply, visit our FAQs |
1.969 in
50.0 mm
|
M8
|
0.63 in
16.0 mm
|
2.598 in
66.0 mm
|
1.575 in
40.0 mm
|
||
| R 170,7212 - R 345,0614 | Request the lead time here |
1.969 in
50.0 mm
|
M12
|
0.63 in
16.0 mm
|
2.598 in
66.0 mm
|
1.575 in
40.0 mm
|
||
| 10291351 | R 151,7706 - R 308,0708 | 137 In stock - Delivery conditions may apply, visit our FAQs |
1.969 in
50.0 mm
|
M8
|
0.63 in
16.0 mm
|
2.598 in
66.0 mm
|
1.575 in
40.0 mm
|
|
| R 227,6484 - R 461,002 | Request the lead time here |
1.969 in
50.0 mm
|
M12
|
0.63 in
16.0 mm
|
2.598 in
66.0 mm
|
1.575 in
40.0 mm
|
||
| R 35,0216 - R 43,7808 | 50 In stock - Delivery conditions may apply, visit our FAQs |
0.709 in
18.0 mm
|
M8
|
0.433 in
11.0 mm
|
1.142 in
29.0 mm
|
1.181 in
30.0 mm
|
||
| R 55,1783 - R 55,1783 | Request the lead time here |
0.709 in
18.0 mm
|
M6
|
0.472 in
12.0 mm
|
|
1.378 in
35.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue