Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These retaining spacers have a specialty configured ID designed to grip the screw shank holding it in place. Avaialble in many spacing and screw options.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|
| R 0,995 - R 1,2285 | Request the lead time here |
0.075 in
1.9 mm
|
#2
|
0.126 in
3.2 mm
|
||
| R 1,2195 - R 1,5054 | Request the lead time here |
0.157 in
4.0 mm
|
#4
|
0.626 in
15.9 mm
|
||
| R 1,0169 - R 1,2555 | Request the lead time here |
0.24 in
6.1 mm
|
#8
|
0.126 in
3.2 mm
|
||
| R 1,081 - R 1,3347 | Request the lead time here |
0.157 in
4.0 mm
|
#4
|
0.315 in
8.0 mm
|
||
| R 1,3745 - R 1,6971 | Request the lead time here |
0.197 in
5.0 mm
|
#6
|
0.874 in
22.2 mm
|
||
| R 1,1841 - R 1,4618 | Request the lead time here |
0.114 in
2.9 mm
|
#2
|
0.374 in
9.5 mm
|
||
| R 1,2767 - R 1,5761 | Request the lead time here |
0.157 in
4.0 mm
|
#4
|
0.752 in
19.1 mm
|
||
| R 0,9487 - R 1,4216 | Request the lead time here |
0.24 in
6.1 mm
|
#8
|
0.563 in
14.3 mm
|
||
| R 1,1739 - R 1,4492 | Request the lead time here |
0.157 in
4.0 mm
|
#4
|
0.5 in
12.7 mm
|
||
| R 1,1503 - R 1,42 | Request the lead time here |
0.114 in
2.9 mm
|
#2
|
0.315 in
8.0 mm
|
||
| R 1,3241 - R 1,6345 | Request the lead time here |
0.157 in
4.0 mm
|
#4
|
0.874 in
22.2 mm
|
||
| R 1,8714 - R 2,8143 | Request the lead time here |
0.276 in
7.0 mm
|
#10
|
1 in
25.4 mm
|
||
| R 2,8127 - R 3,4723 | Request the lead time here |
0.24 in
6.1 mm
|
#8
|
0.5 in
12.7 mm
|
||
| R 1,0001 - R 1,2347 | Request the lead time here |
0.157 in
4.0 mm
|
#4
|
0.189 in
4.8 mm
|
||
| R 1,0996 - R 1,3577 | Request the lead time here |
0.197 in
5.0 mm
|
#6
|
0.315 in
8.0 mm
|
||
| R 1,3241 - R 1,6345 | Request the lead time here |
0.114 in
2.9 mm
|
#2
|
0.689 in
17.5 mm
|
||
| R 1,7988 - R 2,2486 | Request the lead time here |
0.276 in
7.0 mm
|
#10
|
0.374 in
9.5 mm
|
||
| R 1,4572 - R 1,799 | Request the lead time here |
0.374 in
9.5 mm
|
1/4
|
0.563 in
14.3 mm
|
||
| R 1,0861 - R 1,3409 | Request the lead time here |
0.114 in
2.9 mm
|
#2
|
0.252 in
6.4 mm
|
||
| R 3,1676 - R 3,9108 | Request the lead time here |
0.24 in
6.1 mm
|
#8
|
0.689 in
17.5 mm