Menu Search

Screw & Lock Support - Retaining

In production

These retaining spacers have a specialty configured ID designed to grip the screw shank holding it in place. Avaialble in many spacing and screw options.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
92 results
Product SKUs information
Essentra Part Number Price range Availability Inside Diameter Compatible Thread Sizes (All) Spacer Length View
R 1,3475 - R 1,6638 Request the lead time here
4.0 mm
#4
25.4 mm
R 1,0648 - R 1,3146 Request the lead time here
6.1 mm
#8
6.4 mm
R 1,093 - R 1,3493 Request the lead time here
7.0 mm
#10
4.8 mm
R 1,5973 - R 1,9721 Request the lead time here
9.5 mm
1/4
19.1 mm
R 3,1308 - R 3,8653 Request the lead time here
9.5 mm
1/4
15.9 mm
R 0,7607 - R 0,9391 Request the lead time here
2.9 mm
#2
4.0 mm
R 1,4054 - R 1,7352 Request the lead time here
2.9 mm
#2
23.8 mm
R 1,1674 - R 1,4412 Request the lead time here
5.0 mm
#6
12.7 mm
R 1,3196 - R 1,6291 Request the lead time here
5.0 mm
#6
20.6 mm
R 1,6374 - R 1,9812 Request the lead time here
7.0 mm
#10
17.5 mm
R 3,2386 - R 3,9982 Request the lead time here
7.0 mm
#10
23.8 mm
R 1,2667 - R 1,5637 Request the lead time here
5.0 mm
#6
17.5 mm
R 2,6914 - R 3,3227 Request the lead time here
5.0 mm
#6
25.4 mm
R 3,2889 - R 4,0605 Request the lead time here
7.0 mm
#10
15.9 mm
R 2,1809 - R 2,6925 Request the lead time here
9.5 mm
1/4
20.6 mm
R 1,2632 - R 1,5596 Request the lead time here
2.9 mm
#2
15.9 mm
R 1,1277 - R 1,3922 Request the lead time here
4.0 mm
#4
11.1 mm
R 1,2417 - R 1,5331 Request the lead time here
2.9 mm
#2
14.3 mm
R 1,1045 - R 1,3636 Request the lead time here
4.0 mm
#4
9.5 mm
R 1,3196 - R 1,6291 Request the lead time here
2.9 mm
#2
19.1 mm
  • of 5
Retaining Spacer 4.0 mm 6.4 mm 25.4 mm Nylon 6/6

10205433

Price Range
R 1,6638 - R 1,3475

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    25.4 mm
  • Inside Diameter
    4.0 mm
  • Compatible Thread Sizes (All)
    #4
  • Screw Diameter
    2.6 mm
  • Colour
    Natural
Retaining Spacer 6.1 mm 9.5 mm 6.4 mm Nylon 6/6

10205617

Price Range
R 1,3146 - R 1,0648

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    6.4 mm
  • Inside Diameter
    6.1 mm
  • Compatible Thread Sizes (All)
    #8
  • Screw Diameter
    3.9 mm
  • Colour
    Natural
Retaining Spacer 7.0 mm 12.7 mm 4.8 mm Nylon 6/6

10205754

Price Range
R 1,3493 - R 1,093

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    4.8 mm
  • Inside Diameter
    7.0 mm
  • Compatible Thread Sizes (All)
    #10
  • Screw Diameter
    4.5 mm
  • Colour
    Natural
Retaining Spacer 9.5 mm 12.7 mm 19.1 mm Nylon 6/6

10205990

Price Range
R 1,9721 - R 1,5973

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    19.1 mm
  • Inside Diameter
    9.5 mm
  • Compatible Thread Sizes (All)
    1/4
  • Screw Diameter
    5.9 mm
  • Colour
    Natural
Retaining Spacer 9.5 mm 12.7 mm 15.9 mm Nylon 6/6

10205976

Price Range
R 3,8653 - R 3,1308

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    15.9 mm
  • Inside Diameter
    9.5 mm
  • Compatible Thread Sizes (All)
    1/4
  • Screw Diameter
    5.9 mm
  • Colour
    Natural
Retaining Spacer 2.9 mm 6.4 mm 4.0 mm Nylon 6/6

10206058

Price Range
R 0,9391 - R 0,7607

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    4.0 mm
  • Inside Diameter
    2.9 mm
  • Compatible Thread Sizes (All)
    #2
  • Screw Diameter
    2.0 mm
  • Colour
    Natural
Retaining Spacer 2.9 mm 6.4 mm 23.8 mm Nylon 6/6

10205273

Price Range
R 1,7352 - R 1,4054

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    23.8 mm
  • Inside Diameter
    2.9 mm
  • Compatible Thread Sizes (All)
    #2
  • Screw Diameter
    2.0 mm
  • Colour
    Natural
Retaining Spacer 5.0 mm 7.9 mm 12.7 mm Nylon 6/6

10205501

Price Range
R 1,4412 - R 1,1674

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    12.7 mm
  • Inside Diameter
    5.0 mm
  • Compatible Thread Sizes (All)
    #6
  • Screw Diameter
    3.3 mm
  • Colour
    Natural
Retaining Spacer 5.0 mm 7.9 mm 20.6 mm Nylon 6/6

10205556

Price Range
R 1,6291 - R 1,3196

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    20.6 mm
  • Inside Diameter
    5.0 mm
  • Compatible Thread Sizes (All)
    #6
  • Screw Diameter
    3.3 mm
  • Colour
    Natural
Retaining Spacer 7.0 mm 12.7 mm 17.5 mm Nylon 6/6

10205839

Price Range
R 1,9812 - R 1,6374

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    17.5 mm
  • Inside Diameter
    7.0 mm
  • Compatible Thread Sizes (All)
    #10
  • Screw Diameter
    4.5 mm
  • Colour
    Natural
Retaining Spacer 7.0 mm 12.7 mm 23.8 mm Nylon 6/6

10205877

Price Range
R 3,9982 - R 3,2386

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    23.8 mm
  • Inside Diameter
    7.0 mm
  • Compatible Thread Sizes (All)
    #10
  • Screw Diameter
    4.5 mm
  • Colour
    Natural
Retaining Spacer 5.0 mm 7.9 mm 17.5 mm Nylon 6/6

10205532

Price Range
R 1,5637 - R 1,2667

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    17.5 mm
  • Inside Diameter
    5.0 mm
  • Compatible Thread Sizes (All)
    #6
  • Screw Diameter
    3.3 mm
  • Colour
    Natural
Retaining Spacer 5.0 mm 7.9 mm 25.4 mm Nylon 6/6

10205587

Price Range
R 3,3227 - R 2,6914

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    25.4 mm
  • Inside Diameter
    5.0 mm
  • Compatible Thread Sizes (All)
    #6
  • Screw Diameter
    3.3 mm
  • Colour
    Natural
Retaining Spacer 7.0 mm 12.7 mm 15.9 mm Nylon 6/6

10205822

Price Range
R 4,0605 - R 3,2889

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    15.9 mm
  • Inside Diameter
    7.0 mm
  • Compatible Thread Sizes (All)
    #10
  • Screw Diameter
    4.5 mm
  • Colour
    Natural
Retaining Spacer 9.5 mm 12.7 mm 20.6 mm Nylon 6/6

10206003

Price Range
R 2,6925 - R 2,1809

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    20.6 mm
  • Inside Diameter
    9.5 mm
  • Compatible Thread Sizes (All)
    1/4
  • Screw Diameter
    5.9 mm
  • Colour
    Natural
Retaining Spacer 2.9 mm 6.4 mm 15.9 mm Nylon 6/6

10205228

Price Range
R 1,5596 - R 1,2632

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    15.9 mm
  • Inside Diameter
    2.9 mm
  • Compatible Thread Sizes (All)
    #2
  • Screw Diameter
    2.0 mm
  • Colour
    Natural
Retaining Spacer 4.0 mm 6.4 mm 11.1 mm Nylon 6/6

10205341

Price Range
R 1,3922 - R 1,1277

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    11.1 mm
  • Inside Diameter
    4.0 mm
  • Compatible Thread Sizes (All)
    #4
  • Screw Diameter
    2.6 mm
  • Colour
    Natural
Retaining Spacer 2.9 mm 6.4 mm 14.3 mm Nylon 6/6

10205211

Price Range
R 1,5331 - R 1,2417

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    14.3 mm
  • Inside Diameter
    2.9 mm
  • Compatible Thread Sizes (All)
    #2
  • Screw Diameter
    2.0 mm
  • Colour
    Natural
Retaining Spacer 4.0 mm 6.4 mm 9.5 mm Nylon 6/6

10205334

Price Range
R 1,3636 - R 1,1045

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    9.5 mm
  • Inside Diameter
    4.0 mm
  • Compatible Thread Sizes (All)
    #4
  • Screw Diameter
    2.6 mm
  • Colour
    Natural
Retaining Spacer 2.9 mm 6.4 mm 19.1 mm Nylon 6/6

10205242

Price Range
R 1,6291 - R 1,3196

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    19.1 mm
  • Inside Diameter
    2.9 mm
  • Compatible Thread Sizes (All)
    #2
  • Screw Diameter
    2.0 mm
  • Colour
    Natural