Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking arrowhead nose that holds the PCB in place.
Series Code :SR2787
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Distance Across Flats | Panel Thickness A Range | Compatible Thread Sizes (All) | Spacer Length | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 11,2074 - R 18,2335 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
M3
|
0.709 in
18.0 mm
|
Hexagonal Female/Snap-lock Standoff
|
||
| R 12,7435 - R 15,2467 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
M3
|
0.984 in
25.0 mm
|
Hexagonal Female/Snap-lock Standoff
|
||
| R 9,4011 - R 15,2751 | Request the lead time here |
|
0.315 in
8.0 mm
|
|
M4
|
0.236 in
6.0 mm
|
Hexagonal Female/Snap-lock Standoff
|
||
| R 0,8467 - R 1,4225 | Request the lead time here |
|
|
|
M6
|
0.374 in
9.5 mm
|
Self-Tapping/Snap-Lock Circuit Board Support
|
||
| R 4,9655 - R 5,3565 | Request the lead time here |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
|
0.315 in
8.0 mm
|
|
||
| 10206133 | R 3,8977 - R 7,2968 | Request the lead time here |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
|
0.394 in
10.0 mm
|
|
|
| R 16,9107 - R 26,6391 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
M3
|
1.181 in
30.0 mm
|
Hexagonal Female/Snap-lock Standoff
|
||
| R 9,3727 - R 15,2182 | Request the lead time here |
|
0.315 in
8.0 mm
|
|
M4
|
0.315 in
8.0 mm
|
Hexagonal Female/Snap-lock Standoff
|
||
| R 10,5816 - R 17,181 | Request the lead time here |
|
0.315 in
8.0 mm
|
|
M4
|
0.787 in
20.0 mm
|
Hexagonal Female/Snap-lock Standoff
|
||
| R 18,9304 - R 28,8578 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
M3
|
1.378 in
35.0 mm
|
Hexagonal Female/Snap-lock Standoff
|
||
| R 9,3727 - R 15,2182 | Request the lead time here |
|
0.315 in
8.0 mm
|
|
M4
|
0.394 in
10.0 mm
|
Hexagonal Female/Snap-lock Standoff
|
||
| R 20,6813 - R 21,679 | Request the lead time here |
|
0.394 in
10.0 mm
|
|
|
1.575 in
40.0 mm
|
|
||
| R 15,3534 - R 16,0825 | Request the lead time here |
|
0.197 in
5.0 mm
|
|
|
0.315 in
8.0 mm
|
|
||
| R 14,2511 - R 22,4434 | Request the lead time here |
|
0.315 in
8.0 mm
|
|
M4
|
1.181 in
30.0 mm
|
Hexagonal Female/Snap-lock Standoff
|
||
| R 10,5674 - R 17,1667 | Request the lead time here |
|
0.315 in
8.0 mm
|
|
M4
|
0.709 in
18.0 mm
|
Hexagonal Female/Snap-lock Standoff
|
||
| R 15,6876 - R 24,7048 | Request the lead time here |
|
0.315 in
8.0 mm
|
|
M4
|
1.575 in
40.0 mm
|
Hexagonal Female/Snap-lock Standoff
|
||
| R 12,203 - R 19,2006 | Request the lead time here |
|
0.315 in
8.0 mm
|
|
M4
|
0.984 in
25.0 mm
|
Hexagonal Male/Female Standoff
|
||
| R 10,5816 - R 17,181 | 400 In stock - Delivery conditions may apply, visit our FAQs |
|
0.236 in
6.0 mm
|
|
M3
|
0.472 in
12.0 mm
|
Hexagonal Male/Female Standoff
|
||
| R 12,0608 - R 19,6131 | Request the lead time here |
|
0.315 in
8.0 mm
|
|
M4
|
0.709 in
18.0 mm
|
Hexagonal Male/Female Standoff
|
||
| R 14,9622 - R 23,5527 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
M3
|
0.984 in
25.0 mm
|
Hexagonal Male/Female Standoff