Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking arrowhead nose that holds the PCB in place.
Series Code :SR2787
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Distance Across Flats | Panel Thickness A Range | Compatible Thread Sizes (All) | Spacer Length | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 11,0109 - R 17,9163 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
M3
|
0.236 in
6.0 mm
|
Hexagonal Female/Snap-lock Standoff
|
||
| R 11,4316 - R 18,5981 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
M3
|
0.472 in
12.0 mm
|
Hexagonal Female/Snap-lock Standoff
|
||
| R 11,4316 - R 18,5981 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
M3
|
0.472 in
12.0 mm
|
Hexagonal Female/Snap-lock Standoff
|
||
| R 3,0484 - R 3,7635 | Request the lead time here |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
0.5 in
12.7 mm
|
|
||
| R 2,7273 - R 5,0049 | 900 In stock - Delivery conditions may apply, visit our FAQs |
0.157 in
4.0 mm
|
|
|
|
0.626 in
15.9 mm
|
|
||
| R 3,8153 - R 6,9924 | Request the lead time here |
0.157 in
4.0 mm
|
|
|
|
1.126 in
28.6 mm
|
|
||
| R 10,7933 - R 17,5246 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
M3
|
0.236 in
6.0 mm
|
Hexagonal Female/Snap-lock Standoff
|
||
| R 2,6508 - R 3,2726 | Request the lead time here |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
0.252 in
6.4 mm
|
|
||
| R 2,6508 - R 3,2726 | Request the lead time here |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
0.5 in
12.7 mm
|
|
||
| R 2,5532 - R 4,6422 | Request the lead time here |
0.157 in
4.0 mm
|
|
|
|
0.5 in
12.7 mm
|
|
||
| R 3,119 - R 5,7013 | Request the lead time here |
0.157 in
4.0 mm
|
|
|
|
1 in
25.4 mm
|
|
||
| R 10,7933 - R 17,5246 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
M3
|
0.315 in
8.0 mm
|
Hexagonal Female/Snap-lock Standoff
|
||
| R 11,4316 - R 18,5981 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
M3
|
0.591 in
15.0 mm
|
Hexagonal Female/Snap-lock Standoff
|
||
| R 2,9739 - R 5,4111 | Request the lead time here |
0.157 in
4.0 mm
|
|
|
|
0.874 in
22.2 mm
|
|
||
| R 2,4807 - R 4,5697 | 1600 In stock - Delivery conditions may apply, visit our FAQs |
0.157 in
4.0 mm
|
|
|
|
0.374 in
9.5 mm
|
|
||
| R 7,2202 - R 7,6426 | Request the lead time here |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M3
|
2.362 in
60.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
| R 10,7933 - R 17,5246 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
M3
|
0.394 in
10.0 mm
|
Hexagonal Female/Snap-lock Standoff
|
||
| R 11,4316 - R 18,5981 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
M3
|
0.591 in
15.0 mm
|
Hexagonal Female/Snap-lock Standoff
|
||
| R 6,5499 - R 6,9506 | Request the lead time here |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M4
|
0.984 in
25.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
| R 7,54 - R 7,9963 | Request the lead time here |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M4
|
1.969 in
50.0 mm
|
Female/Snap-lock Circuit Board Support