Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking arrowhead nose that holds the PCB in place.
Series Code :SR2787
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Distance Across Flats | Panel Thickness A Range | Compatible Thread Sizes (All) | Spacer Length | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 15,2615 - R 24,0238 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
M3
|
1.181 in
30.0 mm
|
Hexagonal Male/Female Standoff
|
||
| R 11,4316 - R 18,5981 | 40 In stock - Delivery conditions may apply, visit our FAQs |
|
0.315 in
8.0 mm
|
|
M4
|
0.394 in
10.0 mm
|
Hexagonal Male/Female Standoff
|
||
| R 9,8793 - R 16,0739 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
M3
|
0.315 in
8.0 mm
|
Hexagonal Male/Female Standoff
|
||
| R 9,8793 - R 16,0739 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
M3
|
0.236 in
6.0 mm
|
Hexagonal Male/Female Standoff
|
||
| R 10,7933 - R 17,5246 | 400 In stock - Delivery conditions may apply, visit our FAQs |
|
0.236 in
6.0 mm
|
|
M3
|
0.472 in
12.0 mm
|
Hexagonal Male/Female Standoff
|
||
| R 15,2615 - R 24,0238 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
M3
|
0.984 in
25.0 mm
|
Hexagonal Male/Female Standoff
|
||
| R 11,4316 - R 18,5981 | Request the lead time here |
|
0.315 in
8.0 mm
|
|
M4
|
0.276 in
7.0 mm
|
Hexagonal Male/Female Standoff
|
||
| R 12,302 - R 20,0053 | Request the lead time here |
|
0.315 in
8.0 mm
|
|
M4
|
0.709 in
18.0 mm
|
Hexagonal Male/Female Standoff
|
||
| R 10,7933 - R 17,5246 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
M3
|
0.63 in
16.0 mm
|
Hexagonal Male/Female Standoff
|
||
| R 17,3795 - R 27,3749 | 15 In stock - Delivery conditions may apply, visit our FAQs |
|
0.236 in
6.0 mm
|
|
M3
|
1.378 in
35.0 mm
|
Hexagonal Male/Female Standoff
|
||
| R 10,7933 - R 17,5246 | 200 In stock - Delivery conditions may apply, visit our FAQs |
|
0.236 in
6.0 mm
|
|
M3
|
0.709 in
18.0 mm
|
Hexagonal Male/Female Standoff
|
||
| R 12,4471 - R 19,5846 | Request the lead time here |
|
0.315 in
8.0 mm
|
|
M4
|
1.181 in
30.0 mm
|
Hexagonal Male/Female Standoff
|
||
| R 12,4471 - R 19,5846 | Request the lead time here |
|
0.315 in
8.0 mm
|
|
M4
|
0.984 in
25.0 mm
|
Hexagonal Male/Female Standoff
|
||
| R 15,2034 - R 23,9658 | Request the lead time here |
|
0.315 in
8.0 mm
|
|
M4
|
1.378 in
35.0 mm
|
Hexagonal Male/Female Standoff
|
||
| R 10,7933 - R 17,5246 | 200 In stock - Delivery conditions may apply, visit our FAQs |
|
0.236 in
6.0 mm
|
|
M3
|
0.591 in
15.0 mm
|
Hexagonal Male/Female Standoff
|
||
| R 11,4316 - R 18,5981 | 200 In stock - Delivery conditions may apply, visit our FAQs |
|
0.315 in
8.0 mm
|
|
M4
|
0.472 in
12.0 mm
|
Hexagonal Male/Female Standoff
|
||
| R 11,4316 - R 18,5981 | Request the lead time here |
|
0.315 in
8.0 mm
|
|
M4
|
0.315 in
8.0 mm
|
Hexagonal Male/Female Standoff
|
||
| R 11,4316 - R 18,5981 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
M3
|
0.591 in
15.0 mm
|
Hexagonal Female/Snap-lock Standoff
|
||
| R 7,2202 - R 7,6426 | Request the lead time here |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M3
|
2.362 in
60.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
| R 10,7933 - R 17,5246 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
M3
|
0.394 in
10.0 mm
|
Hexagonal Female/Snap-lock Standoff