Menu Search

Screw-In Spacer

In stock

These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking arrowhead nose that holds the PCB in place.

Series Code :SR2787

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
206 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter A Distance Across Flats Panel Thickness A Range Compatible Thread Sizes (All) Spacer Length Type View
R 5,7289 - R 14,8516 Request the lead time here
M3
30.0 mm
Hexagonal Male/Female Standoff
R 20,6813 - R 21,679 Request the lead time here
8.0 mm
35.0 mm
R 9,4011 - R 15,2751 Request the lead time here
8.0 mm
M4
6.0 mm
Hexagonal Female/Snap-lock Standoff
R 10,5674 - R 17,1667 Request the lead time here
8.0 mm
M4
18.0 mm
Hexagonal Female/Snap-lock Standoff
R 4,9655 - R 5,3565 Request the lead time here
4.0 mm
8.0 mm
8.0 mm
R 9,3727 - R 15,2182 Request the lead time here
8.0 mm
M4
10.0 mm
Hexagonal Female/Snap-lock Standoff
R 14,2511 - R 22,4434 Request the lead time here
8.0 mm
M4
30.0 mm
Hexagonal Female/Snap-lock Standoff
R 0,8467 - R 1,4225 Request the lead time here
M6
9.5 mm
Self-Tapping/Snap-Lock Circuit Board Support
R 18,9304 - R 28,8578 Request the lead time here
6.0 mm
M3
35.0 mm
Hexagonal Female/Snap-lock Standoff
R 15,6876 - R 24,7048 Request the lead time here
8.0 mm
M4
40.0 mm
Hexagonal Female/Snap-lock Standoff
10206133 R 3,8977 - R 7,2968 Request the lead time here
4.0 mm
6.0 mm
10.0 mm
R 11,2074 - R 18,2335 Request the lead time here
6.0 mm
M3
18.0 mm
Hexagonal Female/Snap-lock Standoff
R 11,2074 - R 18,2335 Request the lead time here
6.0 mm
M3
18.0 mm
Hexagonal Female/Snap-lock Standoff
R 16,9107 - R 26,6391 Request the lead time here
6.0 mm
M3
30.0 mm
Hexagonal Female/Snap-lock Standoff
R 15,3534 - R 16,0825 Request the lead time here
6.0 mm
30.0 mm
R 8,1862 - R 14,4795 Request the lead time here
6.0 mm
18.0 mm
R 16,9678 - R 17,4445 Request the lead time here
4.0 mm
6.0 mm
45.0 mm
10175057 R 3,8977 - R 4,3871 Request the lead time here
4.0 mm
8.0 mm
M3
7.0 mm
Female/Snap-lock Circuit Board Support
R 4,1516 - R 4,6585 Request the lead time here
4.0 mm
8.0 mm
15.0 mm
R 2,9886 - R 3,6897 Request the lead time here
4.0 mm
7.9 mm
25.4 mm
  • of 11
Male To Female Standoff M3 30.0 mm Black PA

10339763

Price Range
R 14,8516 - R 5,7289

Stock Levels
Request the lead time here
Attributes
  • Type
    Hexagonal Male/Female Standoff
  • Hole Diameter
    4.0 mm
  • Female thread length
    10.0 mm
  • Male thread length
    8.0 mm
  • Hole A Fix Type
    Male Thread Fix
Male To Female Standoff M4 35.0 mm Black PA

10206393

Price Range
R 21,679 - R 20,6813

Stock Levels
Request the lead time here
Attributes
  • Female thread length
    10.0 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Operating Temperature Range
    -40 - 110 °C
  • Material Flammability Standard
    UL94 HB
Threaded Screw Support 6.0 mm M4 Female Thread Fix

10370490

Price Range
R 15,2751 - R 9,4011

Stock Levels
Request the lead time here
Attributes
  • Type
    Hexagonal Female/Snap-lock Standoff
  • Hole Diameter
    4.0 mm
  • Female thread length
    3.0 mm
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
Threaded Screw Support 18.0 mm M4 Female Thread Fix

10370537

Price Range
R 17,1667 - R 10,5674

Stock Levels
Request the lead time here
Attributes
  • Type
    Hexagonal Female/Snap-lock Standoff
  • Hole Diameter
    4.0 mm
  • Female thread length
    9.0 mm
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
Snap Lock Support 8.0 mm Black Nylon 6/6

10206232

Price Range
R 5,3565 - R 4,9655

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    4.0 mm
  • Female thread length
    6.0 mm
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
Threaded Screw Support 10.0 mm M4 Female Thread Fix

10370513

Price Range
R 15,2182 - R 9,3727

Stock Levels
Request the lead time here
Attributes
  • Type
    Hexagonal Female/Snap-lock Standoff
  • Hole Diameter
    4.0 mm
  • Female thread length
    5.0 mm
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
Threaded Screw Support 30.0 mm M4 Female Thread Fix

10370551

Price Range
R 22,4434 - R 14,2511

Stock Levels
Request the lead time here
Attributes
  • Type
    Hexagonal Female/Snap-lock Standoff
  • Hole Diameter
    4.0 mm
  • Female thread length
    10.0 mm
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
Screw & Lock Support 9.5 mm PA

10113349

Price Range
R 1,4225 - R 0,8467

Stock Levels
Request the lead time here
Attributes
  • Type
    Self-Tapping/Snap-Lock Circuit Board Support
  • Hole Diameter
    4.0 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Natural
Threaded Screw Support 35.0 mm M3 Female Thread Fix

10370476

Price Range
R 28,8578 - R 18,9304

Stock Levels
Request the lead time here
Attributes
  • Type
    Hexagonal Female/Snap-lock Standoff
  • Hole Diameter
    4.0 mm
  • Female thread length
    10.0 mm
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
Threaded Screw Support 40.0 mm M4 Female Thread Fix

10370575

Price Range
R 24,7048 - R 15,6876

Stock Levels
Request the lead time here
Attributes
  • Type
    Hexagonal Female/Snap-lock Standoff
  • Hole Diameter
    4.0 mm
  • Female thread length
    10.0 mm
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
Snap Lock Support 10.0 mm Black Nylon 6/6

10206133

Price Range
R 7,2968 - R 3,8977

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    4.0 mm
  • Female thread length
    8.0 mm
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
Threaded Screw Support 18.0 mm M3 Female Thread Fix

10370421

Price Range
R 18,2335 - R 11,2074

Stock Levels
Request the lead time here
Attributes
  • Type
    Hexagonal Female/Snap-lock Standoff
  • Hole Diameter
    4.0 mm
  • Female thread length
    9.0 mm
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
Threaded Screw Support 18.0 mm M3 Female Thread Fix

10370414

Price Range
R 18,2335 - R 11,2074

Stock Levels
Request the lead time here
Attributes
  • Type
    Hexagonal Female/Snap-lock Standoff
  • Hole Diameter
    4.0 mm
  • Female thread length
    9.0 mm
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
Threaded Screw Support 30.0 mm M3 Female Thread Fix

10370469

Price Range
R 26,6391 - R 16,9107

Stock Levels
Request the lead time here
Attributes
  • Type
    Hexagonal Female/Snap-lock Standoff
  • Hole Diameter
    4.0 mm
  • Female thread length
    10.0 mm
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
Male To Female Standoff M3 30.0 mm Black PA

10206386

Price Range
R 16,0825 - R 15,3534

Stock Levels
Request the lead time here
Attributes
  • Female thread length
    10.0 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Operating Temperature Range
    -40 - 110 °C
  • Material Flammability Standard
    UL94 HB
Male To Female Standoff M3 18.0 mm Black PA

10206379

Price Range
R 14,4795 - R 8,1862

Stock Levels
Request the lead time here
Attributes
  • Female thread length
    10.0 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Operating Temperature Range
    -40 - 110 °C
  • Material Flammability Standard
    UL94 HB
Screw Support 15.0 mm (L) M3 Female Thread Fix

10206416

Price Range
R 17,4445 - R 16,9678

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    4.0 mm
  • Female thread length
    10.0 mm
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
Threaded Screw Support 7.0 mm M3 Female Thread Fix

10175057

Price Range
R 4,3871 - R 3,8977

Stock Levels
Request the lead time here
Attributes
  • Type
    Female/Snap-lock Circuit Board Support
  • Hole Diameter
    4.0 mm
  • Female thread length
    3.0 mm
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
Snap Lock Support 15.0 mm Black Nylon 6/6

10175101

Price Range
R 4,6585 - R 4,1516

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    4.0 mm
  • Female thread length
    10.0 mm
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread
  • Colour
    Black
Snap Lock Support 25.4 mm Natural Nylon 6/6

10035597

Price Range
R 3,6897 - R 2,9886

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    4.0 mm
  • Female thread length
    7.9 mm
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread
  • Colour
    Natural