Quantity | Unit price |
---|---|
1 - 199 | R 779,6452 |
200 + | R 333,2073 |
Commodity Code | 8302420090 |
---|---|
Catch Mechanism | Catch |
Magnet Material | Samarium Cobalt |
Mount Type | Screw On |
Catch Weight | 11.0 g |
Catch Weight | 11.0 g |
Distance Between Fixing Holes | 30.0 mm |
Distance Between Fixing Holes | 1.181 in |
Overall Height | 11.0 mm |
Overall Height | 0.433 in |
Overall Width | 7.0 mm |
Overall Width | 0.276 in |
Overall Length | 39.0 mm |
Overall Length | 1.535 in |
Thread Diameter | 4.2 mm |
Thread Diameter | 0.165 in |
Case Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue