Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Screw Grommets provide a quick, positive securing of panels or PCB. Available in three different types: Standard, Folding leg and Sealing.
Series Code :SR2762
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Thread Sizes | Head Height | Head Diameter | Hole Size | Panel Thickness Range | View | |
|---|---|---|---|---|---|---|---|---|
| R 1,2617 - R 1,5576 | Request the lead time here |
|
0.142 in
3.6 mm
|
|
|
|
||
| R 0,9545 - R 1,4318 | Request the lead time here |
|
0.031 in
0.8 mm
|
|
|
|
||
| R 1,7233 - R 2,0852 | Request the lead time here |
|
0.051 in
1.3 mm
|
|
|
|
||
| R 0,8439 - R 1,0212 | Request the lead time here |
|
0.079 in
2.0 mm
|
|
|
|
||
| R 2,9728 - R 3,5971 | Request the lead time here |
|
0.071 in
1.8 mm
|
|
|
|
||
| R 0,7703 - R 1,1547 | Request the lead time here |
|
0.039 in
1.0 mm
|
|
|
|
||
| R 1,0009 - R 1,5087 | Request the lead time here |
|
0.079 in
2.0 mm
|
|
|
|
||
| R 1,0387 - R 1,2983 | Request the lead time here |
|
0.083 in
2.1 mm
|
|
|
|
||
| R 0,7703 - R 1,1547 | Request the lead time here |
|
0.035 in
0.9 mm
|
|
|
|
||
| R 0,809 - R 0,979 | Request the lead time here |
|
0.079 in
2.0 mm
|
|
|
|
||
| R 1,4797 - R 2,1615 | Request the lead time here |
|
0.031 in
0.8 mm
|
|
|
|
||
| R 1,0387 - R 1,2983 | Request the lead time here |
|
0.063 in
1.6 mm
|
|
|
|
||
| R 0,7703 - R 1,1547 | Request the lead time here |
|
0.047 in
1.2 mm
|
|
|
|
||
| R 1,2853 - R 1,9294 | Request the lead time here |
|
0.031 in
0.8 mm
|
|
|
|
||
| R 2,957 - R 3,2527 | Request the lead time here |
|
0.094 in
2.4 mm
|
|
|
|
||
| R 0,7703 - R 1,1547 | Request the lead time here |
|
0.063 in
1.6 mm
|
|
|
|
||
| R 1,3593 - R 2,0309 | Request the lead time here |
|
0.063 in
1.6 mm
|
|
|
|
||
| R 0,9792 - R 1,4652 | Request the lead time here |
|
0.031 in
0.8 mm
|
|
|
|
||
| R 1,4507 - R 2,1905 | Request the lead time here |
|
0.252 in
6.4 mm
|
|
|
|
||
| R 1,7068 - R 2,1073 | Request the lead time here |
|
0.094 in
2.4 mm