Screw Grommets provide a quick, positive securing of panels or PCB. Available in three different types: Standard, Folding leg and Sealing.
Series Code :SR2762
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Thread Sizes | Head Height | Head Diameter | Hole Size | Panel Thickness Range | View | |
|---|---|---|---|---|---|---|---|---|
| R 1,7514 - R 2,1192 | Request the lead time here |
|
0.079 in
2.0 mm
|
|
|
|
||
| R 1,1927 - R 1,4431 | Request the lead time here |
|
0.043 in
1.1 mm
|
|
|
|
||
| R 1,0387 - R 1,2983 | Request the lead time here |
|
0.079 in
2.0 mm
|
|
|
|
||
| R 1,3245 - R 1,9874 | Request the lead time here |
|
0.031 in
0.8 mm
|
|
|
|
||
| R 2,2205 - R 2,6869 | Request the lead time here |
|
0.189 in
4.8 mm
|
|
|
|
||
| R 0,7703 - R 1,1547 | Request the lead time here |
|
0.051 in
1.3 mm
|
|
|
|
||
| R 1,7274 - R 2,0902 | Request the lead time here |
|
0.051 in
1.3 mm
|
|
|
|
||
| R 3,8801 - R 4,695 | Request the lead time here |
|
0.142 in
3.6 mm
|
|
|
|
||
| R 1,3912 - R 2,089 | Request the lead time here |
|
0.126 in
3.2 mm
|
|
|
|
||
| R 1,3097 - R 1,5848 | Request the lead time here |
|
0.031 in
0.8 mm
|
|
|
|
||
| R 1,6248 - R 2,4372 | Request the lead time here |
|
0.087 in
2.2 mm
|
|
|
|
||
| R 2,2574 - R 2,7314 | Request the lead time here |
|
0.307 in
7.8 mm
|
|
|
|
||
| R 0,9346 - R 1,1309 | Request the lead time here |
|
0.079 in
2.0 mm
|
|
|
|
||
| R 2,1484 - R 2,6526 | Request the lead time here |
|
0.063 in
1.6 mm
|
|
|
|
||
| R 0,7703 - R 1,1547 | Request the lead time here |
|
0.063 in
1.6 mm
|
|
|
|
||
| R 3,6703 - R 5,5127 | Request the lead time here |
|
0.059 in
1.5 mm
|
|
|
|
||
| R 2,912 - R 3,2032 | Request the lead time here |
|
0.035 in
0.9 mm
|
|
|
|
||
| R 2,2771 - R 2,8111 | Request the lead time here |
|
0.055 in
1.4 mm
|
|
|
|
||
| R 0,7703 - R 1,1547 | Request the lead time here |
|
0.039 in
1.0 mm
|
|
|
|
||
| R 0,7703 - R 1,1547 | Request the lead time here |
|
0.047 in
1.2 mm